Rotolo a 3 strati di pellicola millebolle Eco-Harmony-Strong H444L【1-3 Pezzi per confezione】

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
H444L-1200MM-42M
H444L-400MM-42M
H444L-600MM-42M
Codice componentePrezzo unitario standardNumero di pz. inclusi per conf.Sconto volumi elevatiGiorni spedizione?Width (mm) Features Amount Of Content

56.38 €

8 giorni 1200Puchi Puchi® Eco Mark born from recycled material. Hydrogen chloride, dioxin, and other hazardous compounds are not released during firing. Compared to the conventional Eco Harmony® product, this product is highly robust, heavily housed, and strongly ideal for caring for wall and floor impacts.1 Roll

62.25 €

3 Pezzi per confezione

8 giorni 400Puchi Puchi® Eco Mark born from recycled material. Hydrogen chloride, dioxin, and other hazardous compounds are not released during firing. Compared to the conventional Eco Harmony® product, this product is highly robust, heavily housed, and strongly ideal for caring for wall and floor impacts.1 Roll

59.10 €

2 Pezzi per confezione

8 giorni 600Puchi Puchi® Eco Mark born from recycled material. Hydrogen chloride, dioxin, and other hazardous compounds are not released during firing. Compared to the conventional Eco Harmony® product, this product is highly robust, heavily housed, and strongly ideal for caring for wall and floor impacts.1 Roll

Loading...

  1. 1

Informazioni di base

Product Type Bubble wrap Length (m) 42 Structure(layers) 3
Particle size(mm) φ10 Particle Size(mm) Height: 3.5 Amount Of Content 1 Roll

Ulteriori prodotti in questa categoria

Supporto tecnico