39 DANPURON n.3901【10 Pezzi per confezione】

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
3901-38-100-BR
3901-38-100-CL
3901-50-100-BR
Codice componentePrezzo unitario standardNumero di pz. inclusi per conf.Sconto volumi elevatiGiorni spedizione?Color Width
(mm)
Features Application Stretch Amount Of Content

20.19 €

10 Pezzi per confezione

4 giorni Brown-based38This product has excellent cost performance. This tape does not readily degrade from light and heat. Solvents are not used at the time of tape fabrication, which is gentle on the environment.Seals for cardboard boxes (single cartons)140%1 Pack (10 pcs)

20.19 €

10 Pezzi per confezione

4 giorni Transparency38This product has excellent cost performance. This tape does not readily degrade from light and heat. Solvents are not used at the time of tape fabrication, which is gentle on the environment.Seals for cardboard boxes (single cartons)140%1 Pack (10 pcs)

26.19 €

10 Pezzi per confezione

4 giorni Brown-based50This product has excellent cost performance. This tape does not readily degrade from light and heat. Solvents are not used at the time of tape fabrication, which is gentle on the environment.Seals for cardboard boxes (single cartons)140%1 Pack (10 pcs)

Loading...

  1. 1

Informazioni di base

Product Type Adhesive Tape Length(m) 100 Thickness(mm) 0.051
Adhesiveness 7.50N/25mm Tensile Strength 90.0N/25mm Holding Force 0.2 mm/30 min
Rewinding Force 2.20N/25mm Amount Of Content 1 Pack (10 pcs)

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico