• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Banco da lavoro per carico leggero, modello KK, con cassettiera

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
KK-49FSL4
KK-49FSL5
KK-49FSVE4
KK-49FSVE5
KK-49PSL4IG
KK-49PSL5IG
KK-49PSVE4IG
KK-49PSVE5IG
KK-49SSL4
KK-49SSL5
KK-49SSVE4
KK-49SSVE5
KK-59FSL4
KK-59FSL5
KK-59FSVE4
KK-59FSVE5
KK-59PSL4IG
KK-59PSL5IG
KK-59PSVE4IG
KK-59PSVE5IG
KK-59SSL4
KK-59SSL5
KK-59SSVE4
KK-59SSVE5
KK-69FSL4
KK-69FSL5
KK-69FSL42
KK-69FSL52
KK-69FSVE4
KK-69FSVE5
KK-69FSVE42
KK-69FSVE52
KK-69PSL4IG
KK-69PSL5IG
KK-69PSL42IG
KK-69PSL52IG
KK-69PSVE4IG
KK-69PSVE5IG
KK-69PSVE42IG
KK-69PSVE52IG
KK-69SSL4
KK-69SSL5
KK-69SSL42
KK-69SSL52
KK-69SSVE4
KK-69SSVE5
KK-69SSVE42
KK-69SSVE52
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Larghezza (mm) Details Type Uniform Load Resistance: Details
(kg)
Top Plate Material Adjuster Mass
(kg)
Accessory Specifications Features Amount Of Content

730.70 €

14 giorni 1200Small cabinet with 4 stages x 1Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)55Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

774.23 €

14 giorni 1200Small cabinet with 5 stages x 1Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)57Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

811.44 €

14 giorni 1200Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)69Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

868.39 €

14 giorni 1200Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)73Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

703.31 €

14 giorni 1200Small cabinet with 4 stages x 1Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)53Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

746.52 €

14 giorni 1200Small cabinet with 5 stages x 1Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)55Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

783.51 €

14 giorni 1200Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)67Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

840.24 €

14 giorni 1200Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)71Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

698.18 €

14 giorni 1200Small cabinet with 4 stages x 1Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)65Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

741.50 €

14 giorni 1200Small cabinet with 5 stages x 1Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)67Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

778.81 €

14 giorni 1200Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)79Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

835.55 €

14 giorni 1200Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)83Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

782.74 €

14 giorni 1500Small cabinet with 4 stages x 1Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)64Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

826.17 €

14 giorni 1500Small cabinet with 5 stages x 1Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)66Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

863.59 €

14 giorni 1500Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)78Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

920.55 €

14 giorni 1500Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)82Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

750.34 €

14 giorni 1500Small cabinet with 4 stages x 1Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)62Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

793.65 €

14 giorni 1500Small cabinet with 5 stages x 1Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)64Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

831.08 €

14 giorni 1500Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)76Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

887.82 €

14 giorni 1500Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)80Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

741.93 €

14 giorni 1500Small cabinet with 4 stages x 1Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)74Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

785.25 €

14 giorni 1500Small cabinet with 5 stages x 1Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)76Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

822.79 €

14 giorni 1500Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)88Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

879.52 €

14 giorni 1500Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)92Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

804.89 €

14 giorni 1800Small cabinet with 4 stages x 1Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)70Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

848.43 €

14 giorni 1800Small cabinet with 5 stages x 1Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)72Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,094.47 €

14 giorni 1800Small cabinet with 4 stages x 2Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)92Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,181.21 €

14 giorni 1800Small cabinet with 5 stages x 2Per Drawer: 20 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)96Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

885.74 €

14 giorni 1800Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)84Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

942.70 €

14 giorni 1800Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)88Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,255.73 €

14 giorni 1800Lightweight Cabinet SVE, 4 Levels x 2Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)120Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,369.32 €

14 giorni 1800Lightweight Cabinet SVE, 5 Levels x 2Per Drawer: 60 kgSakae-leum40φ Screw Diameter M12 (P = 1.75)128Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

784.82 €

14 giorni 1800Small cabinet with 4 stages x 1Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)68Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

828.13 €

14 giorni 1800Small cabinet with 5 stages x 1Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)70Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,074.28 €

14 giorni 1800Small cabinet with 4 stages x 2Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)90Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,160.70 €

14 giorni 1800Small cabinet with 5 stages x 2Per Drawer: 20 kgPolyester40φ Screw Diameter M12 (P = 1.75)94Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

865.23 €

14 giorni 1800Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)82Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

921.97 €

14 giorni 1800Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)86Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,235.11 €

14 giorni 1800Lightweight Cabinet SVE, 4 Levels x 2Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)118Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,348.48 €

14 giorni 1800Lightweight Cabinet SVE, 5 Levels x 2Per Drawer: 60 kgPolyester40φ Screw Diameter M12 (P = 1.75)126Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

777.07 €

14 giorni 1800Small cabinet with 4 stages x 1Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)81Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

820.28 €

14 giorni 1800Small cabinet with 5 stages x 1Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)83Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,066.43 €

14 giorni 1800Small cabinet with 4 stages x 2Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)103Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,153.06 €

14 giorni 1800Small cabinet with 5 stages x 2Per Drawer: 20 kgSteel40φ Screw Diameter M12 (P = 1.75)107Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

857.48 €

14 giorni 1800Lightweight Cabinet SVE, 4 Levels x 1Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)95Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

914.33 €

14 giorni 1800Lightweight Cabinet SVE, 5 Levels x 1Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)99Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,227.58 €

14 giorni 1800Lightweight Cabinet SVE, 4 Levels x 2Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)131Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

1,340.95 €

14 giorni 1800Lightweight Cabinet SVE, 5 Levels x 2Per Drawer: 60 kgSteel40φ Screw Diameter M12 (P = 1.75)139Workbench mounting base x 1 setMain Body: Square Pipe (Structural Steel Pipe), Powder Coated, with KeyThe cabinet can also be mounted on the left side (2 pcs max). * 1 piece max for 1200 frontage1 unit

Loading...

  1. 1

Informazioni di base

Tipo prodotto Lightweight Workbench (Uniform Load of up to 500 kg) Altezza (mm) 740 Depth (mm) 750
Carico uniforme(kg) 350 Assembly / Completion Assembly type Main body: option Main Body
Collar Sakae green Amount Of Content 1 unit

Ulteriori prodotti in questa categoria

Supporto tecnico