Set chiavi combinate (tipo a pannello)

Set chiavi combinate (tipo a pannello)
  • Sconto volumi elevati
[Features]
· Wrench and closed wrench with the same caliber size have been integrated. The wrench is used for quick turning and the closed wrench is suitable for final tightening work.
· The bending angle at the handle section of the offset handle is 15 degrees.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.
· Cr-V (Chromium Vanadium Steel)
[Applications]
· For Tightening/Loosening Bolts and Nuts

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
TMSN-10S
TMSN-14S
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Set Content
(Point)
Set Content JAN Code Trusco Code Mass

108.82 €

1 Disponibile 6 giorni 10TMSN-08、10、12、13、14、17、19、21、22、244989999331943488-82861650g

133.80 €

1 Disponibile 6 giorni 14TMSN-055、06、08、10、12、13、14、17、19、22、24、27、30、324989999331950488-83323500g

Loading...

  1. 1

Informazioni di base

Type Combinazione Ratchet mechanism Disponibile Swivel (flex) N/A
Single Product/Set Classification Set prodotto Material Cr-V (Chromium Vanadium Steel) Surface Treatment Nickel Chrome Plating

Supporto tecnico