[Features]
· Equipped with a caster with double stopper function that locks both wheel and axle.
· Pipes are adopted as posts for easy assembly and shelf relocations.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente |
---|
PEW-763C-W |
PEW-763C-YG |
PEW-773C-W |
PEW-773C-YG |
PEW-793C-W |
PEW-793C-YG |
Codice componente | Prezzo unitario standard | Sconto volumi elevati | Giorni spedizione? | Frontage (mm) | Depth (mm) | Color | Trusco Code | Shelf Board Adjustment Pitch (mm) | Spill Preventer Height (mm) | Caster | Mass (g) | Main Body Material | Caster Bracket Material | Wheel Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250.56 € | 7 giorni | 600 | 400 | White | 488-3268 | 25 | 50 | Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) | 13600(13.6kg) | Steel | Steel | Elastomer (Noise-Suppression Type) | 1 unit | ||
250.56 € | 7 giorni | 600 | 400 | Young Green | 488-3276 | 25 | 50 | Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) | 13600(13.6kg) | Steel | Steel | Elastomer (Noise-Suppression Type) | 1 unit | ||
293.71 € | 7 giorni | 750 | 500 | White | 488-3641 | 25 | 50 | Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) | 19200(19.2kg) | Steel | Steel | Elastomer (Noise-Suppression Type) | 1 unit | ||
298.63 € | 7 giorni | 750 | 500 | Young Green | 488-3659 | 25 | 50 | Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) | 19200(19.2kg) | Steel | Steel | Elastomer (Noise-Suppression Type) | 1 unit | ||
356.57 € | 7 giorni | 900 | 600 | White | 488-3802 | 25 | 50 | Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) | 23800(23.8kg) | Steel | Steel | Elastomer (Noise-Suppression Type) | 1 unit | ||
356.57 € | 7 giorni | 900 | 600 | Young Green | 488-3811 | 25 | 50 | Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) | 23800(23.8kg) | Steel | Steel | Elastomer (Noise-Suppression Type) | 1 unit |
Loading...
Height(mm) | 746 | Maximum Load(kg/unit) | 150 | Details Type | Assembly type |
---|---|---|---|---|---|
Uniform Load Capacity(kg/stage) | 100 | Post Diameter(mm) | 25.4 | Number of Steps(Level) | 3 |
Amount Of Content | 1 unit |
Vi chiediamo gentilmente di aiutarci a migliorare il nostro sito
É gradito un commento sull'e-Catalog MISUMI
Grazie della collaborazione.
Vi preghiamo di utilizzare l'apposito modulo di richiesta.