Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
NO.251-N |
NO.252-N |
NO.253-N |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Details Type | JAN Code | Features | |
---|---|---|---|---|---|---|---|
24.82 € | 1 | Disponibile | 6 giorni | Standard type (flat nose type) | 4962485095413 | Suitable for bending wires to right angle and to nip the wire for fixing. It can also be used to correct bends in wires. With a non-slip rubber grip that is gentle on the hand. | |
25.09 € | 1 | Disponibile | 6 giorni | Single rounded type | 4962485095420 | Can be used to bend wires into square or round shapes and to nip the wire for fixing. It can also be used to correct bends in wires. With a non-slip rubber grip gentle on the hand. | |
25.18 € | 1 | Disponibile | 6 giorni | Both round type | 4962485095437 | Suitable for bending wires into a round shape. For wire bending only. With a non-slip rubber grip that is gentle on the hand. |
Loading...
Product Type | Tenaglie | Material | Main unit: stainless steel SUS410, rubber grip: TPE, nylon cover: PA |
---|
Configura
Proprietà di base
Details Type
JAN Code
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali