• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Fresa a testa conica al carburo a 4 tagli, PRC

Fresa a testa conica al carburo a 4 tagli, PRC

[Features]
· The sharp blade increases the machining rate. Large pockets enable smooth discharge of chips.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
PRC-4F03T0.5
PRC-4F03T1.0
PRC-4F03T1.5
PRC-4F03T2.0
PRC-4F03T3.0
PRC-4F03T5.0
PRC-4F04T0.5
PRC-4F04T1.0
PRC-4F04T1.5
PRC-4F04T2.0
PRC-4F04T3.0
PRC-4F04T5.0
PRC-4F05T0.5
PRC-4F05T1.0
PRC-4F05T1.5
PRC-4F05T2.0
PRC-4F05T3.0
PRC-4F05T5.0
PRC-4F06T0.5
PRC-4F06T1.0
PRC-4F06T1.5
PRC-4F06T2.0
PRC-4F06T3.0
PRC-4F06T5.0
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Large End
(mm)
JAN Code Blade tip tolerance
(mm)
Material Features Notes Note Supplement

47.49 €

3 giorni 0.53106503.1745453010662640~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

47.49 €

3 giorni 13106503.3545453010662710~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

47.49 €

3 giorni 1.53106503.5245453010662880~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

47.49 €

3 giorni 23106503.0745453010662950~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

47.49 €

3 giorni 33106504.0545453010663010~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

47.49 €

3 giorni 53106504.7545453010663180~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 0.54156604.2645453010663250~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 14156604.5245453010663320~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 1.54156604.7945453010663490~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 24156605.0545453010663560~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 34156605.5745453010663630~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 54156606.6245453010663700~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 0.55206605.5345453010663870~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

50.50 €

3 giorni 15206605.445453010663940~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 1.55208756.0545453010664000~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

5 giorni 25208756.445453010664170~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 35208757.145453010664240~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

91.13 €

3 giorni 552010758.545453010664310~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 0.56208756.3545453010664480~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 16208756.745453010664550~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 1.56208757.0545453010664620~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

67.80 €

3 giorni 26208757.445453010664790~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

91.13 €

3 giorni 362010758.145453010664860~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

91.13 €

3 giorni 562010759.545453010664930~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Refer to the table in the attached figure for cutting conditions.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Loading...

  1. 1

Informazioni di base

Type Tapered square work material general steel / Quenched and tempered steel / Cast Iron Number of flutes(sheet) 4
Coating TiAlN Torsion Angle (θ) 45°

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico