• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Nastro in vinile resistente alla corrosione n.153【20-100 Pezzi per confezione】

Nastro in vinile resistente alla corrosione n.153

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
SH153-25-10-BK-PACK
SH153-25-10-DBU-PACK
SH153-25-10-SBU-PACK
SH153-25-10-SI-PACK
SH153-50-10-BK-PACK
SH153-50-10-DBU-PACK
SH153-50-10-GR-PACK
SH153-50-10-SBU-PACK
SH153-50-10-SI-PACK
SH153-75-10-BK-PACK
SH153-75-10-DBU-PACK
SH153-75-10-SI-PACK
SH153-100-10-BK-PACK
SH153-100-10-DBU-PACK
SH153-100-10-SI-PACK
Codice componentePrezzo unitario standardNumero di pz. inclusi per conf.Sconto volumi elevatiGiorni spedizione?Color Width
(mm)
Color Details Adhesiveness
(N/10mm)
Tensile Strength
(N/10mm)
Stretch
(%)
Insulation Resistance
(MΩ)
Change of PH Heat-Resistance Cold Resistance Amount Of Content

189.83 €

100 Pezzi per confezione

6 giorni Black25BlackTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (100 Rolls)

189.83 €

100 Pezzi per confezione

6 giorni Blue Type25UltramarineTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (100 Rolls)

189.83 €

100 Pezzi per confezione

6 giorni Blue Type25EmptyTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (100 Rolls)

189.83 €

100 Pezzi per confezione

6 giorni Gold and silver25SilverTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (100 Rolls)

189.83 €

50 Pezzi per confezione

6 giorni Black50BlackTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (50 Rolls)

189.83 €

50 Pezzi per confezione

6 giorni Blue Type50UltramarineTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (50 Rolls)

189.83 €

50 Pezzi per confezione

6 giorni Green50GreenTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (50 Rolls)

189.83 €

50 Pezzi per confezione

6 giorni Blue Type50EmptyTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (50 Rolls)

189.83 €

50 Pezzi per confezione

6 giorni Gold and silver50SilverTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (50 Rolls)

172.15 €

30 Pezzi per confezione

6 giorni Black75BlackTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (30 Rolls)

172.15 €

30 Pezzi per confezione

6 giorni Blue Type75UltramarineTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (30 Rolls)

172.15 €

30 Pezzi per confezione

6 giorni Gold and silver75SilverTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (30 Rolls)

154.48 €

20 Pezzi per confezione

6 giorni Black100BlackTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (20 Rolls)

154.48 €

20 Pezzi per confezione

6 giorni Blue Type100UltramarineTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (20 Rolls)

154.48 €

20 Pezzi per confezione

6 giorni Gold and silver100SilverTest Plate: Normal Temperature: 2.10 (JIS Standard 1.00 or Above) / After Submerging in Warm Water: 2.81 (JIS Standard 0.95 or Above); Back: Normal Temperature: 1.60 (JIS Standard 0.80 or Above) / After Submerging in Warm Water: 2.45 (JIS Standard 0.95 or Above)60.5 (JIS standard: 39.0 or more)230 (JIS standard: 130 or more)1,000 or greater (JIS standards 100 or greater)Within ±1.0 (JIS standard ±1.0)Good (No Discoloration or Leakage with Films or Adhesives at 50°C)Good (No Adhesive Migration at -5°C, No Film Breakage, No Cracks, Etc.)1 Box (20 Rolls)

Loading...

  1. 1

Informazioni di base

Product Type Adhesive Tape Length(m) 10 Thickness(mm) 0.4

Ulteriori prodotti in questa categoria

Altri articoli che potrebbero interessarti

Supporto tecnico