• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Nastro fluorescente larghezza (mm) 18/20/50

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
AHW021
AHW022
AHW023
AHW024
AHW025
AHW026
AHW027
AHW028
AHW029
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Color Width
(mm)
Length
(m)
Detailed colors JAN Code Handling Caution Amount Of Content

3.64 €

5 giorni Yellows182Yellow4903757258105Cannot be stuck in wet areas, areas that get dirty with oil etc., or on rough or bumpy surfaces. (Cannot be used on surfaces processed with Silicon or Fluorine). Use in an environment where temperature does not fall below 10°C. When removing the tape, the material to which the tape is stuck is likely to get damaged. Hence, refrain from using the tape on things made of leather, precious things, and fragile things.1 Roll

3.64 €

5 giorni Green182Green4903757258112Cannot be stuck in wet areas, areas that get dirty with oil etc., or on rough or bumpy surfaces. (Cannot be used on surfaces processed with Silicon or Fluorine). Use in an environment where temperature does not fall below 10°C. When removing the tape, the material to which the tape is stuck is likely to get damaged. Hence, refrain from using the tape on things made of leather, precious things, and fragile things.1 Roll

4.01 €

4 giorni Red Type182Red4903757258129Cannot be stuck in wet areas, areas that get dirty with oil etc., or on rough or bumpy surfaces. (Cannot be used on surfaces processed with Silicon or Fluorine). Use in an environment where temperature does not fall below 10°C. When removing the tape, the material to which the tape is stuck is likely to get damaged. Hence, refrain from using the tape on things made of leather, precious things, and fragile things.1 Roll

11.74 €

5 giorni Yellows2010Yellow4903757258136-1 Roll

11.74 €

5 giorni Green2010Green4903757258143-1 Roll

12.10 €

4 giorni Red Type2010Red4903757258150-1 Roll

10.29 €

5 giorni Yellows503Yellow4903757258167-1 Roll

10.29 €

5 giorni Green503Green4903757258174-1 Roll

10.65 €

4 giorni Red Type503Red4903757258181-1 Roll

Loading...

  1. 1

Informazioni di base

Product Type Adhesive Tape Amount Of Content 1 Roll

Ulteriori prodotti in questa categoria

Supporto tecnico