• A causa del tifone in Giappone / Tokyo, alcuni prodotti potrebbero riportare ritardi nella consegna. Ci scusiamo per l'inconveniente e ringraziamo per la comprensione.
  • A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

Scaffalatura con ripiano in legno serie Luminous 19mm

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
WS6012-4BR
WS6015-5BR
WS6051-3BR
WS6090-3BR
Codice componentePrezzo unitario standardSconto volumi elevatiGiorni spedizione?Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
JAN Code Weight
(kg)
Material Details Set Content Amount Of Content

123.27 €

4 giorni 1245445493876296418.5Steel (Powder Coating), Wooden Shelf : MDFSteel Shelf (shelf board) x 3, Wooden Shelf (shelf board) x 1, Sleeve (shelf installation part) x 18 (2 spares), Pole (divider type) x 4, Standard Adjuster x 4, Nylon Caster (without stopper) x 2, Nylon Caster (with stopper) x 2, Wrench x 1 (for caster installation)1 unit

152.60 €

4 giorni 15505454938795484210.9Steel (Powder Coating), Wooden Shelf : MDFSteel Shelf (shelf board) x 4, Wooden Shelf (shelf board) x 1, Sleeve (shelf installation part) x 20 (2 spares), Pole (divider type) x 4, Standard Adjuster x 4, Nylon Caster (without stopper) x 2, Nylon Caster (with stopper) x 2, Wrench x 1 (for caster installation)1 unit

86.63 €

4 giorni 510345493876296585.85Steel (Powder Coating), Wooden Shelf : MDFSteel Shelf (shelf board) x 2, Wooden Shelf (shelf board) x 1, Sleeve (shelf installation part) x 14 (2 spares), Pole x 4, Standard Adjuster x 4, Nylon Caster (without stopper) x 2, Nylon Caster (with stopper) x 2, Wrench x 1 (for caster installation)1 unit

102.75 €

4 giorni 940345493876296346.85Steel (Powder Coating), Wooden Shelf : MDFSteel Shelf (shelf board) x 2, Wooden Shelf (shelf board) x 1, Sleeve (shelf installation part) x 14 (2 spares), Pole (divider type) x 4, Standard Adjuster x 4, Nylon Caster (without stopper) x 2, Nylon Caster (with stopper) x 2, Wrench x 1 (for caster installation)1 unit

Loading...

  1. 1

Informazioni di base

Connecting type Standalone Type Material Steel Frontage(mm) 595
Depth(mm) 345 Product Type Lightweight Type (Up to 200 kg) Product Details Rack with Wood Shelves
Diameter(mm) 19 Shelf Load Capacity(kg) 80, wooden shelf: 60 Amount Of Content 1 unit

Ulteriori prodotti in questa categoria

Supporto tecnico