Fondello con bussola filettata

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
02ACB670
101170
136023
193173
Codice componenteRelativo a
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Application Product Type Dial gauge Digimatic Indicator Accuratezza
(inch)
Accuratezza
(mm)
Additional Spec Adjustment Range of Display Unit Orientation
(degree)
Air Floating Airborne Noise
(dB(A))
Balancing Method Battery Charging Time Battery Operation Time Clamping Range Punto di contatto Scala progressiva Risoluzione
(inch)
Digitale / Analogico Dimensioni Drive Method Error of Indication One Revolution
(inch)
Per Serie Funzioni Graduazione
(inch)
Graduazione
(mm)
Pollici - Metrici Indicator No. Interface Language for Display Massa
(kg)
Max. prof. di misura
(mm)
Measuring Face Number of Stored Part Programs Operating Humidity Power Consumption Preventive Maintenance Function Campo
(inch)
Campo
(mm)
Campo/giro
(inch)
Ripetibilità Slider Balance Adjustment Method Slider Stroke
(mm)
Sliding Method Gambo
(inch)
Gambo
(mm)
Tipo Massa
(g)

42.11 €

1 60 giorni ----±0,00001--------Ø 4-10----M 6 x 1--ID-Seccetto modelli solari-0,00001-Inch---7-carbide-tipped----0-0,05----------

21.00 €

1 60 giorni ----±0,0005---------Carbide tipped, thread: 4-48UNFSi-Analogico#1/4-28 UNF-±0,00052/ ID-C/ ID-F/ ID-H/ ID-S/ ID-SSANSI/AGD type0,0005-Inch----------0,125-0,05----0,3759,52ANSI/AGD Standard70

21.00 €

1 60 giorni PartiScrew Back CoverOuter diameter of outer frame is 55.6/57 mm for general model, 55.6 for waterproof / dust-proof model, 57 mm for waterproof model and dust-proof modelID-C/CX Series, ID-F Series, ID-S*S Series, ID-C112J--0-600 mm, with Grip, without Power CordTilt direction: 0 to 40. swivel direction: -30 to 180Full-floating (for moving), semi floating (for scanning measurement)70CounterbalanceAppr. 3,5 hApprox. 4 hours---0,000001/ 0,00001/ 0,0001/ 0,001DigitaleM 6 x 1Motor-driven (5, 10, 15, 20, 25, 30, 40 mm/s: 7 stpes)/ manual-2/ ID-C/ ID-F/ ID-H/ ID-S/ ID-SS---Metric/Inch-Digimatic S1 bidirectional (for wireless data transmission, Digimatic data transmission), RS-232C (for receipt printer), USB-B (for PC), UAB-A (for memory stick)English / German / French / Spanish / Italian / Dutch / Portuguese / Swedish / Turkish / Czech / Hungarian / Slovenian / Polish / Russian / Romanian / Bulgarian / Finnish / Traditional Chinese / Simplified Chinese / Korean / Japanese26,6--5020-80% RH (no condensation)Max, 49,9 WScale status notification, calibration status notification-0-977-(2σ) Plane : 0,4 µm(2σ) Bore : 0,9 µmManual adjustment by adding/removing auxiliary weights600Rolling bearing----

60.00 €

1 5 giorni -----±0,015Standard, Ceramic Contact Elements-------Thread M 2,5 x 0,45 mm---M 6 x 1--1Ceramic disc contact Points-0,01Metric2,046AB---30------0-10-------Ceramic disc contact Points205

Loading...

  1. 1

Informazioni di base

Note Fondello con bussola filettata

Supporto tecnico