Pacchetto Mitutoyo MF

Pacchetto Mitutoyo MF
Software package especially made for Topgraphy on MF Microscopes with Z-AxisIt includes InSight Basic plus Topography and an communication interface for MF's. This package allows generating focus stacking by using the manual wheel of Z-Axis. The herewith generated extended depth of focus can be shown as topogaphy map or as photo.
Mitutoyo MF Package includes
InSight Basic
Extended focus
Extended Exposure
Extended Field/ Stitching
3D Topography
Extended Focus
InSight has a state-of-the-art Extended Focus function. Both manual and automatic Extended Focus is possible. The automatic function uses focus motor automation. The extended Focus function can combine images at different focus levels into one single sharp image.
Extended Field/ Stitching
With its intuitive user interface both automatic and manual stitching of single captured images, can be performed fast and precisely with DeltaPix InSight.
Extended Exposure
InSight Basic includes a state-of-the-art Extended Exposure function. The extended Exposure function can combine images at different exposure times and combines the images into one single image with perfect exposition.
3D Topography
Both manual and automatic topography imaging is possible.
The topography function can combine images at different focus levels into one single 3D image in order to give a full analysis of the surface of the object.
3D topography is very useful for surface analysis and in the visualization of samples in 3D.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

63AAA066

Codice componente
63AAA066
Codice componenteRelativo a
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?

2,188.16 €

1 60 giorni

Loading...

  1. 1

Informazioni di base

Additional Spec Mitutoyo MF software package

Si trova sulla pagina di Pacchetto Mitutoyo MF, il codice articolo è il seguente: 63AAA066.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 63AAA066.

Supporto tecnico