Registrati

Supporti magnetici con lente d'ingrandimento

    • Magnifier with LED Light
      • Raccomandato
      • Sconto volumi elevati

      NOGAJAPAN

      Magnifier with LED Light

      Lens Diameter (mm)Magnification (x)LED Light Y/NAdsorption Power (N)Magnet Width×Depth×Height (mm)Full height (mm)
      53.55Disponibile-50×60×55 ~ 150×80×15-
      Prezzo (IVA esclusa) da:
      247.88 €
      Spedizione prevista in:
      6 giorni lavorativi
      Configura ora
    • Magnifier with Magnet (2x)
      • Sconto volumi elevati

      TRUSCO NAKAYAMA

      Magnifier with Magnet (2x)

      [Features] - Flexible tube type which allows the lens position to be freely set. The lens can also be rotated. - Features a large lens with 100 mm diameter that does not tire your eyes. - Uses a strong ON/OFF magnet. [Applications] - Assembly and inspection, etc. of precision parts.
      Leggi altro
      Lens Diameter (mm)Magnification (x)LED Light Y/NAdsorption Power (N)Magnet Width×Depth×Height (mm)Full height (mm)
      1002N/A80050×60×55482
      Prezzo (IVA esclusa) da:
      103.63 €
      Spedizione prevista in:
      6 giorni lavorativi
      Configura ora