• A causa di motivi tecnici, il pagamento con carta di credito non è temporaneamente possibile. Ci scusiamo per l'inconveniente.

MISUMI Straight Block Punches(Shank type:Straight)


Numero di dati da visualizzare
30
45
60
Ordina per:
  1. 1
Marchio
Serie prodotto
CAD
A partire da
Consegna da :
Specifiche
Shank type
With/without jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    Straight Punches

      Jector Straight Punches

        Short Straight Punches

          Straight Punches -TiCN Coating-

            Jector Straight Punches -TiCN Coating-

            Marchio

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Serie prodotto

            Straight Punches

            Jector Straight Punches

            Short Straight Punches

            Straight Punches -TiCN Coating-

            Jector Straight Punches -TiCN Coating-

            CAD
            • 3D
            A partire da

            -

            -

            -

            -

            -

            Consegna da : Preventivo Preventivo Preventivo Preventivo Preventivo
            Specifiche
            • SKH51
            • SKD11
            • POWDER HSS
            • SKH51
            • SKD11
            • POWDER HSS
            • SKD11
            • POWDER HSS
            • SKH51
            • POWDER HSS
            • TiCN
            • SKH51
            • POWDER HSS
            • TiCN
            Shank typeStraightStraightStraightStraightStraight
            With/without jectorW/OWithW/OW/OWith
            Tip shapeD / R / E / GD / R / E / GDD / R / E / GD / R / E / G
            MaterialSKH51 Equivalent / Powdered high-speed steel / SKH51 or SKD11 EquivalentSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
            Surface treatmentNoneNoneNoneTiCNTiCN
            Shank (mounting part) shapeStandard / Tapped / With key groove / Single-flanged / Double-flangedTapped / With key groove / Single-flanged / Double-flangedTapped / Single-flanged / Double-flangedStandard / Tapped / With key grooveTapped / With key groove

            Loading...

            1. 1

            Categorie relative a Straight Block Punches