Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
22340.0238
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Compact design with button handle. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | |||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | l5 | H11 | min. | max. | min. | ||
-0.04 -0.08 | +0.6 | ±1 | ||||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | ||||||||||
Stainless steel 1.4305 | ||||||||||||||
5 | 10 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 12 | 14 | 22340.0212 |
5 | 15 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 12 | 14 | 22340.0213 |
5 | 20 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 13 | 14 | 22340.0214 |
5 | 25 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 14 | 14 | 22340.0215 |
5 | 30 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 15 | 14 | 22340.0216 |
5 | 35 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 15 | 14 | 22340.0217 |
5 | 40 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 16 | 14 | 22340.0218 |
5 | 45 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 17 | 14 | 22340.0311 |
5 | 50 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 18 | 14 | 22340.0312 |
5 | 60 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 19 | 14 | 22340.0209 |
5 | 70 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 20 | 14 | 22340.0210 |
5 | 80 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 22 | 14 | 22340.0211 |
6 | 10 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 13 | 21 | 22340.0222 |
6 | 15 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 14 | 21 | 22340.0223 |
6 | 20 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 15 | 21 | 22340.0224 |
6 | 25 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 16 | 21 | 22340.0225 |
6 | 30 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 17 | 21 | 22340.0226 |
6 | 35 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 18 | 21 | 22340.0227 |
6 | 40 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 19 | 21 | 22340.0228 |
6 | 45 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 20 | 21 | 22340.0229 |
6 | 50 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 21 | 21 | 22340.0230 |
6 | 60 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 23 | 21 | 22340.0219 |
6 | 70 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 25 | 21 | 22340.0220 |
6 | 80 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 27 | 21 | 22340.0221 |
8 | 10 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 25 | 38 | 22340.0232 |
8 | 15 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 27 | 38 | 22340.0233 |
8 | 20 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 29 | 38 | 22340.0234 |
8 | 25 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 31 | 38 | 22340.0235 |
8 | 30 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 33 | 38 | 22340.0236 |
8 | 35 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 35 | 38 | 22340.0237 |
8 | 40 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 36 | 38 | 22340.0238 |
8 | 45 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 38 | 38 | 22340.0239 |
8 | 50 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 40 | 38 | 22340.0240 |
8 | 60 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 44 | 38 | 22340.0231 |
8 | 70 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 47 | 38 | 22340.0241 |
8 | 80 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 51 | 38 | 22340.0242 |
8 | 90 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 55 | 38 | 22340.0243 |
8 | 100 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 58 | 38 | 22340.0251 |
10 | 15 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 33 | 60 | 22340.0259 |
10 | 20 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 36 | 60 | 22340.0244 |
10 | 25 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 38 | 60 | 22340.0245 |
10 | 30 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 42 | 60 | 22340.0246 |
10 | 35 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 44 | 60 | 22340.0247 |
10 | 40 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 47 | 60 | 22340.0248 |
10 | 45 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 50 | 60 | 22340.0249 |
10 | 50 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 53 | 60 | 22340.0250 |
10 | 60 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 59 | 60 | 22340.0252 |
10 | 70 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 65 | 60 | 22340.0253 |
10 | 80 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 71 | 60 | 22340.0254 |
10 | 90 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 77 | 60 | 22340.0255 |
10 | 100 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 83 | 60 | 22340.0256 |
10 | 110 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 88 | 60 | 22340.0257 |
10 | 120 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 94 | 60 | 22340.0258 |
12 | 20 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 66 | 87 | 22340.0264 |
12 | 25 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 70 | 87 | 22340.0265 |
12 | 30 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 75 | 87 | 22340.0266 |
12 | 35 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 79 | 87 | 22340.0267 |
12 | 40 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 83 | 87 | 22340.0268 |
12 | 45 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 88 | 87 | 22340.0269 |
12 | 50 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 92 | 87 | 22340.0270 |
12 | 60 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 100 | 87 | 22340.0272 |
12 | 70 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 109 | 87 | 22340.0274 |
12 | 80 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 117 | 87 | 22340.0276 |
12 | 90 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 126 | 87 | 22340.0260 |
12 | 100 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 134 | 87 | 22340.0261 |
12 | 110 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 143 | 87 | 22340.0262 |
12 | 120 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 151 | 87 | 22340.0263 |
16 | 30 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 151 | 155 | 22340.0271 |
16 | 35 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 156 | 155 | 22340.0273 |
16 | 40 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 163 | 155 | 22340.0275 |
16 | 45 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 171 | 155 | 22340.0277 |
16 | 50 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 182 | 155 | 22340.0278 |
16 | 60 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 197 | 155 | 22340.0279 |
16 | 70 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 213 | 155 | 22340.0280 |
16 | 80 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 224 | 155 | 22340.0281 |
16 | 90 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 244 | 155 | 22340.0282 |
16 | 100 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 255 | 155 | 22340.0283 |
16 | 110 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 270 | 155 | 22340.0284 |
16 | 120 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 291 | 155 | 22340.0285 |
16 | 130 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 301 | 155 | 22340.0286 |
16 | 140 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 317 | 155 | 22340.0287 |
16 | 150 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 337 | 155 | 22340.0288 |
20 | 50 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 244 | 244 | 22340.0289 |
20 | 60 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 265 | 244 | 22340.0290 |
20 | 70 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 291 | 244 | 22340.0291 |
20 | 80 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 316 | 244 | 22340.0292 |
20 | 90 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 335 | 244 | 22340.0293 |
20 | 100 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 363 | 244 | 22340.0294 |
20 | 110 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 384 | 244 | 22340.0295 |
20 | 120 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 413 | 244 | 22340.0296 |
20 | 130 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 432 | 244 | 22340.0297 |
20 | 140 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 455 | 244 | 22340.0298 |
20 | 150 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 479 | 244 | 22340.0299 |
25 | 50 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 441 | 386 | 22340.0300 |
25 | 60 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 473 | 386 | 22340.0301 |
25 | 70 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 517 | 386 | 22340.0302 |
25 | 80 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 555 | 386 | 22340.0303 |
25 | 90 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 585 | 386 | 22340.0304 |
25 | 100 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 623 | 386 | 22340.0305 |
25 | 110 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 658 | 386 | 22340.0306 |
25 | 120 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 698 | 386 | 22340.0307 |
25 | 130 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 742 | 386 | 22340.0308 |
25 | 140 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 773 | 386 | 22340.0309 |
25 | 150 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 822 | 386 | 22340.0310 |
Stainless steel 1.4542, precipitation-hardened | ||||||||||||||
5 | 10 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 12 | 24 | 22350.0212 |
5 | 15 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 12 | 24 | 22350.0213 |
5 | 20 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 13 | 24 | 22350.0214 |
5 | 25 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 14 | 24 | 22350.0215 |
5 | 30 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 15 | 24 | 22350.0216 |
5 | 35 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 15 | 24 | 22350.0217 |
5 | 40 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 16 | 24 | 22350.0218 |
5 | 45 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 17 | 24 | 22350.0311 |
5 | 50 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 17 | 24 | 22350.0312 |
5 | 60 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 19 | 24 | 22350.0209 |
5 | 70 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 20 | 24 | 22350.0210 |
5 | 80 | 5.5 | 11.3 | 20 | 6.0 | 20.7 | 17.6 | 14.6 | 5 | -30 | 150 | 22 | 24 | 22350.0211 |
6 | 10 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 13 | 35 | 22350.0222 |
6 | 15 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 14 | 35 | 22350.0223 |
6 | 20 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 15 | 35 | 22350.0224 |
6 | 25 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 16 | 35 | 22350.0225 |
6 | 30 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 17 | 35 | 22350.0226 |
6 | 35 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 18 | 35 | 22350.0227 |
6 | 40 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 19 | 35 | 22350.0228 |
6 | 45 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 20 | 35 | 22350.0229 |
6 | 50 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 21 | 35 | 22350.0230 |
6 | 60 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 23 | 35 | 22350.0219 |
6 | 70 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 25 | 35 | 22350.0220 |
6 | 80 | 7.0 | 11.3 | 20 | 7.0 | 20.7 | 17.6 | 14.6 | 6 | -30 | 150 | 27 | 35 | 22350.0221 |
8 | 10 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 25 | 63 | 22350.0232 |
8 | 15 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 27 | 63 | 22350.0233 |
8 | 20 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 29 | 63 | 22350.0234 |
8 | 25 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 31 | 63 | 22350.0235 |
8 | 30 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 32 | 63 | 22350.0236 |
8 | 35 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 34 | 63 | 22350.0237 |
8 | 40 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 36 | 63 | 22350.0238 |
8 | 45 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 38 | 63 | 22350.0239 |
8 | 50 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 40 | 63 | 22350.0240 |
8 | 60 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 43 | 63 | 22350.0231 |
8 | 70 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 47 | 63 | 22350.0241 |
8 | 80 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 51 | 63 | 22350.0242 |
8 | 90 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 54 | 63 | 22350.0243 |
8 | 100 | 9.5 | 14.1 | 25 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | -30 | 150 | 58 | 63 | 22350.0251 |
10 | 15 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 33 | 100 | 22350.0259 |
10 | 20 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 35 | 100 | 22350.0244 |
10 | 25 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 38 | 100 | 22350.0245 |
10 | 30 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 41 | 100 | 22350.0246 |
10 | 35 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 44 | 100 | 22350.0247 |
10 | 40 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 47 | 100 | 22350.0248 |
10 | 45 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 50 | 100 | 22350.0249 |
10 | 50 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 53 | 100 | 22350.0250 |
10 | 60 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 59 | 100 | 22350.0252 |
10 | 70 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 64 | 100 | 22350.0253 |
10 | 80 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 70 | 100 | 22350.0254 |
10 | 90 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 76 | 100 | 22350.0255 |
10 | 100 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 82 | 100 | 22350.0256 |
10 | 110 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 87 | 100 | 22350.0257 |
10 | 120 | 12.0 | 14.1 | 25 | 9.6 | 27.3 | 22.6 | 18.6 | 10 | -30 | 150 | 93 | 100 | 22350.0258 |
12 | 20 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 65 | 144 | 22350.0264 |
12 | 25 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 70 | 144 | 22350.0265 |
12 | 30 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 73 | 144 | 22350.0266 |
12 | 35 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 78 | 144 | 22350.0267 |
12 | 40 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 83 | 144 | 22350.0268 |
12 | 45 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 87 | 144 | 22350.0269 |
12 | 50 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 91 | 144 | 22350.0270 |
12 | 60 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 100 | 144 | 22350.0272 |
12 | 70 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 108 | 144 | 22350.0274 |
12 | 80 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 116 | 144 | 22350.0276 |
12 | 90 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 124 | 144 | 22350.0260 |
12 | 100 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 133 | 144 | 22350.0261 |
12 | 110 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 142 | 144 | 22350.0262 |
12 | 120 | 14.5 | 17.7 | 35 | 10.6 | 33.2 | 27.3 | 22.3 | 12 | -30 | 150 | 150 | 144 | 22350.0263 |
16 | 30 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 147 | 257 | 22350.0271 |
16 | 35 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 154 | 257 | 22350.0273 |
16 | 40 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 162 | 257 | 22350.0275 |
16 | 45 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 170 | 257 | 22350.0277 |
16 | 50 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 177 | 257 | 22350.0278 |
16 | 60 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 193 | 257 | 22350.0279 |
16 | 70 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 208 | 257 | 22350.0280 |
16 | 80 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 223 | 257 | 22350.0281 |
16 | 90 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 238 | 257 | 22350.0282 |
16 | 100 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 253 | 257 | 22350.0283 |
16 | 110 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 268 | 257 | 22350.0284 |
16 | 120 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 283 | 257 | 22350.0285 |
16 | 130 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 298 | 257 | 22350.0286 |
16 | 140 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 313 | 257 | 22350.0287 |
16 | 150 | 19.0 | 23.4 | 40 | 14.0 | 42.2 | 34.5 | 28.5 | 16 | -30 | 150 | 334 | 257 | 22350.0288 |
20 | 50 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 237 | 403 | 22350.0289 |
20 | 60 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 262 | 403 | 22350.0290 |
20 | 70 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 285 | 403 | 22350.0291 |
20 | 80 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 313 | 403 | 22350.0292 |
20 | 90 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 333 | 403 | 22350.0293 |
20 | 100 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 357 | 403 | 22350.0294 |
20 | 110 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 380 | 403 | 22350.0295 |
20 | 120 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 404 | 403 | 22350.0296 |
20 | 130 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 428 | 403 | 22350.0297 |
20 | 140 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 452 | 403 | 22350.0298 |
20 | 150 | 24.8 | 23.4 | 40 | 17.0 | 43.1 | 34.5 | 28.5 | 20 | -30 | 150 | 475 | 403 | 22350.0299 |
25 | 50 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 432 | 631 | 22350.0300 |
25 | 60 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 469 | 631 | 22350.0301 |
25 | 70 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 506 | 631 | 22350.0302 |
25 | 80 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 543 | 631 | 22350.0303 |
25 | 90 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 580 | 631 | 22350.0304 |
25 | 100 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 625 | 631 | 22350.0305 |
25 | 110 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 655 | 631 | 22350.0306 |
25 | 120 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 692 | 631 | 22350.0307 |
25 | 130 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 728 | 631 | 22350.0308 |
25 | 140 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 765 | 631 | 22350.0309 |
25 | 150 | 31.0 | 30.4 | 50 | 22.0 | 54.8 | 43.5 | 36.5 | 25 | -30 | 150 | 803 | 631 | 22350.0310 |
Codice componente
|
---|
22340.0238 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Foro di posizionamento (mm) | Resistenza al taglio, doppia (kN) | Materiale | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.85 € | 1 | 2 giorni | 10 | 8 | 9.5 | 14.1 | 25 | 40 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | 38 | Stainless steel 1.4305 |
Loading...
Tipo | Tipo manopola | Temperatura max.(°C) | 150 | Temperatura min.(°C) | -30 |
---|---|---|---|---|---|
Pulsante | Stainless steel, black | Molla | Stainless steel | Impugnatura | Aluminium, black similar to RAL 9005 |
Handle version | Button-Handle | Conflict Minerals free | yes | REACH compliant | yes |
Si trova sulla pagina di Imbastitori, autobloccanti, con impugnatura a fungo / Acciaio inox, il codice articolo è il seguente: 22340.0238.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 22340.0238.
Configura
Proprietà di base
Tipo
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
Foro di posizionamento(mm)
Resistenza al taglio, doppia(kN)
Materiale
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
22340.0212 |
22340.0213 |
22340.0214 |
22340.0239 |
22340.0240 |
22340.0241 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Foro di posizionamento (mm) | Resistenza al taglio, doppia (kN) | Materiale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.92 € | 1 | 2 giorni | 10 | 5 | 5.5 | 11.3 | 20 | 10 | 6 | 20.7 | 17.6 | 14.6 | 5 | 14 | Stainless steel 1.4305 | |||
16.92 € | 1 | 2 giorni | 10 | 5 | 5.5 | 11.3 | 20 | 15 | 6 | 20.7 | 17.6 | 14.6 | 5 | 14 | Stainless steel 1.4305 | |||
16.92 € | 8 | 2 giorni | 10 | 5 | 5.5 | 11.3 | 20 | 20 | 6 | 20.7 | 17.6 | 14.6 | 5 | 14 | Stainless steel 1.4305 | |||
19.85 € | 1 | 2 giorni | 10 | 8 | 9.5 | 14.1 | 25 | 45 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | 38 | Stainless steel 1.4305 | |||
19.85 € | 1 | 2 giorni | 10 | 8 | 9.5 | 14.1 | 25 | 50 | 8.2 | 27.3 | 22.6 | 18.6 | 8 | 38 | Stainless steel 1.4305 | |||
21.11 € | 2 | 2 giorni | 10 | - | - | - | - | - | - | - | - | - | - | - | - |