• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

KQ2R, raccordo istantaneo colore bianco - Innesto di riduzione (Codici componente - Download CAD)

KQ2R, raccordo istantaneo colore bianco - Innesto di riduzione
A one-touch fitting for single-action changing of tube fitting sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KQ2R08-10A

Plug-In Reducer KQ2R Outline Drawing And Dimensions

Plug-In Reducer KQ2R dimensional drawing

Plug-In Reducer KQ2R dimensional drawing

Release button dimensions (Applicable for oval types only)

Release button dimensions (Applicable for oval types only)

Applicable Tubing: Metric Size

Applicable tube outer diameter
mm
Applicable tube fitting size
ød
Model øD Release Button Dimensions L A M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø3.2 ø4 KQ2R23-04A1 7.1 6.7 9.5 28.6 15.3 13.3 3.4 2.9 2.5 0.8
ø6 KQ2R23-06A1 7.1 6.7 9.5 29.1 15.8 13.3 3.4 2.9 2.5 1
ø4 ø6 KQ2R04-06A1 8.2 7.7 10 28.6 15.3 13.3 5.6 4 3 1.1
ø8 KQ2R04-08A1 8.2 7.7 10 29.6 15.4 13.3 5.6 4 3 1.3
ø10 KQ2R04-10A1 10.4 7.7 10 31.7 16.1 13.3 5.6 4 3 2.2
ø6 ø4 KQ2R06-04A1 10.4 9.7 12 33.6 20.3 13.3 4 4 2.5 1.4
ø8 KQ2R06-08A1 10.4 9.7 12 31.6 17.4 13.3 13.1 10.4 4.5 1.7
ø10 KQ2R06-10A1 10.4 9.7 12 33.9 18.3 13.3 13.1 10.4 4.5 2.1
ø12 KQ2R06-12A1 12 9.7 12 35.7 18.7 13.3 13.1 10.4 4.5 3.2

Release button shape: oval

Applicable tube outer diameter
mm
Applicable tube fitting size
ød
Model øD Note: L A M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø2 ø4 KQ2R02-04A 5.8 27.8 14.5 11.9 - 0.9 1.4 0.6
ø3.2 ø4 KQ2R23-04A 7.1 28.6 15.3 13.3 3.4 2.9 2.5 0.8
ø6 KQ2R23-06A 7.1 29.1 15.8 13.3 3.4 2.9 2.5 1
ø4 ø6 KQ2R04-06A 8.2 28.6 15.3 13.3 5.6 4 3 1.1
ø8 KQ2R04-08A 8.2 29.6 15.4 13.3 5.6 4 3 1.3
ø10 KQ2R04-10A 10.4 31.7 16.1 13.3 5.6 4 3 2.2
ø6 ø4 KQ2R06-04A 10.4 33.6 20.3 13.3 4 4 2.5 1.4
ø8 KQ2R06-08A 10.4 31.6 17.4 13.3 13.1 10.4 4.5 1.7
ø10 KQ2R06-10A 10.4 33.9 18.3 13.3 13.1 10.4 4.5 2.1
ø12 KQ2R06-12A 12 35.7 18.7 13.3 13.1 10.4 4.5 3.2
ø8 ø10 KQ2R08-10A 13.2 35.1 19.5 14.2 26.1 18 6 2.9
ø12 KQ2R08-12A 13.2 36.5 19.5 14.2 26.1 18 6 3.4
ø10 ø12 KQ2R10-12A 15.9 39.2 22.2 15.6 41.5 32.8 7.5 4.5
ø16 KQ2R10-16A 16 44.7 24.1 15.6 41.5 32.8 7.5 6
ø12 ø16 KQ2R12-16A 18.5 45.7 25.1 17 58.3 46.1 9 7

Release button shape: circular
Note: øD is the maximum diameter.

Applicable Tubing: Inch Size

Applicable tube outer diameter
Inches
Applicable tube fitting size
ød (inches)
Model øD Release Button Dimensions L A M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 ø5/32 KQ2R01-03A1 7.1 6.7 9.5 28.6 15.3 13.3 3.4 2.9 2.5 0.8
ø3/16 KQ2R01-05A1 7.1 6.7 9.5 28.7 15.4 13.3 3.4 2.9 2.5 0.8
ø1/4 KQ2R01-07A1 7.1 6.7 9.5 28.4 15.1 13.3 3.4 2.9 2.5 1
ø5/32 ø3/16 KQ2R03-05A1 8.2 7.7 10 28.7 15.4 13.3 5.6 4 3 1
ø1/4 KQ2R03-07A1 8.2 7.7 10 31.8 18.5 13.3 5.6 4 3 1.2
ø3/16 ø1/4 KQ2R05-07A1 9.1 8.4 11 31.4 18.1 13.3 7.8 6.5 3.5 1.3
ø5/16 KQ2R05-09A1 9.1 8.4 11 33.4 19.2 13.3 7.8 6.5 3.5 1.5

Release button shape: oval

Applicable tube outer diameter
Inches
Applicable tube fitting size
ød (inches)
Model øD Note: L A M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 ø5/32 KQ2R01-03A 7.1 28.6 15.3 13.3 3.4 2.9 2.5 0.8
ø3/16 KQ2R01-05A 7.1 28.7 15.4 13.3 3.4 2.9 2.5 0.8
ø1/4 KQ2R01-07A 7.1 28.4 15.1 13.3 3.4 2.9 2.5 1
ø5/32 ø3/16 KQ2R03-05A 8.2 28.7 15.4 13.3 5.6 4 3 1
ø1/4 KQ2R03-07A 8.2 31.8 18.5 13.3 5.6 4 3 1.2
ø3/16 ø1/4 KQ2R05-07A 9.1 31.4 18.1 13.3 7.8 6.5 3.5 1.3
ø5/16 KQ2R05-09A 9.1 33.4 19.2 13.3 7.8 6.5 3.5 1.5
ø1/4 ø5/16 KQ2R07-09A 11.1 33.3 19.1 13.3 13.5 11.5 4.6 1.7
ø3/8 KQ2R07-11A 11.1 35.9 20.3 13.3 13.5 11.5 4.6 2.2
ø5/16 ø3/8 KQ2R09-11A 13.2 36.2 20.6 14.2 26 18.1 6 2.8
ø1/2 KQ2R09-13A 13.2 37.2 20.2 14.2 26 18.1 6 3.5
ø3/8 ø1/2 KQ2R11-13A 15.4 39.5 22.5 15.6 35.3 29.1 7 4.2

Release button shape: circular
Note: øD is the maximum diameter.

KQ2 Series overview

Main parts and features.

Main parts and features.

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø3.2, ø4, ø6

Applicable tube.

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR

Materials.

Usable fluids Air, water
Operating pressure range -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Specifications.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

*Lists the series of oval, metric size one-touch fittings. See the manufacturer's catalog for types other than the above

Codice componente
KQ2R08-10A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale guarnizione Attacchi, riduttori Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Connection Type Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

2.35 €

10 3 giorni [Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore-810-Collegamento tubiBiancoCirconferenza perfettaGrigio chiaroN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/tubo Tipo raccordo Attacco femmina e riduttore Liquido applicabile Acqua / Aria

Si trova sulla pagina di KQ2R, raccordo istantaneo colore bianco - Innesto di riduzione, il codice articolo è il seguente: KQ2R08-10A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2R08-10A.

Tipologia prodotto

Codice componente
KQ2R01-03A
KQ2R01-03A-X35
KQ2R01-03A1
KQ2R08-10A-X12
KQ2R08-10A-X35
KQ2R08-12A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale guarnizione Attacchi, riduttori Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Connection Type Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

3.15 €

10 4 giorni [Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore---5/32Collegamento tubiBiancoCirconferenza perfettaArancioneN/D

4.06 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore-5~ 60--------

4.98 €

10 26 giorni [Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore---5/32Collegamento tubiBiancoEllisseArancioneN/D

2.48 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore-5~ 60--------

2.47 €

10 4 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore-5~ 60-------Modifica colore corpo (Nero)

2.47 €

10 Stesso giorno

Stock

[Resina PP] PPStandard/Mini[EPDM] EPDM (rivestimento in fluoro)[Riduttore] Riduttore-812-Collegamento tubiBiancoCirconferenza perfettaGrigio chiaroN/D

Supporto tecnico