Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MTS8-30P-XC38
Precision Cylinder MTS Series external appearance
Tube Inner Diameter (mm) | 8 | 12 | 16 | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|---|---|---|
Spline Rod Diameter (mm) | 4 | 6 | 8 | 10 | 13 | 16 | 20 | |
Fluid | Air | |||||||
Minimum Operating Pressure | Without End Lock | 0.15 MPa | 0.12 MPa | 0.1 MPa | ||||
*With End Lock | - | 0.17 MPa | 0.15 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||||
Proof Pressure | 1.0 MPa | |||||||
Ambient and Fluid Temperature | -10°C to 60°C (no freezing) | |||||||
Bearing Type | Ball spline | |||||||
Cushioning | Rubber cushion | Air cushion | ||||||
Effective Cushion Length (mm) | - | 9 | 10 | 11 | 12 | 17 | 17 | |
Lubrication | Not required (non-lubricated) | |||||||
Operating Piston Speed (mm/s) | 50 to 500 | 50 to 800 | ||||||
Allowable Kinetic Energy J | 0.02 | 0.19 | 0.32 | 0.55 | 0.78 | 1.6 | 2.8 | |
Stroke Tolerance | (0 to +1.0) mm | |||||||
Non-Rotating Accuracy | 0.2° or less (within allowable torque value) | 0.1° or less (within allowable torque value) | ||||||
Piping Connection Port Diameter | - | M3 ×; 0.5 | M5 ×; 0.8 | M5 ×; 0.8 | M5 ×; 0.8 | M5 ×; 0.8 | Rc 1/8 | Rc 1/8 |
TN | - | - | - | - | - | NPT 1/8 | NPT 1/8 | |
TF | - | - | - | - | - | G1/8 | G1/8 |
*Excluding the lock parts, bore size 12 mm and 16 mm: 0.12 MPa, Bore size 20 to 40 mm: 0.10 MPa
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
8 | 5, 10, 15, 20, 25, 30 |
12/16 | 25, 50, 75, 100 |
20, 25, 32, 40 | 25, 50, 75, 100, 125, 150, 175, 200 |
*Strokes not listed above are all produced to order.
Tube Inner Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Lock position | Head side only | |||||
Holding Force (MAX) N | 29 | 53 | 82 | 125 | 211 | 329 |
Backlash | 1 mm | |||||
Manual Lock Release | Non-locking type only |
Basic type bore size 8 mm diagram
Basic type bore size 12 to 40 mm diagram
With end lock bore size 12 to 40 mm diagram
*Cannot be disassembled.
Dedicated tools are required for disassembly and reassembly. Contact the SMC support center regarding seal replacement.
Number | Part Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | 1 | Clear anodizing |
2 | Head cover | Aluminum alloy | 1 | Clear anodizing |
3 | Cylinder Tubing | Aluminum alloy | 1 | Hard anodized aluminum |
4 | Piston | Aluminum alloy | 1 | - |
5 | Spacer for Switch Type | Aluminum alloy | 1 | Chromate |
6 | Spline Rod | Stainless steel | 1 | ø8 mm: quenched |
Carbon steel | 1 | ø12 mm to ø40 mm: quenched / hard chrome plating | ||
7 | Cushion Bolt | Stainless steel | 1 | ø8 to 16 mm |
Carbon steel | 1 | ø20 to 40 mm: zinc chromate | ||
8 | End Lock Bolt | Carbon steel | 1 | Quenched / zinc chromate |
9 | Collar | Aluminum alloy | 1 | Chromate |
10 | Spline Nut | - | 1 | - |
11 | Cushion Needle | Carbon steel | 2 | Nickel plating |
12 | Cap | Copper alloy | 1 | Nickel plating |
13 | Lock Piston | Carbon steel | 1 | Quenched / hard chrome plated |
14 | Lock Spring | Steel wire | 1 | Zinc chromate |
15 | Damper | Urethane | 2 | ø8 mm |
1 | ø12 to 40 mm | |||
16 | Key | Carbon steel | 1 | - |
17 | Type C Retaining Ring for Hole | Carbon tool steel | 2 | ø8 mm: phosphate conversion coating |
1 | ø12 to 40 mm: phosphate conversion coating | |||
18 | Magnet | - | 1 | - |
19 | Plug | Alloy steel | 3 | Nickel plating |
20 | Hex Socket Head Set Screw | Alloy steel | 1 | Black zinc chromate |
21 | Piston Seal | NBR | 1 | - |
22 | Spline Seal | NBR | 1 | ø8 mm: rod seal |
23 | Collar Gasket | NBR | 1 | - |
24 | Tube Gasket | NBR | 1 | ø8 mm |
2 | ø12 to 40 mm | |||
25 | Piston Gasket | NBR | 1 | - |
26 | Cushion Seal | Urethane | 2 | - |
27 | Needle Gasket | NBR | 2 | - |
28 | Piston Seal for Lock | NBR | 1 | - |
29 | Cap Gasket | NBR | 1 | - |
*Spline rod width across flats is not related to the position of the body mounting face.
(Units: mm)
Basic type bore size 8 mm dimensional drawing
Bore size 8 mm male threaded rod end dimensional drawing
(Units: mm)
Basic type bore size 12 mm dimensional drawing
Bore size 12 mm male threaded rod end dimensional drawing
Bore size 12 mm with end lock dimensional drawing
Codice componente
|
---|
MTS8-30P-XC38 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Profilo corpo principale | D.I. cilindro: D (Ø) | Corsa: L (mm) | Ambiente, applicazioni | Pressione di esercizio (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Direction of Piping | Tipo di connettore | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
364.87 € | 1 | 26 giorni | Con guida | 8 | - | Standard / Vuoto | - | Smorzatore in gomma | 0.15–0.7 | Senza bloccaggio estremità (standard) | Vite M | Senza (magnete incorporato) | - | - | Filettatura femmina (standard) | Specifiche del vuoto (tipo stelo passante) | Tipo di connessione assiale | - |
Loading...
Metodo di funzionamento cilindro | A doppia azione | Metodo di funzionamento asta | Aste singole | Funzione aggiuntiva | Standard / Con funzione dente d’arresto asta |
---|---|---|---|---|---|
Tube Material | Lega di alluminio / Alluminio anodizzato rigido | Type of Shaft Bearing | Scanalatura con sfera | Specification of cylinder | Cilindro di precisione |
Si trova sulla pagina di MTS, cilindro di precisione (diametri 12-40), il codice articolo è il seguente: MTS8-30P-XC38.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MTS8-30P-XC38.
Configura
Proprietà di base
Corsa: L(mm)
Ambiente, applicazioni
Lead Wire Length(m)
Number of Switches
Tipo di connettore
Tipo
Profilo corpo principale
D.I. cilindro: D(Ø)
Cushion
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Rod Tip Shape
Custom-made Specifications
Direction of Piping
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MTS12-100RM |
MTS12-25 |
MTS12-25-A93VS |
MTS8-5 |
MTS8-5-XC38 |
MTS8-5M |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Profilo corpo principale | D.I. cilindro: D (Ø) | Corsa: L (mm) | Ambiente, applicazioni | Pressione di esercizio (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Custom-made Specifications | Direction of Piping | Tipo di connettore |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.61 € | 1 | 26 giorni | Con guida | 12 | - | Standard | - | Cuscino d'aria | 0,17 – 0,7 | Con bloccaggio lato testa | Vite M | Senza (magnete incorporato) | - | - | Filettatura maschio | Assente | - | - | ||
329.37 € | 1 | 4 giorni | Con guida | 12 | 25 | Standard | - | Cuscino d'aria | 0.12–0.7 | Senza bloccaggio estremità (standard) | Vite M | Senza (magnete incorporato) | - | - | Filettatura femmina (standard) | Assente | - | - | ||
349.90 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 12 | - | Standard | 0.12~ 0.7 | Cuscino d'aria | - | Senza bloccaggio estremità (standard) | Vite M | A93V | 0.5 | 1 pz | Filettatura femmina (standard) | Assente | Tipo tubazione standard | Assente | ||
286.77 € | 1 | 26 giorni | Con guida | 8 | - | Standard | - | Smorzatore in gomma | 0.15–0.7 | Senza bloccaggio estremità (standard) | Vite M | Senza (magnete incorporato) | - | - | Filettatura femmina (standard) | Assente | Tipo tubazione standard | - | ||
319.74 € | 1 | 26 giorni | Con guida | 8 | - | Vuoto / Standard | - | Smorzatore in gomma | 0.15–0.7 | Senza bloccaggio estremità (standard) | Vite M | Senza (magnete incorporato) | - | - | Filettatura femmina (standard) | Specifiche del vuoto (tipo stelo passante) | Tipo tubazione standard | - | ||
296.39 € | 1 | 26 giorni | Con guida | 8 | - | Standard | - | Smorzatore in gomma | 0.15–0.7 | Senza bloccaggio estremità (standard) | Vite M | Senza (magnete incorporato) | - | - | Filettatura maschio | Assente | Tipo tubazione standard | - |