Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MY1H10G-130H
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Product Image
Tube inner diameter (mm) | 10 | 16 | 20 | |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||
Guaranteed pressure resistance | 1.2 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Rubber cushion | Air cushion | ||
Lubrication | Lubrication-free | |||
Allowable difference of stroke length | +1.8 0 | |||
Piping connection port diameter | Front/side port | M5 ×; 0.8 | ||
Bottom port | - | ø4 (diameter 4 mm) |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB10 | Intermediate stroke (dedicated body used) |
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped |
-XB56 | Includes dowel pins |
-XB67 | Dust seal band NBR rubber lining specifications |
Centralized piping shape, structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover WR | Aluminum alloy | Painted |
3 | Head cover WL | Aluminum alloy | Painted |
4 | Piston yoke | Aluminum alloy | Hard anodized aluminum |
5 | Piston | Aluminum alloy | Chromate |
6 | End cover | Special resin | - |
7 | Wear ring | Special resin | - |
8 | Damper | Polyurethane rubber | - |
9 | Holder | Stainless steel | - |
10 | Stopper | Carbon steel | Nickel plating |
11 | Belt separator | Special resin | - |
12 | Seal magnet | Rubber magnet | - |
15 | Belt clamp | Special resin | - |
20 | Bearing | Special resin | - |
21 | Spacer | Chrome molybdenum steel | Nickel plating |
22 | Spring pin | Stainless steel | - |
23 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
24 | Cross-head binding head screws | Carbon steel | Chromate |
25 | Hex socket set screw | Carbon steel | Black zinc chromate plated |
26 | Plug with hex socket head | Carbon steel | Chromate |
27 | Magnet | - | - |
28 | Slide table | Aluminum alloy | Hard anodized aluminum |
29 | Head plate | Stainless steel | - |
30 | Lub-retainer | Special resin | - |
31 | Linear guide | - | - |
32 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
33 | Square nut | Carbon steel | Chromate |
34 | Stopper plate | Carbon steel | Chromate |
35 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
36 | Guide stopper | Carbon steel | Nickel plating |
37 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
Number | Part name | Quantity | MY1H10 |
---|---|---|---|
13 | Seal belt | 1 | MY10-16A-(stroke) |
14 | Dust seal band | 1 | MY10-16B-(stroke) |
16 | Scraper | 2 | MY1B10-PS |
17 | Piston packing | 2 | |
18 | Tube gasket | 2 | |
19 | O-ring | 4 |
(Unit: mm)
MY1H10G-stroke, dimensional drawing
Codice componente
|
---|
MY1H10G-130H |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Corsa (mm) | Materiale tavola | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Giunto cilindro senza barra | Ambiente d'esercizio | Trattamento superficie tavola | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Piping Format | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
734.05 € | 1 | 9 giorni | “Cilindro senza asta” | 130 | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | 0.2–0.8 | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - |
Loading...
Si trova sulla pagina di Cilindro senza asta con giunto meccanico, tipo con guida lineare, serie MY1H, il codice articolo è il seguente: MY1H10G-130H.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MY1H10G-130H.
Configura
Proprietà di base
Materiale tavola
Trattamento superficie tavola
Guida
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Tipo
Tipo
Corsa(mm)
Max. Massa di carico (gamma selezionabile)(kg)
Max. Massa di carico(kg)
Lunghezza tavola L(mm)
D.I. cilindro(Ø)
Giunto cilindro senza barra
Ambiente d'esercizio
Larghezza tavola W(mm)
Altezza tavola H(mm)
Pressione di esercizio(MPa)
Piping Format
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
End Block
Custom-made
Type
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MY1H10G-100H |
MY1H10G-100HS |
MY1H10G-120 |
MY1H10G-150 |
MY1H10G-150H |
MY1H10G-150HS |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Corsa (mm) | Materiale tavola | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Giunto cilindro senza barra | Ambiente d'esercizio | Trattamento superficie tavola | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Piping Format | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
704.24 € | 1 | 7 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | - | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
638.79 € | 1 | 8 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | - | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
603.15 € | 1 | 9 giorni | “Cilindro senza asta” | 120 | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | 0.2–0.8 | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
603.15 € | 1 | 4 giorni | “Cilindro senza asta” | 150 | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | - | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
734.05 € | 1 | 8 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | - | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - | ||
668.60 € | 1 | 8 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 5 to 9.2 | 6.1 | 50 | 10 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Con guida lineare | 43 | 27 | - | Tipo tubazione centralizzata | Vite M | Smorzatore in gomma | Magnete incorporato | Assente | - | - | - | 0.2–0.8 | Assente | - | - | - | - |