• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

AF10-60-A, nuovo modello modulare, filtro dell'aria (Codici componente - Download CAD)

AF10-60-A, nuovo modello modulare, filtro dell'aria

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • Sconto volumi elevati
An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
 The bowl is completely covered by transparent bowl guard.
 This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.

(i)Nota

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Model Number Notation

Model number example

Model number example

Model Number Notation

Model Number Notation

  • *1: Drain guide is NPT 1/8 (compatible with AF20-A) and NPT 1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø3/8" single-action fitting (compatible with AF30-A to AF60-A).
  • *2: Drain guide is G1/8 (compatible with AF20-A) and G1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø10 mm single-action fitting (compatible with AF30-A to AF60-A).
  • *3: Option B is not assembled and is supplied loose at the time of shipment. Assembly of a bracket and 2 mounting screws.
  • *4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore, manual release of the residual condensate before ending operations is recommended.
  • *5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *6: For chemical resistance of the bowl, refer to the catalog section "Specific Product Precautions"; "Effect of Atmosphere and Adherence of Organic Solvents and Chemicals. Chemical Data for Substances Causing Degradation (Reference)".
  • *7: A bowl guard is provided as standard (polycarbonate).
  • *8: A bowl guard is provided as standard (nylon).
  • *9: Float type auto drain: Cannot be selected in combination with C, D.
  • *10: Does not include a valve function.
  • *11: Metal bowl: Cannot be selected in combination with 2, 8.
  • *12: For pipe thread type: M5, NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *13: ✓ is for thread types M5 and NPT only.

Standard Specifications

Model AF10-A AF20-A AF30-A AF40-A AF40-06-A AF50-A AF60-A
Piping Connection Port Diameter M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 3/4, 1 1
Applicable Fluid Air
Ambient and Fluid Temperature −5 to +60°C (no freezing)
Proof Pressure 1.5 MPa
Maximum Operating Pressure 1.0 MPa
Filtration Rating 5 μm
Drain Capacity (cm3) 2.5 8 25 45
Case Material Polycarbonate
Bowl Guard - Semi-standard (steel) Standard equipment (polycarbonate)
Weight (kg) 0.06 0.08 0.18 0.36 0.41 0.87 1.00

Air Filter AF10-A to AF60-A Dimensions

AF10-A, AF20-A

AF10-A, AF20-A dimensional drawings

AF10-A, AF20-A dimensional drawings

AF30-A to AF40-06-A

AF30-A to AF40-06-A dimensional drawing

AF30-A to AF40-06-A dimensional drawing

AF50-A, AF60-A

AF50-A, AF60-A dimensional drawing

AF50-A, AF60-A dimensional drawing

 

(Unit: mm)

 

Model Standard Specifications Optional Specifications
Bracket Mounting Dimensions With auto
drain
P A B C D E G J M N Q R S T U V B
AF10-A M5 ×; 0.8 25 59.9 7 12.5 - 25 12.5 - - - - - - - - 77.9
AF20-A 1/8, 1/4 40 87.6 9.8 20 - 25 20 30 27 22 5.4 8.4 40 2.3 28 104.9
AF30-A 1/4, 3/8 53 115.1 14 26.7 30 35 26.7 41 35 23 6.5 13 53 2.3 30 156.8
AF40-A 1/4, 3/8, 1/2 70 147.1 18 35.5 38.4 40 35.5 50 52 26 8.5 12.5 70 2.3 35 186.9
AF40-06-A 3/4 75 149.1 20 35.5 38.4 40 35.5 50 52 25 8.5 12.5 70 2.3 34 188.9
AF50-A 3/4, 1 90 220.1 24 45 - 30 45 70 66 35 11 13 90 3.2 47 259.9
AF60-A 1 95 234.1 24 47.5 - 30 47.5 70 66 35 11 13 90 3.2 47 273.9
Model Semi-Standard Specifications
With barb
fitting
With drain
guide
Metal
Case
Metal Case
With Drain Guide
With Level Gauge
Metal Case
With Level Gauge
Metal Case
With Drain Guide
B B B B B B
AF10-A - - 59.3 - - -
AF20-A - 91.4 87.4 93.9 - -
AF30-A 123.6 121.9 117.6 122.1 137.6 142.1
AF40-A 155.6 153.9 149.6 154.1 169.6 174.1
AF40-06-A 157.6 155.9 151.6 156.1 171.6 176.1
AF50-A 228.6 226.9 222.6 227.1 242.6 247.1
AF60-A 242.6 240.9 236.6 241.1 256.6 261.1
Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Tipo di collegamento Filettatura tubazione nominale Rubinetto di scarico Materiale bicchierino Protezione vaschetta Direzione flusso Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

Loading...

Informazioni di base

Qualità aria compressa General Dry Air Livello di filtrazione 5μm Ambiente d'esercizio Standard

Supporto tecnico