• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Eliminatore di nebbia / eliminatore di nebbia da AFM20 a AFM40-A/micro eliminatore di nebbia da AFD20 a AFD40-A (Codici componente - Download CAD)

Eliminatore di nebbia / eliminatore di nebbia da AFM20 a AFM40-A/micro eliminatore di nebbia da AFD20 a AFD40-A

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.

(i)Nota

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Mist Separator AFM & Micro-Mist Separator AFD: Details

AFM20-A: product images

AFM20-A: product images

AFD40-A: product images

AFD40-A: product images

Mist Separator AFM & Micro-Mist Separator AFD: Specifications Examples

Model Number Notation

Model number example

Model number example

- Code Contents (1)
Body size
20 30 40
(2) Screw Type No symbol Rc
N Note 1) NPT
F Note 2) G
(3) Piping connection port diameter 01 1/8 - -
02 1/4
03 3/8 -
04 1/2 - -
06 3/4 - -
(4) Option a Mounting No symbol Without optional mounting parts
B Note 3) With Bracket
b Float type auto drain No symbol Without auto drain
C Note 4) N.C. (Normally Closed) Drain port is closed when no pressure is applied
D Note 5) N.O. (Normally Open) Drain port is open when no pressure is applied -
(5) Semi-standard c Bowl Note 6) No symbol Polycarbonate bowl
2 Metal bowl
6 Nylon bowl
8 Metal bowl with level gauge -
C With bowl guard -Note 7) -Note 7)
6C With bowl guard (nylon bowl) -Note 8) -Note 8)
d Drain exhaust port Note 12) No symbol With drain cock
J Note 9) Drain guide 1/8 - -
Drain guide 1/4 -
W Note 13) Drain cock with barb fitting (ø6 [diameter 6 mm] ×; ø4 [diameter 4 mm] for nylon tubes) -
e Flow direction No symbol Flow direction: left → right
R Flow direction: right → left
f Pressure unit No symbol Name plate and bowl caution plate units: MPa
Z Note 10) Name plate and bowl caution plate units: psi, °F Note 11) Note 11) Note 11)
  • *Note 1) The drain guide is NPT1/8 (applicable to the AFM20-A, AFD20-A); and NPT1/4 (applicable to the AFM30-A, AFM40-A / AFD30-A, AFD40-A). The auto drain port comes with a ø3/8 (diameter 3/8 mm) one-touch fitting (applicable to the AFM30-A, AFM40-A / AFD30-A, AFD40-A).
  • *Note 2) The drain guide is G1/8 (applicable to the AFM20-A, AFD20-A); and G1/4 (applicable to the AFM30-A, AFM40-A / AFD30-A, AFD40-A).
  • *Note 3) Brackets are not assembled and are supplied loose at the time of shipment. Mounting screws (2 pcs.) included.
  • *Note 4) When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *Note 5) If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. As such an N.C. type is recommended.
  • *Note 6) For chemical resistance of the bowl, refer to the table below "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)."
  • *Note 7) A bowl guard is provided as standard (polycarbonate).
  • *Note 8) A bowl guard is provided as standard (nylon).
  • *Note 9) Does not include a valve function.
  • *Note 10) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *Note 11) ○ is for thread type NPT only.
  • *Note 12) Float type auto drain: Cannot be selected in combination with C, D.
  • *Note 13) Metal bowl: Cannot be selected in combination with 2, 8.

Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)

Type Chemical name Application examples Materials
Polycarbonate Nylon
Acid Hydrochloric acid
Sulfuric acid, Phosphoric acid
Chromic acid
Acid washing liquid for metals Possible use ×;
Alkaline Sodium hydroxide (caustic soda)
Potassium hydroxide
Calcium hydroxide
Ammonia water
Sodium carbonate
Degreasing of metals
Industrial salts
Water-soluble cutting oil
×;
Inorganic salts Sodium sulfide
Potassium nitrate
Sodium sulfate
- ×; Possible use
Chlorinated solvents Carbon tetrachloride
Chloroform
Ethylene chloride
Methylene chloride
Cleansing liquid for metals
Printing ink
Dilution
×; Possible use
Aromatic series Benzene
Toluene
Paint thinner
Coatings
Dry cleaning
×; Possible use
Ketone Acetone
Methyl ethyl ketone
Cyclohexane
Photographic film
Dry cleaning
Textile industries
×; ×;
Alcohol Ethyl alcohol
IPA
Methyl alcohol
Antifreeze
Adhesive
Possible use ×;
Oil Gasoline
Kerosene
- ×;
Ester Phthalic acid dimethyl
Phthalic acid diethyl
Acetic acid
Synthetic oil
Anti-rust additives
×;
Ether Methyl ether
Ethyl ether
Brake oil additives ×;
Amino Methyl amino Cutting oil
Brake oil additives
Rubber accelerator
×; ×;
Other Thread-lock fluid
Seawater
Leak tester
- ×; Possible use

○: Essentially safe △: Some effects may occur ×;: Effects will occur

  • *When the above factors are present, or if there is some doubt, use a metal bowl for safety.

Standard specification

Model AFM20-A
AFD20-A
AFM30-A
AFD30-A
AFM40-A
AFD40-A
AFM40-06-A
AFD40-06-A
Connection port size 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4
Applicable fluids Air
Ambient temperature and working fluid temperature -5 to 60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.05 MPa
Filtration AFM20-A to AFM40-06-A 0.3 μm (filtration efficiency 99.9%)
AFD20-A to AFD40-06-A 0.01 μm (filtration efficiency 99.9%)
Oil mist density at outlet side AFM20-A to AFM40-06-A MAX 1.0 mg/m3 (ANR) (≒0.008 ppm) Note 2) Note 3)
AFD20-A to AFD40-06-A MAX 0.1 mg/m3 (ANR) before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm) Note 2) Note 3)
Rated flow (L/min [ANR]) Note 1) AFM20-A to AFM40-06-A 200 450 1,100
AFD20-A to AFD40-06-A 120 240 600
Drain capacity (cm3) 8 25 45
Case materials Polycarbonate
Bowl guard Semi-standard (steel) Standard equipment (polycarbonate)
Weight (kg) 0.09 0.19 0.38 0.43
  • *Note 1) Conditions - Inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
  • *Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
  • *Note 3) The bowl seal and other O-rings use a small amount of grease.

Structural Drawings

AFM20-A/AFD20-A: structural drawings

AFM20-A/AFD20-A: structural drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A structural drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A structural drawings

Component Parts

Number Part name Materials Model Additional notes
1 Body Die-cast aluminum AFM20-A to AFM40-06-A
AFD20-A to AFD40-06-A
Urban white

Replacement Parts

Number Part name Materials Part number
AFM20-A
AFD20-A
AFM30-A
AFD30-A
AFM40-A
AFD40-A
AFM40-06-A
AFD40-06-A
2 Element assembly AFM20 to 40 - AFM20P-060AS AFM30P-060AS AFM40P-060AS
AFD20 to 40 - AFD20P-060AS AFD30P-060AS AFD40P-060AS
3 Bowl seal NBR C2SFP-260S C32FP-260S C42FP-260S
4 Bowl assembly Note) Polycarbonate C2SF-A C3SF-A C4SF-A
  • *Note) Bowl seal is included. Units displayed: Please check separately with the manufacturer with regard to the supply of bowl assemblies with psi, °F units.

Mist Separator AFM, Micro-Mist Separator AFD: Dimensions

AFM20-A/AFD20-A

AFM20-A/AFD20-A dimensional drawings

AFM20-A/AFD20-A dimensional drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A: dimensional drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A: dimensional drawings

 

(Unit: mm)

 

Model Standard specification Option specification
Bracket mounting dimensions With auto drain
P A B C D E G J M N Q R S T U V B
AFM20-A/AFD20-A 1/8, 1/4 40 87.6 9.8 20 - 40 20 30 27 22 5.4 8.4 40 2.3 28 104.9
AFM30-A/AFD30-A 1/4, 3/8 53 115.1 14 26.7 30 50 26.7 41 35 23 6.5 13 53 2.3 30 156.8
AFM40-A/AFD40-A 1/4, 3/8, 1/2 70 147.1 18 35.5 38.4 75 35.5 50 52 26 8.5 12.5 70 2.3 35 186.9
AFM40-06-A/AFD40-06-A 3/4 75 149.1 20 35.5 38.4 75 35.5 50 52 25 8.5 12.5 70 2.3 34 188.9

 

(Unit: mm)

 

Model Semi-standard specifications
With barb fitting With drain guide Metal bowl Metal bowl with drain guide Metal bowl with level gauge Metal bowl with drain guide with level gauge
B B B B B B
AFM20-A/AFD20-A - 91.4 87.4 93.9 - -
AFM30-A/AFD30-A 123.6 121.9 117.6 122.1 137.6 142.1
AFM40-A/AFD40-A 155.6 153.9 149.6 154.1 169.6 174.1
AFM40-06-A/AFD40-06-A 157.6 155.9 151.6 156.1 171.6 176.1
Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Livello di filtrazione Portata aria trattamento
(L/min)
Tipo di collegamento Filettatura tubazione nominale Rubinetto di scarico Materiale bicchierino Protezione vaschetta Direzione flusso Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

Loading...

Informazioni di base

Qualità aria compressa General Dry Air Ambiente d'esercizio Standard

Supporto tecnico