• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

AMG150C-550C / AMG650-850, Separatore di condensa, Nuovo modello (Codici componente - Download CAD)

AMG150C-550C / AMG650-850, Separatore di condensa, Nuovo modello
An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.

(i)Nota

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Water Separator AMG Series Details

AMG150C to AMG550C: product images

AMG150C to AMG550C: product images

AMG650, AMG850: product images

AMG650, AMG850: product images

Water Separator AMG Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure * 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Moisture removal rate 99%
Element replacement interval 2 years or when pressure has dropped as far as 0.1 MPa
  • *With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

Model AMG150C AMG250C AMG350C AMG450C AMG550C AMG650 AMG850
Rated flow L/min (ANR) *Note) 300 750 1,500 2,200 3,700 6,000 12,000
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.38 0.55 0.9 1.4 2.1 4.2 10.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

AMG150C to AMG550C: Model Number Notation

AMG150C to AMG550C: model number example

AMG150C to AMG550C: model number example

AMG650, AMG850: Model Number Notation

AMG650, AMG850: model number example

AMG650, AMG850: model number example

Structural Drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG850 structural drawing

AMG850 structural drawing

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AMG150C AMG250C AMG350C AMG450C AMG550C AMG650 AMG850
4 Element assembly Resin, others Except option F AMG-EL150 AMG-EL250 AMG-EL350 AMG-EL450 AMG-EL550 AMG-EL650 AMG-EL850
For option F AMG-EL150-F AMG-EL250-F AMG-EL350-F AMG-EL450-F AMG-EL550-F - -
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Water Separator AMG Series: Dimensions Examples

AMG150C to AMG550C: dimensional drawing

AMG150C to AMG550C: dimensional drawing

  • *Note) The figure shows the drain cock specification.

 

(Unit: mm)

 

Model Piping connection port diameter A B C D E F G Bracket related dimensions
H I J K T U L M V N O P Q R S
AMG150C 1/8, 1/4 161 10 99 63 23 63 10 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6
AMG250C 1/4, 3/8 175 14 113 76 23 76 10 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2
AMG350C 3/8, 1/2 207 18 145 90 23 90 10 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3
AMG450C 1/2, 3/4 228 20 166 106 23 106 10 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2
AMG550C 3/4, 1 262 24 200 122 23 122 15 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2
Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Qualità aria compressa Livello di filtrazione Portata aria trattamento
(L/min)
Tipo di collegamento Filettatura tubazione nominale Ambiente d'esercizio Rubinetto di scarico Materiale bicchierino Protezione vaschetta Direzione flusso Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Supporto tecnico