SQ1*3*, serie 1000, elettrovalvola a 5 vie, tipo ad innesto (Nuovi Prodotti) (Codici componente - Download CAD)

SQ1*3*, serie 1000, elettrovalvola a 5 vie, tipo ad innesto (Nuovi Prodotti)
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SQ1231DN-51-C4-Q

Plug-In Unit SQ1000 Series Specifications

Plug-in unit SQ1000 Series external appearance

Plug-in unit SQ1000 Series external appearance

The single-action fittings can be replaced without removing the valve

The single-action fittings can be replaced without removing the valve

The connector entry direction can be changed with a single push

The connector entry direction can be changed with a single push

Valve Specifications Valve Construction Metal Seal Rubber Seal
Fluid Air
Maximum Operating Pressure 0.7 MPa (high-pressure type *3: 1.0 MPa)
Minimum Operating Pressure Single 0.1 MPa 0.15 MPa
Double (double solenoid) 0.1 MPa 0.1 MPa
3 position 0.1 MPa 0.2 MPa
4 Position Type - 0.15 MPa
Ambient Temperature and Operating Fluid Temperature -10 to 50°C *1
Lubrication Not required
Pilot Valve – Manual Operation Push type / locking type (tool required)
Vibration-Resistance / Impact-Resistance *2 30/150 m/s2
Enclosure Dust-proof
Solenoid Specifications Coil Rated Voltage 12, 24 V DC
Allowable Voltage Fluctuation ±10% of rated voltage
Coil Insulation Type Class B or equivalent
Power Consumption
(Current)
24 V DC DC 0.4 W (17 mA), DC 0.95 W (40 mA) *4
12 V DC DC 0.4 W (34 mA), DC 0.95 W (80 mA) *4

*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.

Model

Series Switching Method Sealing Method Model Flow Rate Characteristics *1 Response Time [ms] *2 Weight
(g)
1 → 4/2 (P → A/B) 4 → 5 (A → R1) Standard (0.4 W) High Speed Response (0.95 W)
C (dm3/ [s·bar]) b Cv C (dm3/ [s·bar]) b Cv
SQ1000 2 Position Single Metal Seal SQ1130 0.62 0.10 0.14 0.63 0.11 0.14 26 or less 12 or less 80
Rubber Seal SQ1131 0.79 0.20 0.19 0.80 0.20 0.19 24 or less 15 or less 80
Double Metal Seal SQ1230D 0.62 0.10 0.14 0.63 0.11 0.14 13 or less 10 or less 95
Rubber Seal SQ1231D 0.79 0.20 0.19 0.80 0.20 0.19 20 or less 15 or less 95
3 Position Closed
Center
Metal Seal SQ1330 0.58 0.12 0.14 0.63 0.11 0.14 44 or less 29 or less 100
Rubber Seal SQ1331 0.64 0.20 0.15 0.58 0.26 0.16 39 or less 25 or less 100
Exhaust
Center
Metal Seal SQ1430 0.58 0.12 0.14 0.60 0.14 0.14 44 or less 29 or less 100
Rubber Seal SQ1431 0.64 0.20 0.15 0.80 0.20 0.19 39 or less 25 or less 100
Pressure
Center
Metal Seal SQ1530 0.62 0.12 0.14 0.63 0.14 0.14 44 or less 29 or less 100
Rubber Seal SQ1531 0.79 0.21 0.19 0.59 0.20 0.14 39 or less 25 or less 100
4 Position Dual
3-Port Valve
Rubber Seal SQ1A31 SQ1B31 SQ1C31 0.59 0.28 0.15 0.59 0.28 0.15 27 or less 14 or less 95

*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

JIS symbol for 4 position dual 3 port valve (B)

JIS symbol for 4 position dual 3 port valve (B)

With/Without Manifold Block

Without manifold block external appearance

Without manifold block external appearance

  • When ordering together with manifolds
  • When only valve is required
With manifold (built-in back pressure check valve) external appearance

With manifold (built-in back pressure check valve) external appearance

  • When adding stations

*Lead wire not included.

*The valve is a 4 port specification [5 (R1) and 3 (R2) are common]. As such, back pressure cannot be prevented within the same valve when using dual 3-port valves.

Manual Operation Method

Non-locking push type (tool required) external appearance

Non-locking push type (tool required) external appearance

Locking type (tool required) external appearance

Locking type (tool required) external appearance

Precautions

  • *When energizing valves for a long period of time, heat generated by the coil will cause the temperature to rise, decreasing valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *When energizing a valve continuously, be sure to use the standard type (0.4 W) at an ambient temperature of 40°C or less and pay attention to discharging heat.
  • *Temperature increases are particularly high when simultaneously energizing 3 or more neighboring stations for a long-period continuously or when simultaneously energizing the A side and B side of a dual 3-port valve for an extended period.
  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Codice componente
SQ1231DN-51-C4-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Manuale Conformità CE Specifiche tubazioni Funzioni Valvola di controllo contropressione Specifiche comuni Raccordo di montaggio spina raccordo With/Without Manifold Block

86.98 €

1 4 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazioneTipo doppio2 posizioni, scaricoRitegno automatico24 V DCTubazioni ad attacco rapido-0.19Ø4Guarnizione morbida0.1–0.7CircuitoSenza bloccaggioNon bloccabile, a pressione (con utensile)Raccordo lateraleDoppio a 2 posizioni (elettrovalvola doppia), comune negativoSenza-Assente-

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Diam. cilindro applicabile(Ø) 40 o inf. Tubazioni Collegamento diretto
Tipo di azionamento Stelo pilota

Si trova sulla pagina di SQ1*3*, serie 1000, elettrovalvola a 5 vie, tipo ad innesto (Nuovi Prodotti), il codice articolo è il seguente: SQ1231DN-51-C4-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SQ1231DN-51-C4-Q.

Tipologia prodotto

Codice componente
SQ1130-51-C6-Q
SQ1130-5B1-C6-Q
SQ1130K-51-C6-B-Q
SQ1231DN-51-C6-M-Q
SQ1231DN-51-C6-Q
SQ1231DN-51-L6-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Manuale Conformità CE Specifiche tubazioni Funzioni Valvola di controllo contropressione Specifiche comuni Raccordo di montaggio spina raccordo With/Without Manifold Block

74.39 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.14Ø6Standard0.1–0.7CircuitoSenza bloccaggioNon bloccabile, a pressione (con utensile)Raccordo lateraleTipo standard (0.4W)Assente-Assente-

79.94 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.14Ø6Standard0.1–0.7CircuitoBloccoBloccabile (con utensile)Raccordo lateraleTipo standard (0.4W)Assente-Assente-

74.39 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.14Ø6Standard0.1–1.0CircuitoSenza bloccaggioNon bloccabile, a pressione (con utensile)Raccordo lateraleTipo ad alta pressione (1 MPa, 0,95 W) (supporta solo guarnizione metallica)Assente-Porta 2(B)-

94.94 €

1 26 giorni Uso singoloValvola a 5 porteDirettoSenza lubrificazioneTipo doppio2 posizioni, scaricoRitegno automatico24 V DCTubazioni ad attacco rapido-0.19Ø6Guarnizione morbida0.1–0.7CircuitoSenza bloccaggioNon bloccabile, a pressione (con utensile)Raccordo lateraleDoppio a 2 posizioni (elettrovalvola doppia), comune negativoAssente-Assente-

86.98 €

1 Stesso giorno

Stock

Unità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazioneTipo doppio2 posizioni, scaricoRitegno automatico24 V DCTubazioni ad attacco rapido-0.19Ø6Guarnizione morbida0.1–0.7CircuitoSenza bloccaggioNon bloccabile, a pressione (con utensile)Raccordo lateraleDoppio a 2 posizioni (elettrovalvola doppia), comune negativoSenza-Assente-

93.29 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazioneTipo doppio2 posizioni, scaricoRitegno automatico24 V DCTubazioni ad attacco rapido-0.19Ø6Guarnizione morbida0.1–0.7CircuitoSenza bloccaggioNon bloccabile, a pressione (con utensile)Raccordo sulla parte superioreDoppio a 2 posizioni (elettrovalvola doppia), comune negativoSenza-Assente-

Supporto tecnico