Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQ7-8-FG-D-3ZRO-Q
Solenoid valve VQ7-8 Series Size 2 / single unit series external appearance
2-position single indicator symbol
2-position double (metal) indicator symbol
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | |
Double | 0.15 MPa | 0.15 MPa | ||
3 position | 0.15 MPa | 0.20 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to +60°C *1 | -5 to +60°C *1 | ||
Lubrication | Not required | |||
Manual Operation | Push type (tool required) | |||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | |||
Enclosure | IP65 (dust-proof, jet-proof) | |||
Electrical Specifications | Coil Rated Voltage | 12 V, 24 V DC, 100 V, 110 V, 200 V, 220 V, 240 V AC (50/60 Hz) | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 1 W (42 mA) | ||
12 V DC | DC 1 W (83 mA) | |||
100 V AC *3 | 1.2 VA (12 mA) | |||
110 V AC*3 | 1.3 VA (11.5 mA) | |||
120 V AC*3 | 1.5 VA (12 mA) | |||
200 V AC*3 | 2.5 VA (12.5 mA) | |||
220 V AC*3 | 2.6 VA (13 mA) | |||
230 V AC*3 | 2.8 VA (12.5 mA) | |||
240 V AC*3 | 3 VA (13 mA) |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: The AC coil specification will include a rectifier element, so there is no difference in power consumption between startup and excitation.
Series | Number of Positions | Model | Piping connection port diameter | ||
---|---|---|---|---|---|
VQ7-8 | 2 Position | Single | Metal Seal | VQ7-8-FG-S-□ | 3/8 |
Rubber Seal | VQ7-8-FG-S-□R | ||||
Double | Metal Seal | VQ7-8-FG-D-□ | |||
Rubber Seal | VQ7-8-FG-D-□R | ||||
3 Position | Closed Center | Metal Seal | VQ7-8-FHG-D-□ | ||
Rubber Seal | VQ7-8-FHG-D-□R | ||||
Exhaust Center | Metal Seal | VQ7-8-FJG-D-□ | |||
Rubber Seal | VQ7-8-FJG-D-□R | ||||
Perfect type | Metal Seal | VQ7-8-FPG-D-□ | |||
Rubber Seal | VQ7-8-FPG-D-□R | ||||
Pressure Center | Metal Seal | VQ7-8-FIG-D-□ | |||
Rubber Seal | VQ7-8-FIG-D-□R |
Series | Flow Rate Characteristics | Response Time ms *3 | Weight kg *2 | |||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | |||
VQ7-8 | 10 | 0.18 | 2.4 | 12 | 0.24 | 3.0 | 40 or less | 0.64 |
12 | 0.24 | 3.0 | 13 | 0.27 | 3.3 | 45 or less | ||
10 | 0.18 | 2.4 | 12 | 0.24 | 3.0 | 15 or less | 0.70 | |
12 | 0.24 | 3.0 | 13 | 0.27 | 3.3 | 20 or less | ||
10 | 0.28 | 2.4 | 10 | 0.24 | 2.4 | 45 or less | 0.75 | |
11 | 0.25 | 2.8 | 11 | 0.27 | 2.8 | 50 or less | ||
10 | 0.16 | 2.4 | 10 | 0.20 | 2.4 | 45 or less | 0.75 | |
11 | 0.26 | 2.8 | 13 | 0.27 | 3.3 | 50 or less | ||
7.2 | - | - | 7.0 | - | - | 60 or less | 1.98 | |
7.2 | - | - | 7.0 | - | - | 60 or less | ||
10 | 0.26 | 2.4 | 11 | 0.25 | 2.8 | 45 or less | 0.75 | |
13 | 0.27 | 3.3 | 12 | 0.29 | 3.0 | 50 or less |
*1: Based on JIS B8419:2010 (Value with supply pressure of 0.5 MPa, with light and surge voltage suppressor and using clean air.) The response time changes according to pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate. (Sub-plate: 3/8, 1/2: 0.68 kg, 3/4: 1.29 kg)
(Unit: mm)
2-position single: VQ7-8-FG-S / 2-position single (reverse pressure): VQ7-8-YZ-S dimensional drawing
(Unit: mm)
2-position single: VQ7-8-FG-S / 2-position single (reverse pressure): VQ7-8-YZ-S bottom piping dimensional drawing
*Dimensions in ( ) are for 3/4
*1: For 3/4, the mounting hole pitch dimension differs between the side piping type and the bottom piping type.
(Unit: mm)
2-position double: VQ7-8-FG-D / 2-position double (reverse pressure): VQ7-8-YZ-D dimensional drawing
*Dimensions in ( ) are for 3/4
(Unit: mm)
3-position closed center: VQ7-8-FHG-D / 3-position exhaust center: VQ7-8-FJG-D / 3-position pressure center: VQ7-8-FIG-D dimensional drawing
Metal-seal type / VQ7-8-FPG-D-□ structure drawing
Rubber seal type / VQ7-8-FG-S-□R□ structure drawing
Part Names
*See the manufacturer's catalog for product information other than the above.
Codice componente
|
---|
VQ7-8-FG-D-3ZRO-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Conformità CE | Tipo corpo | Specifiche tubazioni | Pressione inversa | Connettore | Opzione | Diametro raccordo di collegamento tubazione | Related component type | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.52 € | 1 | 4 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Guarnizione morbida | 0.15–1 | Circuito | Sì | Scarico comune | - | Assente | Morsettiera DIN (senza connettore) | Spia con circuito di protezione | - | - | - |
Loading...
Si trova sulla pagina di VQ7-8, Elettrovalvola ISO standard Misura2 / Unità singola, il codice articolo è il seguente: VQ7-8-FG-D-3ZRO-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQ7-8-FG-D-3ZRO-Q.
Configura
Proprietà di base
Caratteristiche
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Valore CV
Specifiche tubazioni
Diametro raccordo di collegamento tubazione
Related component type
Type of fitting thread part
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Numero di solenoidi
A commutazione
Stato allo spegnimento
Tensione
Tubazioni
Tipo di azionamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Conformità CE
Tipo corpo
Pressione inversa
Connettore
Opzione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQ7-8-FG-D-1ZA04-Q |
VQ7-8-FG-D-1ZR-Q |
VQ7-8-FG-D-2Z-Q |
VQ7-8-FG-D-3ZRSC-Q |
VQ7-8-FG-D-3ZSC-Q |
VQ7-8-FG-D-5SC-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Conformità CE | Tipo corpo | Specifiche tubazioni | Pressione inversa | Connettore | Opzione | Diametro raccordo di collegamento tubazione | Related component type | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.24 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Antigocciolamento / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 100 V AC | [Rc (R)] Rc | 1/2 | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.15–1 | Circuito | Prodotto con conformità CE | Scarico comune | Raccordo laterale | Assente | Morsettiera DIN (con connettore) | Spia con circuito di protezione | - | - | - | ||
157.45 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 100 V AC | - | - | - | Tubatura sottobase | Stelo pilota | - | Guarnizione morbida | 0.15–1 | Circuito | Sì | Scarico comune | - | Assente | Morsettiera DIN (con connettore) | Spia con circuito di protezione | - | - | - | ||
157.35 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 200 V AC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.15–1 | Circuito | Sì | Scarico comune | - | Assente | Morsettiera DIN (con connettore) | Spia con circuito di protezione | - | - | - | ||
167.18 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Guarnizione morbida | 0.15–1 | Circuito | Sì | Scarico comune | - | Assente | Connettore precablato | Spia con circuito di protezione | - | - | - | ||
167.18 € | 1 | 4 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.15–1 | Circuito | Sì | Scarico comune | - | Assente | Connettore precablato | Spia con circuito di protezione | - | - | - | ||
162.26 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 110 V AC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.15–1 | Circuito | Sì | Scarico comune | - | Assente | Connettore precablato | Assente | - | - | - |