Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQD1151-6L-M5-Q
L plug connector type, base mounted type external appearance
L plug connector type, body ported type external appearance
M plug connector type, base mounted type external appearance
M plug connector type, body ported type external appearance
Item | Type | ||||
---|---|---|---|---|---|
Standard single type | Large-flow single capacity type | Large-flow latching type | |||
Valve Specifications | Valve construction | 4-port direct operated poppet valve | |||
Usable fluids | Air | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure / Vacuum specification | 0 MPa / -101.2 kPa | ||||
Response time*1 | ON: 4 ms ±1, OFF: 2 ms ±1 | 10 ms or less | |||
Ambient and fluid temperature | -10 to +50°C *2 | ||||
Lubrication | Not required | ||||
Manual Operation | Non-locking, push type | Locking type | |||
Impact resistance / Vibration resistance*3 | 150/30 m/s2 | ||||
Mounting position | Unrestricted | ||||
Enclosure | Dust-proof | ||||
Weight | 34 g | 37 g | |||
Electrical Specifications | Coil rated voltage | DC | 24 V, 12 V | 24 V DC | |
Allowable voltage fluctuation | ±10% of rated voltage | ||||
Coil insulation type | Class B or equivalent | ||||
Power consumption | DC | 2 W | 3.2 W (Power saving type), (inrush 3.2 W, holding 1.0 W)*4 | 2 W | |
Electrical entry | L plug connector, M plug connector (with indicator light / surge voltage suppressor) |
*1: Response time measured based on JIS B8419:2010. (Value during operation except immediately after left unused with coil temperature 20°C, pressure 0.5 MPa, rated voltage, with indicator light / surge voltage suppressor) Depending on the operating conditions, a response delay of approximately 1 ms may be experienced immediately following a period of disuse.
*2: Use dry air when operating at low temperatures and with no condensation.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: For information regarding inrush time, see the electrical waveform for the power-saving type shown under "Wiring Specifications" in the manufacturer's catalog.
Valve Model Numbers | Port Size | Flow Rate Characteristics | ||||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||
Body Ported | VQD1121-□L-M5 VQD1121-□M-M5 | M5 × 0.8 | 0.22 | 0.16 | 0.05 | 0.19 | 0.31 | 0.05 |
VQD1121U-□L-M5 VQD1121U-□M-M5 VQD1121W-□L-M5 VQD1121W-□M-M5 | 0.27 | 0.24 | 0.07 | 0.28 | 0.28 | 0.07 | ||
Base Mounted (with Sub-Plate) | VQD1151-□L-M5 VQD1151-□M-M5 | 0.22 | 0.10 | 0.05 | 0.22 | 0.31 | 0.06 | |
VQD1151U-□L-M5 VQD1151U-□M-M5 VQD1151W-□L-M5 VQD1151W-□M-M5 VQD1251U-□L-M5 VQD1251U-□M-M5 VQD1251W-□L-M5 VQD1251W-□M-M5 | 0.27 | 0.25 | 0.07 | 0.27 | 0.28 | 0.07 |
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Solenoid coil assembly | - | - |
2 | Sub-plate | Aluminum | VQD1000-S-M5 (base mounted type only) |
3 | Body | ZDC | - |
4 | Spool valve | Aluminum | - |
5 | Poppet | HNBR | - |
6 | Guide ring | Resin | - |
7 | Return spring | Stainless steel | - |
8 | Manual override | Aluminum | - |
9 | Gasket | HNBR | - |
10 | Round head combination screw | Steel | - |
Component part (single type)
*Body unit cannot be dismantled.
(Unit: mm)
L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing
(Unit: mm)
L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing
(Unit: mm)
L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing
Codice componente
|
---|
VQD1151-6L-M5-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Spia / circuito di protezione | Conformità CE | Opzioni valvola | Related component type | Materiale | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.13 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 4 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 12 V DC | M | M5 | - | Tubatura sottobase | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina L, con spia / circuito di protezione | - | Prodotto con conformità CE | Standard | - | - |
Loading...
Si trova sulla pagina di VQD1000, valvola a 4 vie a fungo diretto, il codice articolo è il seguente: VQD1151-6L-M5-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQD1151-6L-M5-Q.
Configura
Proprietà di base
Numero di solenoidi
Diam. cilindro applicabile(Ø)
Spia / circuito di protezione
Related component type
Materiale
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Caratteristiche
A commutazione
Stato allo spegnimento
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Tubazioni
Tipo di azionamento
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Conformità CE
Opzioni valvola
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQD1121-5LO-M5-Q |
VQD1121-5M-M5-Q |
VQD1121-5MO-M5-Q |
VQD1151-6LO-M5-Q |
VQD1151-6LO-Q |
VQD1151-6M-M5-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Spia / circuito di protezione | Conformità CE | Opzioni valvola | Related component type | Materiale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.68 € | 1 | 33 giorni | Elettrovalvole | Uso singolo | Valvola a 4 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | M | M5 | - | Collegamento diretto | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina L, con spia / circuito di protezione, senza connettore | - | Prodotto con conformità CE | Standard | - | - | ||
48.65 € | 1 | 4 giorni | Elettrovalvole | Uso singolo | Valvola a 4 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | M | M5 | - | Collegamento diretto | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina M, con spia / circuito di protezione | - | Prodotto con conformità CE | Standard | - | - | ||
47.68 € | 1 | 4 giorni | Elettrovalvole | Uso singolo | Valvola a 4 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | M | M5 | - | Collegamento diretto | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina M, con spia / circuito di protezione senza connettore | - | Prodotto con conformità CE | Standard | - | - | ||
45.03 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 4 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 12 V DC | M | M5 | - | Tubatura sottobase | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina L, con spia / circuito di protezione, senza connettore | - | Prodotto con conformità CE | Standard | - | - | ||
39.42 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 4 porte | Base collettore | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 12 V DC | - | - | - | Tubatura sottobase | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina L, con spia / circuito di protezione, senza connettore | - | Prodotto con conformità CE | Standard | - | - | ||
46.13 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 4 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 12 V DC | M | M5 | - | Tubatura sottobase | Fungo a movimento lineare | 0.05 | Guarnizione morbida | 0–0.7 | Circuito | Non fornito | Conduttore spina: Connettore spina M, con spia / circuito di protezione | - | Prodotto con conformità CE | Standard | - | - |