ZP2-*H / K / U, Ventosa "Mark-free"

ZP2-*H / K / U, Ventosa "Mark-free"
[Features]
· Avoids leaving any suction marks (rubber components) on the workpiece.
· Prevents the pad (rubber) and the workpiece from sticking together.
· Compatible with ZP series bellows pads (ø6 to ø32).

(i)Nota

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Resin Attachment ZP2 Series Specifications

Resin Attachment Series external appearance

Resin Attachment Series external appearance

Resin Attachment usage example

Resin Attachment usage example

Product Dimensional Drawings

 

(Unit: mm)

 

Resin Attachment dimensional drawing

Resin Attachment dimensional drawing

Model Applicable pad A B C D E F Y
ZP2-06K■ ZP06B□ 6 7 1.6 0.5 3 13.5 0.5
ZP2-08K■ ZP08B□ 8 9 3
ZP2-10K■ ZP10B□ 10 12 3.5 3.5 16.5
ZP2-13K■ ZP13B□ 13 15 4 5.5 19
ZP2-16K■ ZP16B□ 16 18 6 20.5
ZP2-20K■ ZP20B□ 20 22 8 1 8.5 24.5 1
ZP2-25K■ ZP25B□ 25 27 10 25
ZP2-32K■ ZP32B□ 32 34 11.5 30

Note 1: The "■" in the model numbers in this table indicates the attachment material.
Note 2: The "□" in the applicable pads in this table indicates the pad material.

Notes

Bellows pad and attachment assembly example

Bellows pad and attachment assembly example

  • This attachment can only be assembled onto the manufacturer's standard bellows pad.
  • When the attachment is made of conductive PEEK, use conductive material for the pad.
  • Before using the attachment, make sure to clean it.
  • This product has not been cleaned. If used in the condition in which it was shipped, residual material or marks may be left on the workpiece. Clean properly before using. Contact the manufacturer's support center if you have any questions.
  • The part of the product which contacts with the workpiece is made of resin and may suffer greater vacuum pressure leakage during suction than the general rubber pad. Therefore, maintain as large a flow rate as possible in order to minimize drops in pressure due to leakage.
  • Cannot be used for vacuum retention.
  • Make sure to evaluate the product to ensure it can be used.
  • If having contact with hard materials is a problem, refrain from using this product.
Codice componente
ZP2-06KGP
ZP2-06KP
ZP2-08KGP
ZP2-08KP
ZP2-10KGP
ZP2-10KP
ZP2-13KGP
ZP2-13KP
ZP2-16KGP
ZP2-16KP
ZP2-20KGP
ZP2-20KP
ZP2-25KGP
ZP2-25KP
ZP2-32KGP
ZP2-32KP
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Diametro tampone compatibile
(mm)
Materiale accessorio

8.73 €

1 Preventivo 6PEEK conduttivo

6.27 €

1 Preventivo 6PEEK

8.73 €

1 Preventivo 8PEEK conduttivo

6.27 €

1 Preventivo 8PEEK

14.29 €

1 Preventivo 10PEEK conduttivo

6.87 €

1 39 giorni 10PEEK

17.40 €

1 Preventivo 13PEEK conduttivo

8.40 €

1 Preventivo 13PEEK

17.77 €

1 Preventivo 16PEEK conduttivo

9.87 €

1 Preventivo 16PEEK

22.52 €

1 Preventivo 20PEEK conduttivo

12.98 €

1 Preventivo 20PEEK

34.90 €

1 Preventivo 25PEEK conduttivo

16.47 €

1 Preventivo 25PEEK

95.32 €

1 Preventivo 32PEEK conduttivo

22.74 €

1 Preventivo 32PEEK

Loading...

  1. 1

Informazioni di base

Tipo di piede Componenti correlati

Supporto tecnico