AC20D-B to AC40D-B, nuovo modello modulare, filtro regolatore + Microfiltro disoleatore (Codici componente - Download CAD)

AC20D-B to AC40D-B, nuovo modello modulare, filtro regolatore + Microfiltro disoleatore
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

AC30D-02E-SV-J-B

Air Combination, Filter Regulator + Mist Separator, AC20D-B to AC40D-B Specifications

AC40D-B external appearance

AC40D-B external appearance

JIS symbol

JIS symbol

Standard Specifications

Model AC20D-B AC30D-B AC40D-B AC40D-06-B
Components Filter regulator [AW] AW20-B AC30-B AW40-B AW40-06-B
Mist Separator [AFM] AFM20-A AFM30-A AFM40-A AFM40-06-A
Port size 1/8, 1/4 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AW]*1 1/8
Fluid Air
Ambient temperature and working fluid temperature Note 2) -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set Pressure Range [AW] 0.05 to 0.85 MPa
Filtration [AW/AFM] AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *3 150 330 800 800
Outlet Oil Mist Density [AFM]*4 *5 Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AW/AFM] Polycarbonate
Bowl Guard [AW/AFM] Semi-standard (steel) Standard equipment (polycarbonate)
Structure [AW] Relieving type
Weight (kg) 0.32 0.62 1.15 1.25

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: At compressor discharge concentration 30 mg/m3 (ANR)
*5: The bowl seal and other O-rings use a small amount of grease.

Dimensions

AC20D-B dimensional drawing

AC20D-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

 

(Unit: mm)

 

Model Standard specification
P1 P2 A B C* E F G J K Bracket mounting dimensions
M Q1 Q2 R S U V
AC20D-B 1/8, 1/4 1/8 83.2 87.6 72.4 - 41.6 40 26 5 3
Codice componente
AC30D-02E-SV-J-B
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Diametro collegamento Pressione di esercizio max.
(MPa)
Materiali involucro Protezione coppa Meccanismo di scarico Direzione flusso Rubinetto di scarico Manometro Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

201.24 €

1 26 giorni Rc1/41[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Non in dotazione] Senza (guida scarico)[Con manometro standard] Manometro incorporato profilo quadrato (con indicatore di limite)30Posizione di attacco: AW + AFM + V0.05–0.85MPaGuida di scarico 1/4MPa

Loading...

  1. 1

Informazioni di base

Combinazione regolatori Filtro regolatore + Disoleatore Filtro, livello di filtraggio 5μm Livello filtraggio separatore di nebbia 0.3μm
Ambiente d'esercizio Attrezzi pneumatici Qualità aria compressa Aria secca comune

Si trova sulla pagina di AC20D-B to AC40D-B, nuovo modello modulare, filtro regolatore + Microfiltro disoleatore, il codice articolo è il seguente: AC30D-02E-SV-J-B.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AC30D-02E-SV-J-B.

  • Specifiche e dimensioni di alcuni componenti potrebbero non essere illustrate in modo esauriente. Per i dettagli esatti, consultare i cataloghi dei produttori .

Tipologia prodotto

Codice componente
AC20D-01E1-B
AC20D-01G-B
AC20D-01M-B
AC30D-02G-B
AC30D-02M-B
AC30D-03-B
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Diametro collegamento Pressione di esercizio max.
(MPa)
Materiali involucro Protezione coppa Meccanismo di scarico Direzione flusso Rubinetto di scarico Manometro Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

167.58 €

1 26 giorni Rc1/81[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con pressostato] Pressostato digitale20AssenteAssente0.05–0.85MPaCon rubinetto di scaricoMPa

71.85 €

1 26 giorni Rc1/81[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con indicatore di limite)20AssenteAssente0.05–0.85MPaCon rubinetto di scaricoMPa

115.38 €

1 6 giorni Rc1/81[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con zona di colore)20AssenteAssente0.05–0.85MPaCon rubinetto di scaricoMPa

91.97 €

1 26 giorni Rc1/41[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con indicatore di limite)30AssenteAssente0.05–0.85MPaCon rubinetto di scaricoMPa

104.46 €

1 6 giorni Rc1/41[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con zona di colore)30AssenteAssente0.05–0.85MPaCon rubinetto di scaricoMPa

81.68 €

1 26 giorni Rc3/81[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Assente (con tappo presa di pressione)] Senza manometro30AssenteAssente0.05–0.85MPaCon rubinetto di scaricoMPa

Supporto tecnico