Snap locks, Locking distance adjustable

Snap locks, Locking distance adjustable
  • Sconto volumi elevati
Snap locks GN 315 are characterised by a radial, spring-loaded slide causing the locking action.
When closing the door, the locking action sets in automatically. The bevelled slide is first pushed back via an appropriately arranged lug and then moved into the locking position by the pressure spring.
The door is unlocked via the push button.
To operate the door, these snap locks are fitted with an operating button.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
315-A1
315-A2
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Locking distance

20.32 €

1 Disponibile Stesso giorno

Stock

A 1

20.52 €

1 Disponibile 4 giorni A 2

Loading...

  1. 1

Supporto tecnico