TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model (Codici componente)

TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

  • TSC-CR-HEM3LB
  • LN-TSC-CR-HEM3S
  • Sconto volumi elevati
[Caratteristiche] Raggio del collo lungo multifunzionale con elevata velocità di avanzamento ed eccellente durata Ha un rivestimento con elevata resistenza all'ossidazione e alta durezza, e raggiunge una lunga durata. Efficace nella lavorazione ad alta velocità e a secco come proprietà del rivestimento -Può essere riaffilato. Consultare la pagina "Servizio di riaffilatura" per le procedure di applicazione, la gamma di servizi, i prezzi, ecc.
  • TS
  • General Steel
  • 3 Flutes

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

TSC-CR-HEM3LB1-8-R0.3

TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model:Related Image

Codice componente
TSC-CR-HEM3LB1-8-R0.3
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Outer Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications R Precision
(μm)
Additional Classification #6 Figure Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

58.29 €

1 Disponibile 5 giorni 10.3General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Acciaio inox[◎] / Ghisa[○] / Aluminum Alloy[○] / Copper Alloy[○]0.835048Flat Surface / Side Surface / Curved Surface / Scanalatura / Inclined Cutting±0.005Stocked Product-10.958.388.799.7610.98

Loading...

  1. 1

Specifiche

TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model:Related Image

 Model Number
TSC-CR-HEM3LB (Stocked Product) / LN-TSC-CR-HEM3S (Manufactured Product)

Outer Diameter
D
Length Under Neck ℓ1
(Manufactured products designated
in 1 mm increment)
Radius
R
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure ● Stocked Product
□ Manufactured Product
30'
1 6 0.2 0.3 0.8 0.95 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
12 12.57 13.19 14.65 16.48
1.5 6 0.2 0.3 1.2 1.45 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
12 12.57 13.19 14.65 16.48
2 10 0.2 0.5 1.6 1.95 50 4 10.47 10.99 12.21 13.73 1
12 12.57 13.19 14.65 16.48
14 14.66 15.39 17.09 19.22
16 16.75 17.58 19.53 Without Interference
20 70 20.94 21.98 24.41 Without Interference
2.5 16 0.2 0.5 2 2.4 70 4 16.75 17.58 19.53 Without Interference 1
20 20.94 21.98 Without Interference Without Interference
30 31.41 32.97 Without Interference Without Interference
3 16 0.2 0.5 1 2.4 2.9 70 6 16.75 17.58 19.53 21.97 1
20 20.94 21.98 24.41 27.46
30 31.41 32.97 36.62 Without Interference
13 ~ 36 0.3 0.5 8 60 - - - - 2
4 16 0.2 0.5 1 3.2 3.8 70 6 16.75 17.58 19.53 Without Interference 1
20 20.94 21.98 24.41 Without Interference
30 31.41 32.97 Without Interference Without Interference
16 ~ 38 0.3 0.5 11 60 - - - - 2

[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the points below differ when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "length under neck" and "radius" is the opposite.

For Cutting Conditions, Refer to >>Click here.

Più Informazioni

TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model:Related Image

Informazioni di base

Model Long Neck Radius Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Si trova sulla pagina di TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model, il codice articolo è il seguente: TSC-CR-HEM3LB1-8-R0.3.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto TSC-CR-HEM3LB1-8-R0.3.

Tipologia prodotto

Codice componente
TSC-CR-HEM3LB1-6-R0.2
TSC-CR-HEM3LB1-6-R0.3
TSC-CR-HEM3LB1-8-R0.2
TSC-CR-HEM3LB1.5-12-R0.2
TSC-CR-HEM3LB1.5-6-R0.2
TSC-CR-HEM3LB1.5-6-R0.3
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Outer Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications R Precision
(μm)
Additional Classification #6 Figure Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

58.29 €

1 Disponibile 5 giorni 10.2Copper Alloy[◯] / Aluminum Alloy[◯] / Ghisa[◯] / Acciaio inox[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.835046Inclined Cutting / Scanalatura / Curved Surface / Side Surface / Flat Surface±0.005Stocked Product-10.956.286.597.328.24

76.77 €

1 Disponibile 5 giorni 10.3Copper Alloy[◯] / Aluminum Alloy[◯] / Ghisa[◯] / Acciaio inox[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.835046Inclined Cutting / Scanalatura / Curved Surface / Side Surface / Flat Surface±0.005Stocked Product-10.956.286.597.328.24

76.77 €

1 Disponibile 5 giorni 10.2Copper Alloy[◯] / Aluminum Alloy[◯] / Ghisa[◯] / Acciaio inox[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]0.835048Inclined Cutting / Scanalatura / Curved Surface / Side Surface / Flat Surface±0.005Stocked Product-10.958.388.799.7610.98

79.29 €

1 Disponibile 5 giorni 1.50.2Copper Alloy[◯] / Aluminum Alloy[◯] / Ghisa[◯] / Acciaio inox[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]1.2350412Inclined Cutting / Scanalatura / Curved Surface / Side Surface / Flat Surface±0.005Stocked Product-11.4512.5713.1914.6516.48

74.50 €

1 Disponibile 5 giorni 1.50.2Copper Alloy[◯] / Aluminum Alloy[◯] / Ghisa[◯] / Acciaio inox[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]1.235046Inclined Cutting / Scanalatura / Curved Surface / Side Surface / Flat Surface±0.005Stocked Product-11.456.286.597.328.24

79.29 €

1 Disponibile 5 giorni 1.50.3Copper Alloy[◯] / Aluminum Alloy[◯] / Ghisa[◯] / Acciaio inox[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎]1.235046Inclined Cutting / Scanalatura / Curved Surface / Side Surface / Flat Surface±0.005Stocked Product-11.456.286.597.328.24

Supporto tecnico