Installation kits for position indicators

Installation kits for position indicators
  • Sconto volumi elevati
The installation kits GN 491.1 are required for the attachment of a position indicator to double tube linear actuators. They consist of an adapter shaft and, depending on the position indicator, a torque support including fixing screws.
Mechanical position indicators GN 953 / GN 954 / GN 955 must be ordered so that the counter is aligned with the rising of the trapezoidal thread spindle.
For the position indicators GN 9053 / GN 9054 the respective rising is set at the position indicator for every programming.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
491.1-18-6-1
491.1-30-8-1
491.1-30-8-2
491.1-40-12-1
491.1-40-12-2
491.1-50-12-1
491.1-50-12-2
491.1-60-14-1
491.1-60-14-2
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Diameter Linear actuator d1 Thread diameter linear actuator d2 Identification No.

74.98 €

1 Disponibile 5 giorni 1861, for mechanical position indicators GN 953 / GN 954 / GN 955

16.88 €

1 Disponibile 5 giorni 3081, for mechanical position indicators GN 953 / GN 954 / GN 955

58.38 €

1 Disponibile 5 giorni 3082, for electrical position indicators GN 9053 / GN 9054

17.14 €

1 Disponibile 5 giorni 40121, for mechanical position indicators GN 953 / GN 954 / GN 955

67.64 €

1 Disponibile 5 giorni 40122, for electrical position indicators GN 9053 / GN 9054

19.70 €

1 Disponibile 5 giorni 50121, for mechanical position indicators GN 953 / GN 954 / GN 955

67.98 €

1 Disponibile 5 giorni 50122, for electrical position indicators GN 9053 / GN 9054

22.40 €

1 Disponibile 5 giorni 60141, for mechanical position indicators GN 953 / GN 954 / GN 955

67.98 €

1 Disponibile 5 giorni 60142, for electrical position indicators GN 9053 / GN 9054

Loading...

  1. 1

Supporto tecnico