INLAY CORE PINS
Product Name | Large- diameter Straight Core Pins-Shaft diameter(D) selection/Shaft diameter(P) designation- |
Round Shank Core Pins |
Round Core Pins for Boss-Shaft diameter(D) selection/Shaft diameter(P) designation- |
CORE PINS
FOR BOSS -Gas release hole type- |
Part Number | GCMN GCMK GCMX GCMBN GCMBK GCMBX |
CPD-□□ CPP-□□ CPH-□□ CPV-□□ |
BC□S-□□ BC□BS-□□ |
GV-BC□S-□□ GV-BC□BS-□□ |
Product Name | Straight Core Sleeves-S dimension designation type- | -S dimension selection type- | Core Pins for Shaft Holes |
Inlay Core Pins-Shaft diameter(D) selection type- |
Part Number | CS□K□4T CS□K□ CS□KB□4T CS□KB□ |
CS□□4T CS□□ CS□B□4T CS□B□ |
CPS□□ CPSB□□ |
CP□-2A CP□B-2A |
Product Name | Inlay Core Pins-Shaft diameter(D) selection type- |
Inlay Core Pins-Shaft diameter(D) selection type- |
-Shaft diameter(P) designation type- |
-Shaft diameter(P) designation type- |
Part Number | CP□-2B CP□B-2B |
CP□-2C CP□B-2C |
CP□-2D CP□B-2D |
CP□-2E CP□B-2E |
Product Name | Inlay Bushings-Head type- | Inlay Bushings-Straight type- | ||
Part Number | IRHB | IRB | ||
Inlay Core Pins
Type | Group | Tolerance | Material | |||
---|---|---|---|---|---|---|
Shaft dia. (D or P) |
Tip part (A, V) |
Length (L, F) |
SKH51 | SKD61 | ||
Precision | 0 -0.005 |
±0.005 | +0.01 0 |
CPV-2□ | - | |
Standard | 0 -0.005 |
±0.01 | +0.02 0 |
CPH-2□ | CPP-2□ | |
-0.01 -0.02 |
±0.015 | +0.02 0 |
- | CPD-2□ | ||
Precision | 0 -0.005 |
±0.005 | +0.01 0 |
CPVB-2□ | - | |
Standard | 0 -0.005 |
±0.01 | +0.02 0 |
CPHB-2□ | CPPB-2□ | |
-0.01 -0.02 |
±0.015 | +0.02 0 |
- | CPDB-2□ |
Material Characteristics of Core Pins(Round²Round Shank²Inlay)and Core Sleeves.
Material | SKH51 High speed tool steel |
SKD61 Thermal die steel |
NAK80 Precipitation hardened steel group Pre hardened steel |
|
---|---|---|---|---|
Hardness HRC | 58~60 | 48~52 | 37~43 | |
Machining characteristics |
Wear resistance | 5 | 3.5 | 2 |
Ability to be mirror-finished | 4 | 4 | 5 | |
Toughness | 3 | 5 | 1 | |
Corrosion resistance | 3 | 3 | 3 | |
Physical characteristics |
Density [g/cm3] | 8.2 | 7.75 | 7.8 |
Modulus of longitudinal elasticity [kgf/mm2] | 22300 | 21000 | 20500 | |
Coefficient of thermal expansion [×10-6/°C] | 10.1 | 10.8 | 12.5 | |
Thermal conductivity [cal/cm·sec·°C] | 0.0509 | 0.061 | 0.1 | |
Mechanical characteristics |
Tensile strength [kgf/mm2] | 235 | 135 | 128 |
Charpy impact values [kgf·m/cm2] | 2 | 6 | 2.2 |
Conversion formula
1kgf/mm2=9.81N/mm2
1cal/cm·sec·°C=418.6W/M.K
1kgf·m/cm2=9.81J/cm2