Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
22370.0738
For quick fastening, locking, adjusting, changing and securing. Various applications in different sectors, e.g. sports, leisure, medical healing and remedial instruments and apparatuses, machine construction and engineering etc. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Elastic and ergonomic handle with integrated reset (locking). New, modern, patented design. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | ||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | H11 | min. | max. | |||
-0.04 -0.08 | +0.6 | ±1 | |||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | |||||||||
Stainless steel 1.4305 | |||||||||||||
5 | 10 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.2 | 14 | 22370.0712 |
5 | 15 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.9 | 14 | 22370.0713 |
5 | 20 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 14 | 22370.0714 |
5 | 25 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 14 | 22370.0715 |
5 | 30 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 12.0 | 14 | 22370.0716 |
6 | 10 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 10.0 | 21 | 22370.0722 |
6 | 15 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 11.0 | 21 | 22370.0723 |
6 | 20 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 12.0 | 21 | 22370.0724 |
6 | 25 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 13.0 | 21 | 22370.0725 |
6 | 30 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 14.0 | 21 | 22370.0726 |
6 | 35 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 15.0 | 21 | 22370.0727 |
6 | 40 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 16.0 | 21 | 22370.0728 |
6 | 45 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 17.0 | 21 | 22370.0729 |
6 | 50 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 18.0 | 21 | 22370.0730 |
8 | 20 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 23.0 | 38 | 22370.0734 |
8 | 25 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 24.0 | 38 | 22370.0735 |
8 | 30 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 26.0 | 38 | 22370.0736 |
8 | 35 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 28.0 | 38 | 22370.0737 |
8 | 40 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 30.0 | 38 | 22370.0738 |
8 | 45 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 32.0 | 38 | 22370.0739 |
8 | 50 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 34.0 | 38 | 22370.0740 |
10 | 20 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 30.0 | 60 | 22370.0744 |
10 | 25 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 32.0 | 60 | 22370.0745 |
10 | 30 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 35.0 | 60 | 22370.0746 |
10 | 35 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 38.0 | 60 | 22370.0747 |
10 | 40 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 41.0 | 60 | 22370.0748 |
10 | 45 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 44.0 | 60 | 22370.0749 |
10 | 50 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 47.0 | 60 | 22370.0750 |
10 | 60 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 53.0 | 60 | 22370.0752 |
12 | 25 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 54.0 | 87 | 22370.0765 |
12 | 30 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 58.0 | 87 | 22370.0766 |
12 | 35 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 63.0 | 87 | 22370.0767 |
12 | 40 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 67.0 | 87 | 22370.0768 |
12 | 45 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 71.0 | 87 | 22370.0769 |
12 | 50 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 75.0 | 87 | 22370.0770 |
12 | 60 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 83.0 | 87 | 22370.0772 |
12 | 70 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 111.0 | 87 | 22370.0774 |
12 | 80 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 101.0 | 87 | 22370.0776 |
16 | 30 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 92.0 | 155 | 22370.0786 |
16 | 35 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 98.0 | 155 | 22370.0787 |
16 | 40 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 109.0 | 155 | 22370.0788 |
16 | 45 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 114.0 | 155 | 22370.0789 |
16 | 50 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 125.0 | 155 | 22370.0790 |
16 | 60 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 139.0 | 155 | 22370.0792 |
16 | 70 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 156.0 | 155 | 22370.0794 |
16 | 80 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 171.0 | 155 | 22370.0796 |
Stainless steel 1.4542, precipitation-hardened | |||||||||||||
5 | 10 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.2 | 24 | 22380.0712 |
5 | 15 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 10.0 | 24 | 22380.0713 |
5 | 20 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 24 | 22380.0714 |
5 | 25 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 24 | 22380.0715 |
5 | 30 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 12.0 | 24 | 22380.0716 |
6 | 10 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 10.0 | 35 | 22380.0722 |
6 | 15 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 11.0 | 35 | 22380.0723 |
6 | 20 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 12.0 | 35 | 22380.0724 |
6 | 25 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 13.0 | 35 | 22380.0725 |
6 | 30 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 14.0 | 35 | 22380.0726 |
6 | 35 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 15.0 | 35 | 22380.0727 |
6 | 40 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 16.0 | 35 | 22380.0728 |
6 | 45 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 17.0 | 35 | 22380.0729 |
6 | 50 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 18.0 | 35 | 22380.0730 |
8 | 20 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 22.0 | 63 | 22380.0734 |
8 | 25 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 24.0 | 63 | 22380.0735 |
8 | 30 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 26.0 | 63 | 22380.0736 |
8 | 35 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 28.0 | 63 | 22380.0737 |
8 | 40 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 30.0 | 63 | 22380.0738 |
8 | 45 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 32.0 | 63 | 22380.0739 |
8 | 50 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 33.0 | 63 | 22380.0740 |
10 | 20 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 29.0 | 100 | 22380.0744 |
10 | 25 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 32.0 | 100 | 22380.0745 |
10 | 30 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 35.0 | 100 | 22380.0746 |
10 | 35 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 38.0 | 100 | 22380.0747 |
10 | 40 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 41.0 | 100 | 22380.0748 |
10 | 45 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 44.0 | 100 | 22380.0749 |
10 | 50 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 46.0 | 100 | 22380.0750 |
10 | 60 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 52.0 | 100 | 22380.0752 |
12 | 25 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 54.0 | 144 | 22380.0765 |
12 | 30 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 58.0 | 144 | 22380.0766 |
12 | 35 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 62.0 | 144 | 22380.0767 |
12 | 40 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 66.0 | 144 | 22380.0768 |
12 | 45 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 70.0 | 144 | 22380.0769 |
12 | 50 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 74.0 | 144 | 22380.0770 |
12 | 60 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 83.0 | 144 | 22380.0772 |
12 | 70 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 91.0 | 144 | 22380.0774 |
12 | 80 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 100.0 | 144 | 22380.0776 |
16 | 30 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 90.0 | 257 | 22380.0786 |
16 | 35 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 97.0 | 257 | 22380.0787 |
16 | 40 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 106.0 | 257 | 22380.0788 |
16 | 45 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 112.0 | 257 | 22380.0789 |
16 | 50 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 121.0 | 257 | 22380.0790 |
16 | 60 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 139.0 | 257 | 22380.0792 |
16 | 70 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 150.0 | 257 | 22380.0794 |
16 | 80 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 169.0 | 257 | 22380.0796 |
Codice componente
|
---|
22370.0738 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Foro di posizionamento (mm) | Resistenza al taglio, doppia (kN) | Materiale | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.92 € | 1 | 2 giorni | 10 | 8 | 9.6 | 41 | 16.4 | 40 | 8.2 | 34.8 | 19.2 | 8 | 38 | Stainless steel 1.4305 |
Loading...
Tipo | Con leva | Temperatura max.(°C) | 80 | Temperatura min.(°C) | -30 |
---|---|---|---|---|---|
Impugnatura | Thermoplastic (PBT/TPE), grey / orange | Handle version | elastic grip | Conflict Minerals free | yes |
REACH compliant | yes |
Si trova sulla pagina di Imbastitori, autobloccanti, con impugnatura elastica / Acciaio inox, il codice articolo è il seguente: 22370.0738.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 22370.0738.
Configura
Proprietà di base
Tipo
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
Foro di posizionamento(mm)
Resistenza al taglio, doppia(kN)
Materiale
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
22370.0715 |
22370.0716 |
22370.0722 |
22370.0739 |
22370.0740 |
22370.0744 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Foro di posizionamento (mm) | Resistenza al taglio, doppia (kN) | Materiale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.38 € | 1 | 2 giorni | 10 | 5 | 5.5 | 36 | 12.7 | 25 | 6 | 31 | 15.9 | 5 | 14 | Stainless steel 1.4305 | |||
15.20 € | 1 |
Stesso giorno
Stock | 10 | 5 | 5.5 | 36 | 12.7 | 30 | 6 | 31 | 15.9 | 5 | 14 | Stainless steel 1.4305 | |||
14.43 € | 1 |
Stesso giorno
Stock | 10 | 6 | 7 | 36 | 12.7 | 10 | 7 | 31 | 15.9 | 6 | 21 | Stainless steel 1.4305 | |||
16.92 € | 1 | 2 giorni | 10 | 8 | 9.6 | 41 | 16.4 | 45 | 8.2 | 34.8 | 19.2 | 8 | 38 | Stainless steel 1.4305 | |||
16.92 € | 1 | 2 giorni | 10 | 8 | 9.6 | 41 | 16.4 | 50 | 8.2 | 34.8 | 19.2 | 8 | 38 | Stainless steel 1.4305 | |||
23.84 € | 1 | 2 giorni | 10 | 10 | 12 | 41 | 16.4 | 20 | 9.6 | 34.8 | 19.2 | 10 | 60 | Stainless steel 1.4305 |