Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces. The flat-faced, movable ball enables a flat load transmission. |
Dimensions | WS | Load capacity for static load1) | Weight | Art. No. | ||||||
d1 | l2 | d2 | d3 | l3 | l4 | ball diameter | ||||
~ | max. | |||||||||
[mm] | [mm] | [kN] | [g] | |||||||
flat-faced ball, bearing surface plain, heat-treated steel | ||||||||||
M 6 | 20 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6 | 6.1 | 22700.0062 |
M 6 | 30 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6 | 7.7 | 22700.0064 |
M 6 | 40 | 10 | 3.2 | 6 | 16.0 | 4.0 | 5 | 6 | 10.0 | 22700.0066 |
M 8 | 20 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 12.0 | 22700.0082 |
M 8 | 35 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 17.0 | 22700.0084 |
M 8 | 50 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 9 | 23.0 | 22700.0086 |
M10 | 25 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 24.0 | 22700.0102 |
M10 | 40 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 31.0 | 22700.0104 |
M10 | 60 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 12 | 44.0 | 22700.0106 |
M12 | 30 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 38.0 | 22700.0122 |
M12 | 50 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 52.0 | 22700.0124 |
M12 | 80 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 18 | 80.0 | 22700.0126 |
M16 | 40 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 93.0 | 22700.0162 |
M16 | 60 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 121.0 | 22700.0164 |
M16 | 80 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 36 | 153.0 | 22700.0166 |
M20 | 50 | 30 | 13.5 | 20 | 7.5 | 15.0 | 17 | 60 | 183.0 | 22700.0172 |
M20 | 80 | 30 | 13.5 | 20 | 28.0 | 15.0 | 17 | 60 | 254.0 | 22700.0174 |
M20 | 100 | 30 | 13.5 | 20 | 48.0 | 15.0 | 17 | 60 | 303.0 | 22700.0176 |
M24 | 60 | 36 | 15.8 | 24 | 9.0 | 18.0 | 19 | 80 | 325.0 | 22700.0182 |
M24 | 90 | 36 | 15.8 | 24 | 30.0 | 18.0 | 19 | 80 | 422.0 | 22700.0184 |
M24 | 120 | 36 | 15.8 | 24 | 60.0 | 18.0 | 19 | 80 | 528.0 | 22700.0186 |
flat-faced ball, bearing surface plain, stainless steel | ||||||||||
M 6 | 20 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6 | 6.1 | 22700.0302 |
M 6 | 30 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 6 | 7.9 | 22700.0304 |
M 6 | 40 | 10 | 3.2 | 6 | 16.0 | 4.0 | 5 | 6 | 10.0 | 22700.0306 |
M 8 | 20 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 13.0 | 22700.0312 |
M 8 | 35 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 17.0 | 22700.0314 |
M 8 | 50 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 9 | 24.0 | 22700.0316 |
M10 | 25 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 24.0 | 22700.0322 |
M10 | 40 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 31.0 | 22700.0324 |
M10 | 60 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 12 | 44.0 | 22700.0326 |
M12 | 30 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 38.0 | 22700.0332 |
M12 | 50 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 53.0 | 22700.0334 |
M12 | 80 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 18 | 79.0 | 22700.0336 |
M16 | 40 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 94.0 | 22700.0342 |
M16 | 60 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 121.0 | 22700.0344 |
M16 | 80 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 36 | 156.0 | 22700.0346 |
flat-faced ball, bearing surface ribbed, heat-treated steel | ||||||||||
M 8 | 20 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 12.0 | 22700.0192 |
M 8 | 35 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 9 | 17.0 | 22700.0194 |
M 8 | 50 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 9 | 23.0 | 22700.0196 |
M10 | 25 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 24.0 | 22700.0202 |
M10 | 40 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 12 | 31.0 | 22700.0204 |
M10 | 60 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 12 | 44.0 | 22700.0206 |
M12 | 30 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 38.0 | 22700.0222 |
M12 | 50 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 18 | 52.0 | 22700.0224 |
M12 | 80 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 18 | 80.0 | 22700.0226 |
M16 | 40 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 94.0 | 22700.0262 |
M16 | 60 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 36 | 121.0 | 22700.0264 |
M16 | 80 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 36 | 153.0 | 22700.0266 |
M20 | 50 | 30 | 13.5 | 20 | 7.5 | 15.0 | 17 | 60 | 185.0 | 22700.0272 |
M20 | 80 | 30 | 13.5 | 20 | 28.0 | 15.0 | 17 | 60 | 253.0 | 22700.0274 |
M20 | 100 | 30 | 13.5 | 20 | 48.0 | 15.0 | 17 | 60 | 303.0 | 22700.0276 |
M24 | 60 | 36 | 15.8 | 24 | 9.0 | 18.0 | 19 | 80 | 321.0 | 22700.0282 |
M24 | 90 | 36 | 15.8 | 24 | 30.0 | 18.0 | 19 | 80 | 422.0 | 22700.0284 |
M24 | 120 | 36 | 15.8 | 24 | 60.0 | 18.0 | 19 | 80 | 535.0 | 22700.0286 |
Codice componente
|
---|
22700.0184 |
22700.0284 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Material (ball) (mm) | Material (screw) | Dimension d | Dimension d2 | Dimension d3 (mm) | Dimension l2 (mm) | Dimension l3 (mm) | Dimension l4 (mm) | WS (mm) | Load capacity for static load max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.96 € | 1 | 2 giorni | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 36 | 15.8 | 90 | 24 | 30 | 19 | 80 | |||
46.85 € | 1 |
Stesso giorno
Stock | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | M24 | 36 | 15.8 | 90 | 24 | 30 | 19 | 80 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configura
Stock
Proprietà di base
Tipo
Material (ball)(mm)
Material (screw)
Dimension d
Dimension d2
Dimension d3(mm)
Dimension l2(mm)
Dimension l3(mm)
Dimension l4(mm)
WS(mm)
Load capacity for static load max.(kN)
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali