Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
24590.0551
![]() | Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted. |
Dimensions | Hub keyway, DIN 6885 sheet 1 | Number of spokes | Corresponding machine handle DIN 39 / DIN 98 | Weight | Art. No. | ||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | b3 | t | z | |||
H7 | ~ | ~ | |||||||||||
[mm] | [mm] | [mm] | |||||||||||
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1 | |||||||||||||
80 | 10 | 24 | – | – | 29 | 16 | – | – | – | 3 | – | 129 g | 24590.0000 |
80 | 12 | 24 | – | – | 29 | 16 | – | – | – | 3 | – | 128 g | 24590.0001 |
100 | 10 | 26 | – | – | 33 | 17 | – | – | – | 3 | – | 207 g | 24590.0005 |
100 | 12 | 26 | – | – | 33 | 17 | – | – | – | 3 | – | 205 g | 24590.0006 |
125 | 12 | 28 | – | – | 36 | 18 | – | – | – | 3 | – | 292 g | 24590.0010 |
125 | 14 | 28 | – | – | 36 | 18 | – | – | – | 3 | – | 298 g | 24590.0011 |
140 | 14 | 30 | – | – | 39 | 19 | – | – | – | 3 | – | 394 g | 24590.0015 |
140 | 16 | 30 | – | – | 39 | 19 | – | – | – | 3 | – | 363 g | 24590.0016 |
160 | 14 | 32 | – | – | 40 | 20 | – | – | – | 3 | – | 480 g | 24590.0020 |
160 | 16 | 32 | – | – | 40 | 20 | – | – | – | 3 | – | 471 g | 24590.0021 |
200 | 18 | 38 | – | – | 45 | 24 | – | – | – | 3 | – | 783 g | 24590.0030 |
200 | 22 | 38 | – | – | 45 | 24 | – | – | – | 3 | – | 770 g | 24590.0031 |
250 | 22 | 45 | – | – | 50 | 28 | – | – | – | 5 | – | 1509 g | 24590.0040 |
250 | 26 | 45 | – | – | 50 | 28 | – | – | – | 5 | – | 1510 g | 24590.0041 |
315 | 26 | 53 | – | – | 56 | 33 | – | – | – | 5 | – | 2 kg | 24590.0045 |
315 | 30 | 53 | – | – | 56 | 33 | – | – | – | 5 | – | 767 g | 24590.0046 |
400 | 30 | 65 | – | – | 63 | 38 | – | – | – | 5 | – | 4 kg | 24590.0050 |
400 | 34 | 65 | – | – | 63 | 38 | – | – | – | 5 | – | 4 kg | 24590.0051 |
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1 | |||||||||||||
80 | 10 | 24 | – | – | 29 | 16 | – | 3 | 11.4 | 3 | – | 128 g | 24590.0100 |
80 | 12 | 24 | – | – | 29 | 16 | – | 4 | 13.8 | 3 | – | 127 g | 24590.0101 |
100 | 10 | 26 | – | – | 33 | 17 | – | 3 | 11.4 | 3 | – | 208 g | 24590.0105 |
100 | 12 | 26 | – | – | 33 | 17 | – | 4 | 13.8 | 3 | – | 199 g | 24590.0106 |
125 | 12 | 28 | – | – | 36 | 18 | – | 4 | 13.8 | 3 | – | 299 g | 24590.0110 |
125 | 14 | 28 | – | – | 36 | 18 | – | 5 | 16.3 | 3 | – | 291 g | 24590.0111 |
140 | 14 | 30 | – | – | 39 | 19 | – | 5 | 16.3 | 3 | – | 374 g | 24590.0115 |
140 | 16 | 30 | – | – | 39 | 19 | – | 5 | 18.3 | 3 | – | 318 g | 24590.0116 |
160 | 14 | 32 | – | – | 40 | 20 | – | 5 | 16.3 | 3 | – | 422 g | 24590.0120 |
160 | 16 | 32 | – | – | 40 | 20 | – | 5 | 18.3 | 3 | – | 422 g | 24590.0121 |
200 | 18 | 38 | – | – | 45 | 24 | – | 6 | 20.8 | 3 | – | 779 g | 24590.0130 |
200 | 22 | 38 | – | – | 45 | 24 | – | 6 | 24.8 | 3 | – | 758 g | 24590.0131 |
250 | 22 | 45 | – | – | 50 | 28 | – | 6 | 24.8 | 5 | – | 1441 g | 24590.0140 |
250 | 26 | 45 | – | – | 50 | 28 | – | 8 | 29.3 | 5 | – | 1472 g | 24590.0141 |
315 | 26 | 53 | – | – | 56 | 33 | – | 8 | 29.3 | 5 | – | 3 kg | 24590.0145 |
315 | 30 | 53 | – | – | 56 | 33 | – | 8 | 33.3 | 5 | – | 2 kg | 24590.0146 |
400 | 30 | 65 | – | – | 63 | 38 | – | 8 | 33.3 | 5 | – | 4 kg | 24590.0150 |
400 | 34 | 65 | – | – | 63 | 38 | – | 10 | 37.3 | 5 | – | 292 g | 24590.0151 |
without hub keyway, with rotating handle EH 24460., assembled form B-F/G (formerly D 4) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 49 | – | – | 3 | 16 | 150 g | 24590.0200 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 49 | – | – | 3 | 16 | 150 g | 24590.0201 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 49 | – | – | 3 | 16 | 210 g | 24590.0205 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 49 | – | – | 3 | 16 | 220 g | 24590.0206 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 61 | – | – | 3 | 20 | 340 g | 24590.0210 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 61 | – | – | 3 | 20 | 340 g | 24590.0211 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 61 | – | – | 3 | 20 | 430 g | 24590.0215 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 61 | – | – | 3 | 20 | 430 g | 24590.0216 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 75 | – | – | 3 | 25 | 615 g | 24590.0220 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 75 | – | – | 3 | 25 | 615 g | 24590.0221 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 75 | – | – | 3 | 25 | 970 g | 24590.0230 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 75 | – | – | 3 | 25 | 970 g | 24590.0231 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 95 | – | – | 5 | 32 | 1885 g | 24590.0240 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 95 | – | – | 5 | 32 | 1885 g | 24590.0241 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 95 | – | – | 5 | 32 | 3 kg | 24590.0245 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 95 | – | – | 5 | 32 | 3 kg | 24590.0246 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 106 | – | – | 5 | 36 | 4 kg | 24590.0250 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 106 | – | – | 5 | 36 | 4 kg | 24590.0251 |
with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 49 | 3 | 11.4 | 3 | 16 | 150 g | 24590.0300 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 49 | 4 | 13.8 | 3 | 16 | 150 g | 24590.0301 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 49 | 3 | 11.4 | 3 | 16 | 210 g | 24590.0305 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 49 | 4 | 13.8 | 3 | 16 | 210 g | 24590.0306 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 61 | 4 | 13.8 | 3 | 20 | 340 g | 24590.0310 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 61 | 5 | 16.3 | 3 | 20 | 340 g | 24590.0311 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 61 | 5 | 16.3 | 3 | 20 | 456 g | 24590.0315 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 61 | 5 | 18.3 | 3 | 20 | 430 g | 24590.0316 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 75 | 5 | 16.3 | 3 | 25 | 615 g | 24590.0320 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 75 | 5 | 18.3 | 3 | 25 | 615 g | 24590.0321 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 75 | 6 | 20.8 | 3 | 25 | 970 g | 24590.0330 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 75 | 6 | 24.8 | 3 | 25 | 970 g | 24590.0331 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 95 | 6 | 24.8 | 5 | 32 | 1885 g | 24590.0340 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 95 | 8 | 29.3 | 5 | 32 | 1885 g | 24590.0341 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 95 | 8 | 29.3 | 5 | 32 | 3 kg | 24590.0345 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 95 | 8 | 33.3 | 5 | 32 | 3 kg | 24590.0346 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 106 | 8 | 33.3 | 5 | 36 | 4 kg | 24590.0350 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 106 | 10 | 37.3 | 5 | 36 | 4 kg | 24590.0351 |
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 50 | – | – | 3 | 16 | 150 g | 24590.0400 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 50 | – | – | 3 | 16 | 150 g | 24590.0401 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 50 | – | – | 3 | 16 | 210 g | 24590.0405 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 50 | – | – | 3 | 16 | 210 g | 24590.0406 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 64 | – | – | 3 | 20 | 340 g | 24590.0410 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 64 | – | – | 3 | 20 | 340 g | 24590.0411 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 64 | – | – | 3 | 20 | 420 g | 24590.0415 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 64 | – | – | 3 | 20 | 420 g | 24590.0416 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 80 | – | – | 3 | 25 | 615 g | 24590.0420 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 80 | – | – | 3 | 25 | 615 g | 24590.0421 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 80 | – | – | 3 | 25 | 970 g | 24590.0430 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 80 | – | – | 3 | 25 | 970 g | 24590.0431 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 100 | – | – | 5 | 32 | 1860 g | 24590.0440 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 100 | – | – | 5 | 32 | 1860 g | 24590.0441 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 100 | – | – | 5 | 32 | 3 kg | 24590.0445 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 100 | – | – | 5 | 32 | 3 kg | 24590.0446 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 112 | – | – | 5 | 36 | 4 kg | 24590.0450 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 112 | – | – | 5 | 36 | 4 kg | 24590.0451 |
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 50 | 3 | 11.4 | 3 | 16 | 150 g | 24590.0500 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 50 | 4 | 13.8 | 3 | 16 | 150 g | 24590.0501 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 50 | 3 | 11.4 | 3 | 16 | 210 g | 24590.0505 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 50 | 4 | 13.8 | 3 | 16 | 210 g | 24590.0506 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 64 | 4 | 13.8 | 3 | 20 | 330 g | 24590.0510 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 64 | 5 | 16.3 | 3 | 20 | 330 g | 24590.0511 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 64 | 5 | 16.3 | 3 | 20 | 420 g | 24590.0515 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 64 | 5 | 18.3 | 3 | 20 | 420 g | 24590.0516 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 80 | 5 | 16.3 | 3 | 25 | 610 g | 24590.0520 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 80 | 5 | 18.3 | 3 | 25 | 610 g | 24590.0521 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 80 | 6 | 20.8 | 3 | 25 | 960 g | 24590.0530 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 80 | 6 | 24.8 | 3 | 25 | 960 g | 24590.0531 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 100 | 6 | 24.8 | 5 | 32 | 1860 g | 24590.0540 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 100 | 8 | 29.3 | 5 | 32 | 1860 g | 24590.0541 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 100 | 8 | 29.3 | 5 | 32 | 3 kg | 24590.0545 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 100 | 8 | 33.3 | 5 | 32 | 3 kg | 24590.0546 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 112 | 8 | 33.3 | 5 | 36 | 4 kg | 24590.0550 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 112 | 10 | 37.3 | 5 | 36 | 4 kg | 24590.0551 |
Codice componente
|
---|
24590.0551 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Maniglia, D.E. D (Ø) | Maniglia | Maniglia, tipo | Materiale impugnatura | Superficie impugnatura | Maniglia, spessore t (mm) | D.I. foro rotondo d2 (mm) | Diam. foro quadrato B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
216.79 € | 1 | 2 giorni | 10 | 400 | In dotazione | Tipo fisso | Acciaio | Cromatura | 63 | 34 | 400 | 65 | 10 | 37.3 | ~ 63 | 38 | 36 | 5 |
Loading...
Tipo volantino | A 5 razze | Maniglia, materiale | Alluminio | Sezione di attacco, lavorazione fori | Foro rotondo (Foro passante) |
---|---|---|---|---|---|
Maniglia, superficie | Non fornito | Conflict Minerals free | yes | REACH compliant | yes |
Si trova sulla pagina di Volantini, DIN 950 Alluminio, il codice articolo è il seguente: 24590.0551.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 24590.0551.
Configura
Proprietà di base
Tipo
Maniglia, D.E. D(Ø)
Maniglia
Maniglia, tipo
Materiale impugnatura
Superficie impugnatura
Maniglia, spessore t(mm)
D.I. foro rotondo d2(mm)
Diam. foro quadrato B(mm)
d3(mm)
b3(mm)
t(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Number of spokes
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
24590.0000 |
24590.0001 |
24590.0005 |
24590.0006 |
24590.0010 |
24590.0011 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Maniglia, D.E. D (Ø) | Maniglia | Maniglia, tipo | Materiale impugnatura | Superficie impugnatura | Maniglia, spessore t (mm) | D.I. foro rotondo d2 (mm) | Diam. foro quadrato B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.78 € | 1 | 2 giorni | 10 | 80 | Non fornito (con foro per dito) | - | - | - | 29 | 10 | 80 | 24 | - | - | ~ 29 | 16 | - | 3 | |||
10.78 € | 2 | 2 giorni | 10 | 80 | Non fornito (con foro per dito) | - | - | - | 29 | 12 | 80 | 24 | - | - | ~ 29 | 16 | - | 3 | |||
13.57 € | 1 | 2 giorni | 10 | 100 | Non fornito (con foro per dito) | - | - | - | 33 | 10 | 100 | 26 | - | - | ~ 33 | 17 | - | 3 | |||
13.57 € | 1 |
Stesso giorno
Stock | 10 | 100 | Non fornito (con foro per dito) | - | - | - | 33 | 12 | 100 | 26 | - | - | ~ 33 | 17 | - | 3 | |||
17.93 € | 1 | 2 giorni | 10 | 125 | Non fornito (con foro per dito) | - | - | - | 36 | 12 | 125 | 28 | - | - | ~ 36 | 18 | - | 3 | |||
17.93 € | 1 | 2 giorni | 10 | 125 | Non fornito (con foro per dito) | - | - | - | 36 | 14 | 125 | 28 | - | - | ~ 36 | 18 | - | 3 |