Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
24400.0444
Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required. |
Dimensions | Weight | Art. No. | ||||||||
d1 | d2 | l1 | d3 | h1 | h2 | h3 | h4 | l2 | ||
[mm] | [g] | |||||||||
orange | ||||||||||
13 | M 4 | 12 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 27.0 | 24400.0010 |
13 | M 4 | 16 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 27.0 | 24400.0014 |
13 | M 4 | 20 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 28.0 | 24400.0018 |
13 | M 4 | 25 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 28.0 | 24400.0022 |
13 | M 4 | 32 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 28.0 | 24400.0026 |
14 | M 5 | 12 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 36.0 | 24400.0041 |
14 | M 5 | 16 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 36.0 | 24400.0051 |
14 | M 5 | 20 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0061 |
14 | M 5 | 25 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0071 |
14 | M 5 | 32 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0081 |
14 | M 5 | 40 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 39.0 | 24400.0086 |
14 | M 6 | 12 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0131 |
14 | M 6 | 16 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0141 |
14 | M 6 | 20 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 39.0 | 24400.0151 |
14 | M 6 | 25 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 41.0 | 24400.0161 |
14 | M 6 | 32 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 40.0 | 24400.0171 |
14 | M 6 | 40 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 41.0 | 24400.0181 |
14 | M 6 | 50 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 3.1 | 24400.0191 |
18 | M 6 | 16 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 72.0 | 24400.0221 |
18 | M 6 | 20 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 72.0 | 24400.0231 |
18 | M 6 | 25 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0241 |
18 | M 6 | 32 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0251 |
18 | M 6 | 40 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0261 |
18 | M 6 | 50 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0271 |
18 | M 6 | 63 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 80.0 | 24400.0281 |
18 | M 8 | 16 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0331 |
18 | M 8 | 20 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0341 |
18 | M 8 | 25 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 86.0 | 24400.0351 |
18 | M 8 | 32 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 86.0 | 24400.0361 |
18 | M 8 | 40 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 88.0 | 24400.0371 |
18 | M 8 | 50 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 183.0 | 24400.0381 |
18 | M 8 | 63 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 96.0 | 24400.0391 |
22 | M10 | 20 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 128.0 | 24400.0441 |
22 | M10 | 25 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 130.0 | 24400.0451 |
22 | M10 | 32 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 134.0 | 24400.0461 |
22 | M10 | 40 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 138.0 | 24400.0471 |
22 | M10 | 50 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 143.0 | 24400.0481 |
22 | M10 | 63 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 152.0 | 24400.0486 |
22 | M10 | 80 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 166.0 | 24400.0491 |
25 | M12 | 25 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 205.0 | 24400.0541 |
25 | M12 | 32 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 209.0 | 24400.0551 |
25 | M12 | 40 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 215.0 | 24400.0561 |
25 | M12 | 50 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 222.0 | 24400.0571 |
25 | M12 | 63 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 232.0 | 24400.0581 |
25 | M12 | 80 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 244.0 | 24400.0591 |
30 | M16 | 32 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 348.0 | 24400.0641 |
30 | M16 | 40 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 357.0 | 24400.0651 |
30 | M16 | 50 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 370.0 | 24400.0661 |
30 | M16 | 63 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 386.0 | 24400.0671 |
30 | M16 | 80 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 407.0 | 24400.0681 |
silver | ||||||||||
14 | M 5 | 12 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 36.0 | 24400.0043 |
14 | M 5 | 16 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 36.0 | 24400.0053 |
14 | M 5 | 20 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0063 |
14 | M 5 | 25 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0073 |
14 | M 5 | 32 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0083 |
14 | M 5 | 40 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 39.0 | 24400.0088 |
14 | M 6 | 12 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0133 |
14 | M 6 | 16 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0143 |
14 | M 6 | 20 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0153 |
14 | M 6 | 25 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 39.0 | 24400.0163 |
14 | M 6 | 32 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 40.0 | 24400.0173 |
14 | M 6 | 40 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 41.0 | 24400.0183 |
14 | M 6 | 50 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 43.0 | 24400.0193 |
18 | M 6 | 16 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 72.0 | 24400.0223 |
18 | M 6 | 20 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 72.0 | 24400.0233 |
18 | M 6 | 25 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0243 |
18 | M 6 | 32 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0253 |
18 | M 6 | 40 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0263 |
18 | M 6 | 50 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0273 |
18 | M 6 | 63 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 80.0 | 24400.0283 |
18 | M 8 | 16 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0333 |
18 | M 8 | 20 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0343 |
18 | M 8 | 25 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 77.0 | 24400.0353 |
18 | M 8 | 32 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 83.0 | 24400.0363 |
18 | M 8 | 40 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 81.0 | 24400.0373 |
18 | M 8 | 50 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 84.0 | 24400.0383 |
18 | M 8 | 63 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 89.0 | 24400.0393 |
22 | M10 | 20 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 128.0 | 24400.0443 |
22 | M10 | 25 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 130.0 | 24400.0453 |
22 | M10 | 32 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 134.0 | 24400.0463 |
22 | M10 | 40 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 138.0 | 24400.0473 |
22 | M10 | 50 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 143.0 | 24400.0483 |
22 | M10 | 63 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 148.0 | 24400.0488 |
22 | M10 | 80 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 157.0 | 24400.0493 |
25 | M12 | 25 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 205.0 | 24400.0543 |
25 | M12 | 32 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 209.0 | 24400.0553 |
25 | M12 | 40 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 215.0 | 24400.0563 |
25 | M12 | 50 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 222.0 | 24400.0573 |
25 | M12 | 63 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 232.0 | 24400.0583 |
25 | M12 | 80 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 244.0 | 24400.0593 |
30 | M16 | 32 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 348.0 | 24400.0643 |
30 | M16 | 40 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 357.0 | 24400.0653 |
30 | M16 | 50 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 370.0 | 24400.0663 |
30 | M16 | 63 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 412.0 | 24400.0673 |
30 | M16 | 80 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 407.0 | 24400.0683 |
black | ||||||||||
13 | M 4 | 12 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 20.0 | 24400.0012 |
13 | M 4 | 16 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 20.0 | 24400.0016 |
13 | M 4 | 20 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 20.0 | 24400.0020 |
13 | M 4 | 25 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 28.0 | 24400.0024 |
13 | M 4 | 32 | 10.0 | 24.5 | 4.0 | 3.5 | 30.5 | 30 | 28.0 | 24400.0028 |
14 | M 5 | 12 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 36.0 | 24400.0044 |
14 | M 5 | 16 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 36.0 | 24400.0054 |
14 | M 5 | 20 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0064 |
14 | M 5 | 25 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0074 |
14 | M 5 | 32 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0084 |
14 | M 5 | 40 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 39.0 | 24400.0089 |
14 | M 6 | 12 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0134 |
14 | M 6 | 16 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 37.0 | 24400.0144 |
14 | M 6 | 20 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 38.0 | 24400.0154 |
14 | M 6 | 25 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 39.0 | 24400.0164 |
14 | M 6 | 32 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 40.0 | 24400.0174 |
14 | M 6 | 40 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 41.0 | 24400.0184 |
14 | M 6 | 50 | 10.0 | 24.5 | 4.0 | 3.0 | 35.0 | 45 | 43.0 | 24400.0194 |
18 | M 6 | 16 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 72.0 | 24400.0224 |
18 | M 6 | 20 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 78.0 | 24400.0234 |
18 | M 6 | 25 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0244 |
18 | M 6 | 32 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 74.0 | 24400.0254 |
18 | M 6 | 40 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0264 |
18 | M 6 | 50 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 76.0 | 24400.0274 |
18 | M 6 | 63 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 80.0 | 24400.0284 |
18 | M 8 | 16 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 87.0 | 24400.0334 |
18 | M 8 | 20 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 80.0 | 24400.0344 |
18 | M 8 | 25 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 81.0 | 24400.0354 |
18 | M 8 | 32 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 85.0 | 24400.0364 |
18 | M 8 | 40 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 81.0 | 24400.0374 |
18 | M 8 | 50 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 84.0 | 24400.0384 |
18 | M 8 | 63 | 13.5 | 31.0 | 6.5 | 3.0 | 45.0 | 62 | 89.0 | 24400.0394 |
22 | M10 | 20 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 128.0 | 24400.0444 |
22 | M10 | 25 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 130.0 | 24400.0454 |
22 | M10 | 32 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 134.0 | 24400.0464 |
22 | M10 | 40 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 140.0 | 24400.0474 |
22 | M10 | 50 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 143.0 | 24400.0484 |
22 | M10 | 63 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 156.0 | 24400.0489 |
22 | M10 | 80 | 16.0 | 36.0 | 8.0 | 3.5 | 52.0 | 74 | 157.0 | 24400.0494 |
25 | M12 | 25 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 205.0 | 24400.0544 |
25 | M12 | 32 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 209.0 | 24400.0554 |
25 | M12 | 40 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 215.0 | 24400.0564 |
25 | M12 | 50 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 222.0 | 24400.0574 |
25 | M12 | 63 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 232.0 | 24400.0584 |
25 | M12 | 80 | 19.0 | 43.0 | 11.0 | 4.0 | 63.0 | 89 | 240.0 | 24400.0594 |
30 | M16 | 32 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 348.0 | 24400.0644 |
30 | M16 | 40 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 357.0 | 24400.0654 |
30 | M16 | 50 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 370.0 | 24400.0664 |
30 | M16 | 63 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 386.0 | 24400.0674 |
30 | M16 | 80 | 23.0 | 50.5 | 12.0 | 5.0 | 76.0 | 108 | 407.0 | 24400.0684 |
Codice componente
|
---|
24400.0444 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Raggio di rotazione R (mm) | Diam. sezione di montaggio d (mm) o diam. nominale | Sezione di attacco, lunghezza L (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Lever colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | 2 giorni | 10 | 74 | 10 | 20 | 22 | M10 | 16 | 74 | 36 | 8 | 3.5 | 52 | black |
Loading...
Applicazione | Componenti annessi | Tipo, morsetto | Meccanismo di bloccaggio | Direzione di funzionamento | Orizzontale |
---|---|---|---|---|---|
Profilo | Con manopola | Maniglia a ripresa a L | Con vite di fermo | Profilo leva con manopola | Leva singola |
Sezione di montaggio | Filettature | Materiale corpo principale | Lega di Zinco | Corpo principale, trattamento superficie | Altro |
Sezione di attacco, materiale | Acciaio | Sezione di attacco, trattamento superficie | Triferro | Inner Parts Material | Steel, blackened, quality 5.8 |
Screw | Steel, blackened, quality 5.8 | Version | with screw | Conflict Minerals free | yes |
REACH compliant | yes |
Si trova sulla pagina di Impugnature a ripresa, con vite, il codice articolo è il seguente: 24400.0444.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 24400.0444.
Configura
Proprietà di base
Tipo
Raggio di rotazione R(mm)
Diam. sezione di montaggio d (mm) o diam. nominale
Sezione di attacco, lunghezza L(mm)
d1(mm)
d2(mm)
d3(mm)
l2(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
Lever colour
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
24400.0016 |
24400.0018 |
24400.0020 |
24400.0451 |
24400.0453 |
24400.0454 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Raggio di rotazione R (mm) | Diam. sezione di montaggio d (mm) o diam. nominale | Sezione di attacco, lunghezza L (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Lever colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.07 € | 1 | 2 giorni | 10 | 30 | 4 | 16 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | black | |||
7.19 € | 1 | 2 giorni | 10 | 30 | 4 | 20 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | orange | |||
7.19 € | 1 | 2 giorni | 10 | 30 | 4 | 20 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | black | |||
10.15 € | 1 | 2 giorni | 10 | 74 | 10 | 25 | 22 | M10 | 16 | 74 | 36 | 8 | 3.5 | 52 | orange | |||
10.15 € | 1 |
Stesso giorno
Stock | 10 | 74 | 10 | 25 | 22 | M10 | 16 | 74 | 36 | 8 | 3.5 | 52 | silver | |||
10.15 € | 1 | 2 giorni | 10 | 74 | 10 | 25 | 22 | M10 | 16 | 74 | 36 | 8 | 3.5 | 52 | black |