Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
23390.0023
For quick and easy clamping and releasing of workpieces. When using the "adjustable" design (picture 2) the lever position can be moved. |
Dimensions | Stroke s at 90° lever position | Operating temperature range max. | Weight | Art. No. | ||||||||
l | d2 | h1 | d3 | d4 | d5 | h2 | Regulating range | b | ||||
max. | max. | h3 | ||||||||||
in clamping position | min. | |||||||||||
[mm] | [mm] | [°C] | [g] | |||||||||
with screw – picture 1, steel | ||||||||||||
63 | M5 | 16 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 62 | 23390.0030 |
63 | M5 | 20 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 63 | 23390.0031 |
63 | M5 | 25 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 63 | 23390.0032 |
63 | M5 | 30 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0033 |
63 | M5 | 35 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0034 |
63 | M5 | 40 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0035 |
63 | M5 | 50 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 67 | 23390.0036 |
63 | M6 | 16 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 63 | 23390.0009 |
63 | M6 | 20 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0010 |
63 | M6 | 25 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0011 |
63 | M6 | 30 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0012 |
63 | M6 | 35 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 66 | 23390.0013 |
63 | M6 | 40 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 68 | 23390.0014 |
63 | M6 | 50 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 69 | 23390.0016 |
82 | M8 | 20 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 128 | 23390.0019 |
82 | M8 | 25 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 129 | 23390.0020 |
82 | M8 | 30 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 132 | 23390.0021 |
82 | M8 | 35 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 134 | 23390.0022 |
82 | M8 | 40 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 136 | 23390.0023 |
82 | M8 | 50 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 138 | 23390.0025 |
82 | M8 | 60 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 142 | 23390.0027 |
with screw, adjustable – picture 2, steel | ||||||||||||
63 | M5 | 16 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 68 | 23390.0130 |
63 | M5 | 20 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0131 |
63 | M5 | 25 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0132 |
63 | M5 | 30 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 71 | 23390.0133 |
63 | M5 | 35 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 71 | 23390.0134 |
63 | M5 | 40 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 72 | 23390.0135 |
63 | M5 | 50 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 73 | 23390.0136 |
63 | M6 | 16 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0109 |
63 | M6 | 20 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 70 | 23390.0110 |
63 | M6 | 25 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 72 | 23390.0111 |
63 | M6 | 30 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 72 | 23390.0112 |
63 | M6 | 35 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 70 | 23390.0113 |
63 | M6 | 40 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 74 | 23390.0114 |
63 | M6 | 50 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 75 | 23390.0116 |
82 | M8 | 20 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 142 | 23390.0119 |
82 | M8 | 25 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 145 | 23390.0120 |
82 | M8 | 30 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 146 | 23390.0121 |
82 | M8 | 35 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 140 | 23390.0122 |
82 | M8 | 40 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 149 | 23390.0123 |
82 | M8 | 50 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 152 | 23390.0125 |
82 | M8 | 60 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 155 | 23390.0127 |
with screw – picture 1, stainless steel | ||||||||||||
63 | M5 | 16 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 63 | 23390.0230 |
63 | M5 | 20 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 63 | 23390.0231 |
63 | M5 | 25 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 64 | 23390.0232 |
63 | M5 | 30 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 64 | 23390.0233 |
63 | M5 | 35 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0234 |
63 | M5 | 40 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 66 | 23390.0235 |
63 | M5 | 50 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 67 | 23390.0236 |
63 | M6 | 16 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 63 | 23390.0209 |
63 | M6 | 20 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 64 | 23390.0210 |
63 | M6 | 25 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 65 | 23390.0211 |
63 | M6 | 30 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 66 | 23390.0212 |
63 | M6 | 35 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 67 | 23390.0213 |
63 | M6 | 40 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 68 | 23390.0214 |
63 | M6 | 50 | 16 | – | 18.5 | 16.4 | – | 16 | 0.75 | 80 | 69 | 23390.0216 |
82 | M8 | 20 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 129 | 23390.0219 |
82 | M8 | 25 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 130 | 23390.0220 |
82 | M8 | 30 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 132 | 23390.0221 |
82 | M8 | 35 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 133 | 23390.0222 |
82 | M8 | 40 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 135 | 23390.0223 |
82 | M8 | 50 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 138 | 23390.0225 |
82 | M8 | 60 | 20 | – | 22.5 | 19.5 | – | 20 | 1.00 | 80 | 141 | 23390.0227 |
with screw, adjustable – picture 2, stainless steel | ||||||||||||
63 | M5 | 16 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0330 |
63 | M5 | 20 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0331 |
63 | M5 | 25 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 70 | 23390.0332 |
63 | M5 | 30 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 70 | 23390.0333 |
63 | M5 | 35 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 71 | 23390.0334 |
63 | M5 | 40 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 72 | 23390.0335 |
63 | M5 | 50 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 73 | 23390.0336 |
63 | M6 | 16 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0309 |
63 | M6 | 20 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 69 | 23390.0310 |
63 | M6 | 25 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 71 | 23390.0311 |
63 | M6 | 30 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 72 | 23390.0312 |
63 | M6 | 35 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 73 | 23390.0313 |
63 | M6 | 40 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 74 | 23390.0314 |
63 | M6 | 50 | 16 | 19 | – | 16.4 | 1.5 | 16 | 0.75 | 80 | 76 | 23390.0316 |
82 | M8 | 20 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 142 | 23390.0319 |
82 | M8 | 25 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 144 | 23390.0320 |
82 | M8 | 30 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 146 | 23390.0321 |
82 | M8 | 35 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 147 | 23390.0322 |
82 | M8 | 40 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 149 | 23390.0323 |
82 | M8 | 50 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 152 | 23390.0325 |
82 | M8 | 60 | 20 | 25 | – | 19.5 | 2.5 | 20 | 1.00 | 80 | 155 | 23390.0327 |
Codice componente
|
---|
23390.0023 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Raggio di rotazione R (mm) | Diam. sezione di montaggio d (mm) o diam. nominale | Sezione di attacco, lunghezza L (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | b (mm) | h1 (mm) | h2 (mm) | h3 (mm) | s (mm) | Support washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.90 € | 1 | 2 giorni | 10 | 82 | 8 | 40 | M8 | 20 | - | 22.5 | 82 | 20 | 40 | 19.5 | - | 1 | Thermoplastic PA, glass-fiber reinforced |
Loading...
Applicazione | Componenti annessi | Tipo, morsetto | Meccanismo di bloccaggio | Profilo | Con manopola |
---|---|---|---|---|---|
Sezione di montaggio | Filettature | Materiale corpo principale | Lega di Zinco | Inner Parts Material | Steel, galvanised |
Screw | Steel, galvanized | Temperature max.(°C) | 80 | Adjusting nut | Steel, galvanised |
Conflict Minerals free | yes | REACH compliant | yes |
Si trova sulla pagina di Chiusure rapide ad eccentrico, con vite, il codice articolo è il seguente: 23390.0023.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 23390.0023.
Configura
Proprietà di base
d4(mm)
h3(mm)
Tipo
Raggio di rotazione R(mm)
Diam. sezione di montaggio d (mm) o diam. nominale
Sezione di attacco, lunghezza L(mm)
d2(mm)
d3(mm)
d5(mm)
l(mm)
b(mm)
h1(mm)
h2(mm)
s(mm)
Support washer
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
23390.0012 |
23390.0013 |
23390.0014 |
23390.0025 |
23390.0027 |
23390.0030 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Raggio di rotazione R (mm) | Diam. sezione di montaggio d (mm) o diam. nominale | Sezione di attacco, lunghezza L (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | b (mm) | h1 (mm) | h2 (mm) | h3 (mm) | s (mm) | Support washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.15 € | 6 | 2 giorni | 10 | 63 | 6 | 30 | M6 | 16 | - | 18.5 | 63 | 16 | 30 | 16.4 | - | 0.75 | Thermoplastic PA, glass-fiber reinforced | |||
10.27 € | 1 |
Stesso giorno
Stock | 10 | 63 | 6 | 35 | M6 | 16 | - | 18.5 | 63 | 16 | 35 | 16.4 | - | 0.75 | Thermoplastic PA, glass-fiber reinforced | |||
10.27 € | 1 | 2 giorni | 10 | 63 | 6 | 40 | M6 | 16 | - | 18.5 | 63 | 16 | 40 | 16.4 | - | 0.75 | Thermoplastic PA, glass-fiber reinforced | |||
11.94 € | 6 | 2 giorni | 10 | 82 | 8 | 50 | M8 | 20 | - | 22.5 | 82 | 20 | 50 | 19.5 | - | 1 | Thermoplastic PA, glass-fiber reinforced | |||
12.24 € | 6 | 2 giorni | 10 | 82 | 8 | 60 | M8 | 20 | - | 22.5 | 82 | 20 | 60 | 19.5 | - | 1 | Thermoplastic PA, glass-fiber reinforced | |||
10.10 € | 1 |
Stesso giorno
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |