Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
23050.0120
![]() | Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces. |
Dimensions | For pin | For screws | Load capacity for static load max. | Torque for screwed connections max. | Weight | Art. No. | ||||||||||
d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | h4 | r1 | d6 | d6 | |||||
H13 | H13 | with conical seat form D ~ | with conical seat form G ~ | |||||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | |||||||||||
spherical washers from case-hardened steel, form C – picture 1 | ||||||||||||||||
6.4 | – | 12 | – | – | 0.7 | 2.3 | – | 4.2 | 5.4 | 9.0 | 6 | M 6 | 9 | 101) | 1.0 | 23050.0006 |
8.4 | – | 17 | – | – | 0.6 | 3.2 | – | 5.6 | 7.1 | 12.0 | 8 | M 8 | 17 | 251) | 2.8 | 23050.0008 |
10.5 | – | 21 | – | – | 0.8 | 4.0 | – | 6.5 | 7.3 | 15.0 | 10 | M10 | 26 | 461) | 0.8 | 23050.0010 |
13.0 | – | 24 | – | – | 1.1 | 4.6 | – | 8.0 | 9.0 | 17.0 | 12 | M12 | 38 | 821) | 8.0 | 23050.0012 |
15.0 | – | 28 | – | – | 1.4 | 5.0 | – | 8.5 | 9.5 | 22.0 | 14 | M14 | 53 | 1301) | 12.0 | 23050.0014 |
17.0 | – | 30 | – | – | 1.3 | 5.3 | – | 9.6 | 10.4 | 22.0 | 16 | M16 | 73 | 2061) | 13.0 | 23050.0016 |
21.0 | – | 36 | – | – | 2.0 | 6.3 | – | 11.7 | 12.2 | 27.0 | 20 | M20 | 117 | 4071) | 23.0 | 23050.0020 |
23.0 | – | 40 | – | – | 2.5 | 7.6 | – | 13.5 | – | 29.5 | 22 | M22 | 146 | 5421) | 35.0 | 23050.00222) |
25.0 | – | 44 | – | – | 2.4 | 8.2 | – | 15.2 | 15.7 | 32.0 | 24 | M24 | 168 | 6981) | 43.0 | 23050.0024 |
28.0 | – | 50 | – | – | 3.3 | 10.2 | – | 17.0 | – | 36.0 | 27 | M27 | 221 | 10211) | 74.0 | 23050.00272) |
31.0 | – | 56 | – | – | 3.6 | 11.2 | – | 19.2 | 19.7 | 41.0 | 30 | M30 | 269 | 13551) | 103.0 | 23050.0030 |
34.0 | – | 62 | – | – | 4.4 | 13.0 | – | 21.8 | – | 45.0 | 33 | M33 | 3263) | 19693) 1) | 150.0 | 23050.00332) |
37.0 | – | 68 | – | – | 4.6 | 14.0 | – | 23.5 | – | 50.0 | 36 | M36 | 394 | 23721) | 193.0 | 23050.0036 |
40.0 | – | 75 | – | – | 5.6 | 16.0 | – | 26.8 | – | 54.0 | 39 | M39 | 4603) | 32763) 1) | 280.0 | 23050.00392) |
43.0 | – | 78 | – | – | 6.5 | 17.0 | – | 29.0 | – | 58.0 | 42 | M42 | 542 | 38021) | 310.0 | 23050.0042 |
50.0 | – | 92 | – | – | 8.0 | 21.0 | – | 35.5 | – | 67.0 | 48 | M48 | 714 | 57301) | 549.0 | 23050.0048 |
54.0 | – | 96 | – | – | 9.3 | 22.0 | – | 38.3 | – | 72.0 | 52 | M52 | 8323) | 78763) 1) | 610.0 | 23050.00522) |
58.0 | – | 103 | – | – | 9.8 | 23.0 | – | 39.3 | – | 79.0 | 56 | M56 | 9603) | 97933) 1) | 760.0 | 23050.00562) |
62.0 | – | 112 | – | – | 11.0 | 25.0 | – | 43.6 | – | 86.0 | 60 | M60 | 11223) | 122193) 1) | 990.0 | 23050.00602) |
66.0 | – | 120 | – | – | 12.0 | 27.0 | – | 46.6 | – | 93.0 | 64 | M64 | 12693) | 147623) 1) | 1220.0 | 23050.00642) |
conical seats from case-hardened steel, form D – picture 2 | ||||||||||||||||
– | 7.1 | – | 12 | 11.0 | – | – | 2.8 | – | – | – | 6 | M 6 | 9 | 101) | 1.3 | 23050.0106 |
– | 9.6 | – | 17 | 14.5 | – | – | 3.5 | – | – | – | 8 | M 8 | 17 | 251) | 3.7 | 23050.0108 |
– | 12.0 | – | 21 | 18.5 | – | – | 4.2 | – | – | – | 10 | M10 | 26 | 461) | 13.0 | 23050.0110 |
– | 14.2 | – | 24 | 20.0 | – | – | 5.0 | – | – | – | 12 | M12 | 38 | 821) | 10.0 | 23050.0112 |
– | 16.5 | – | 28 | 24.8 | – | – | 5.6 | – | – | – | 14 | M14 | 53 | 1301) | 15.0 | 23050.0114 |
– | 19.0 | – | 30 | 26.0 | – | – | 6.2 | – | – | – | 16 | M16 | 73 | 2061) | 18.0 | 23050.0116 |
– | 23.2 | – | 36 | 31.0 | – | – | 7.5 | – | – | – | 20 | M20 | 117 | 4071) | 31.0 | 23050.0120 |
– | 26.0 | – | 40 | 34.0 | – | – | 8.5 | – | – | – | 22 | M22 | 146 | 5421) | 44.0 | 23050.01222) |
– | 28.0 | – | 44 | 37.0 | – | – | 9.5 | – | – | – | 24 | M24 | 168 | 6981) | 61.0 | 23050.0124 |
– | 31.5 | – | 50 | 43.0 | – | – | 10.5 | – | – | – | 27 | M27 | 221 | 10211) | 87.0 | 23050.01272) |
– | 35.0 | – | 56 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 269 | 13551) | 125.0 | 23050.0130 |
– | 38.5 | – | 62 | 55.0 | – | – | 14.0 | – | – | – | 33 | M33 | 3263) | 19693) 1) | 180.0 | 23050.01332) |
– | 42.0 | – | 68 | 60.0 | – | – | 15.0 | – | – | – | 36 | M36 | 394 | 23721) | 230.0 | 23050.0136 |
– | 45.0 | – | 75 | 67.0 | – | – | 17.0 | – | – | – | 39 | M39 | 4603) | 32763) 1) | 330.0 | 23050.01392) |
– | 49.0 | – | 78 | 70.0 | – | – | 18.0 | – | – | – | 42 | M42 | 542 | 38021) | 360.0 | 23050.0142 |
– | 56.0 | – | 92 | 82.0 | – | – | 22.0 | – | – | – | 48 | M48 | 714 | 57301) | 640.0 | 23050.0148 |
– | 60.0 | – | 96 | 85.0 | – | – | 24.0 | – | – | – | 52 | M52 | 8323) | 78763) 1) | 740.0 | 23050.01522) |
– | 65.0 | – | 103 | 93.0 | – | – | 25.0 | – | – | – | 56 | M56 | 9603) | 97933) 1) | 900.0 | 23050.01562) |
– | 70.0 | – | 112 | 102.0 | – | – | 28.0 | – | – | – | 60 | M60 | 11223) | 122193) 1) | 1160.0 | 23050.01602) |
– | 75.0 | – | 120 | 110.0 | – | – | 30.0 | – | – | – | 64 | M64 | 12693) | 147623) 1) | 1430.0 | 23050.01642) |
conical seats from heat-treated steel, form G – picture 3 | ||||||||||||||||
– | 7.1 | – | 17 | 11.0 | – | – | 4.0 | – | – | – | 6 | M 6 | 9 | 101) | 5.6 | 23050.0206 |
– | 9.6 | – | 24 | 14.5 | – | – | 5.0 | – | – | – | 8 | M 8 | 17 | 251) | 14.0 | 23050.0208 |
– | 12.0 | – | 30 | 18.5 | – | – | 5.0 | – | – | – | 10 | M10 | 26 | 461) | 22.0 | 23050.0210 |
– | 14.2 | – | 36 | 20.0 | – | – | 6.0 | – | – | – | 12 | M12 | 38 | 821) | 39.0 | 23050.0212 |
– | 16.5 | – | 40 | 24.8 | – | – | 6.0 | – | – | – | 14 | M14 | 53 | 1301) | 47.0 | 23050.0214 |
– | 19.0 | – | 44 | 26.0 | – | – | 7.0 | – | – | – | 16 | M16 | 73 | 2061) | 65.0 | 23050.0216 |
– | 23.2 | – | 50 | 31.0 | – | – | 8.0 | – | – | – | 20 | M20 | 117 | 4071) | 93.0 | 23050.0220 |
– | 28.0 | – | 60 | 37.0 | – | – | 10.0 | – | – | – | 24 | M24 | 168 | 6981) | 165.0 | 23050.0224 |
– | 35.0 | – | 68 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 269 | 13551) | 235.0 | 23050.0230 |
Codice componente
|
---|
23050.0120 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Tipo | D.I. d (mm) | Spessore T (mm) | D.E. D (mm) | d4 (mm) | d5 (mm) | For pin d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | r1 (mm) | Load capacity for static load max. (kN) | Torque for screwed connections max. (Nm) | Suitable for | Conical seat | Spherical washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 1 | 2 giorni | 10 | Rondelle Rosette | 23.2 | 7.5 | 36 | 36 | 31 | 20 | - | - | 7.5 | - | - | 117 | 407 | M20 | Case-hardened steel, case-hardened, manganese phosphate | - |
Loading...
Tipo (Applicazione) | Rondelle piane | Materiale | Acciaio | Norm | DIN 6319 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Si trova sulla pagina di Rondelle sferiche / Rosette coniche, DIN 6319, il codice articolo è il seguente: 23050.0120.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 23050.0120.
Configura
Proprietà di base
h1(mm)
h2(mm)
h4(mm)
r1(mm)
Spherical washer
Tipo
Tipo
D.I. d(mm)
Spessore T(mm)
D.E. D(mm)
d4(mm)
d5(mm)
For pin d6(mm)
h3(mm)
Load capacity for static load max.(kN)
Torque for screwed connections max.(Nm)
Suitable for
Conical seat
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
23050.0012 |
23050.0014 |
23050.0016 |
23050.0122 |
23050.0124 |
23050.0127 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Tipo | D.I. d (mm) | Spessore T (mm) | D.E. D (mm) | d4 (mm) | d5 (mm) | For pin d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | r1 (mm) | Load capacity for static load max. (kN) | Torque for screwed connections max. (Nm) | Suitable for | Conical seat | Spherical washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.92 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 13 | 4.6 | 24 | - | - | 12 | 1.1 | 4.6 | - | ~ 8 | 17 | 38 | 82 | M12 | - | Case-hardened steel, case-hardened, manganese phosphate | |||
1.31 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 15 | 5 | 28 | - | - | 14 | 1.4 | 5 | - | ~ 8.5 | 22 | 53 | 130 | M14 | - | Case-hardened steel, case-hardened, manganese phosphate | |||
1.25 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 17 | 5.3 | 30 | - | - | 16 | 1.3 | 5.3 | - | ~ 9.6 | 22 | 73 | 206 | M16 | - | Case-hardened steel, case-hardened, manganese phosphate | |||
8.95 € | 1 |
Stesso giorno
Stock | 10 | Rondelle Rosette | 26 | 8.5 | 40 | 40 | 34 | 22 | - | - | 8.5 | - | - | 146 | 542 | M22 | Case-hardened steel, case-hardened, manganese phosphate | - | |||
3.13 € | 1 | 2 giorni | 10 | Rondelle Rosette | 28 | 9.5 | 44 | 44 | 37 | 24 | - | - | 9.5 | - | - | 168 | 698 | M24 | Case-hardened steel, case-hardened, manganese phosphate | - | |||
9.56 € | 1 |
Stesso giorno
Stock | 10 | Rondelle Rosette | 31.5 | 10.5 | 50 | 50 | 43 | 27 | - | - | 10.5 | - | - | 221 | 1021 | M27 | Case-hardened steel, case-hardened, manganese phosphate | - |