Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
23050.0064
Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces. |
Dimensions | For pin | For screws | Load capacity for static load max. | Torque for screwed connections max. | Weight | Art. No. | ||||||||||
d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | h4 | r1 | d6 | d6 | |||||
H13 | H13 | with conical seat form D ~ | with conical seat form G ~ | |||||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | |||||||||||
spherical washers from case-hardened steel, form C – picture 1 | ||||||||||||||||
6.4 | – | 12 | – | – | 0.7 | 2.3 | – | 4.2 | 5.4 | 9.0 | 6 | M 6 | 9 | 101) | 1.0 | 23050.0006 |
8.4 | – | 17 | – | – | 0.6 | 3.2 | – | 5.6 | 7.1 | 12.0 | 8 | M 8 | 17 | 251) | 2.8 | 23050.0008 |
10.5 | – | 21 | – | – | 0.8 | 4.0 | – | 6.5 | 7.3 | 15.0 | 10 | M10 | 26 | 461) | 0.8 | 23050.0010 |
13.0 | – | 24 | – | – | 1.1 | 4.6 | – | 8.0 | 9.0 | 17.0 | 12 | M12 | 38 | 821) | 8.0 | 23050.0012 |
15.0 | – | 28 | – | – | 1.4 | 5.0 | – | 8.5 | 9.5 | 22.0 | 14 | M14 | 53 | 1301) | 12.0 | 23050.0014 |
17.0 | – | 30 | – | – | 1.3 | 5.3 | – | 9.6 | 10.4 | 22.0 | 16 | M16 | 73 | 2061) | 13.0 | 23050.0016 |
21.0 | – | 36 | – | – | 2.0 | 6.3 | – | 11.7 | 12.2 | 27.0 | 20 | M20 | 117 | 4071) | 23.0 | 23050.0020 |
23.0 | – | 40 | – | – | 2.5 | 7.6 | – | 13.5 | – | 29.5 | 22 | M22 | 146 | 5421) | 35.0 | 23050.00222) |
25.0 | – | 44 | – | – | 2.4 | 8.2 | – | 15.2 | 15.7 | 32.0 | 24 | M24 | 168 | 6981) | 43.0 | 23050.0024 |
28.0 | – | 50 | – | – | 3.3 | 10.2 | – | 17.0 | – | 36.0 | 27 | M27 | 221 | 10211) | 74.0 | 23050.00272) |
31.0 | – | 56 | – | – | 3.6 | 11.2 | – | 19.2 | 19.7 | 41.0 | 30 | M30 | 269 | 13551) | 103.0 | 23050.0030 |
34.0 | – | 62 | – | – | 4.4 | 13.0 | – | 21.8 | – | 45.0 | 33 | M33 | 3263) | 19693) 1) | 150.0 | 23050.00332) |
37.0 | – | 68 | – | – | 4.6 | 14.0 | – | 23.5 | – | 50.0 | 36 | M36 | 394 | 23721) | 193.0 | 23050.0036 |
40.0 | – | 75 | – | – | 5.6 | 16.0 | – | 26.8 | – | 54.0 | 39 | M39 | 4603) | 32763) 1) | 280.0 | 23050.00392) |
43.0 | – | 78 | – | – | 6.5 | 17.0 | – | 29.0 | – | 58.0 | 42 | M42 | 542 | 38021) | 310.0 | 23050.0042 |
50.0 | – | 92 | – | – | 8.0 | 21.0 | – | 35.5 | – | 67.0 | 48 | M48 | 714 | 57301) | 549.0 | 23050.0048 |
54.0 | – | 96 | – | – | 9.3 | 22.0 | – | 38.3 | – | 72.0 | 52 | M52 | 8323) | 78763) 1) | 610.0 | 23050.00522) |
58.0 | – | 103 | – | – | 9.8 | 23.0 | – | 39.3 | – | 79.0 | 56 | M56 | 9603) | 97933) 1) | 760.0 | 23050.00562) |
62.0 | – | 112 | – | – | 11.0 | 25.0 | – | 43.6 | – | 86.0 | 60 | M60 | 11223) | 122193) 1) | 990.0 | 23050.00602) |
66.0 | – | 120 | – | – | 12.0 | 27.0 | – | 46.6 | – | 93.0 | 64 | M64 | 12693) | 147623) 1) | 1220.0 | 23050.00642) |
conical seats from case-hardened steel, form D – picture 2 | ||||||||||||||||
– | 7.1 | – | 12 | 11.0 | – | – | 2.8 | – | – | – | 6 | M 6 | 9 | 101) | 1.3 | 23050.0106 |
– | 9.6 | – | 17 | 14.5 | – | – | 3.5 | – | – | – | 8 | M 8 | 17 | 251) | 3.7 | 23050.0108 |
– | 12.0 | – | 21 | 18.5 | – | – | 4.2 | – | – | – | 10 | M10 | 26 | 461) | 13.0 | 23050.0110 |
– | 14.2 | – | 24 | 20.0 | – | – | 5.0 | – | – | – | 12 | M12 | 38 | 821) | 10.0 | 23050.0112 |
– | 16.5 | – | 28 | 24.8 | – | – | 5.6 | – | – | – | 14 | M14 | 53 | 1301) | 15.0 | 23050.0114 |
– | 19.0 | – | 30 | 26.0 | – | – | 6.2 | – | – | – | 16 | M16 | 73 | 2061) | 18.0 | 23050.0116 |
– | 23.2 | – | 36 | 31.0 | – | – | 7.5 | – | – | – | 20 | M20 | 117 | 4071) | 31.0 | 23050.0120 |
– | 26.0 | – | 40 | 34.0 | – | – | 8.5 | – | – | – | 22 | M22 | 146 | 5421) | 44.0 | 23050.01222) |
– | 28.0 | – | 44 | 37.0 | – | – | 9.5 | – | – | – | 24 | M24 | 168 | 6981) | 61.0 | 23050.0124 |
– | 31.5 | – | 50 | 43.0 | – | – | 10.5 | – | – | – | 27 | M27 | 221 | 10211) | 87.0 | 23050.01272) |
– | 35.0 | – | 56 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 269 | 13551) | 125.0 | 23050.0130 |
– | 38.5 | – | 62 | 55.0 | – | – | 14.0 | – | – | – | 33 | M33 | 3263) | 19693) 1) | 180.0 | 23050.01332) |
– | 42.0 | – | 68 | 60.0 | – | – | 15.0 | – | – | – | 36 | M36 | 394 | 23721) | 230.0 | 23050.0136 |
– | 45.0 | – | 75 | 67.0 | – | – | 17.0 | – | – | – | 39 | M39 | 4603) | 32763) 1) | 330.0 | 23050.01392) |
– | 49.0 | – | 78 | 70.0 | – | – | 18.0 | – | – | – | 42 | M42 | 542 | 38021) | 360.0 | 23050.0142 |
– | 56.0 | – | 92 | 82.0 | – | – | 22.0 | – | – | – | 48 | M48 | 714 | 57301) | 640.0 | 23050.0148 |
– | 60.0 | – | 96 | 85.0 | – | – | 24.0 | – | – | – | 52 | M52 | 8323) | 78763) 1) | 740.0 | 23050.01522) |
– | 65.0 | – | 103 | 93.0 | – | – | 25.0 | – | – | – | 56 | M56 | 9603) | 97933) 1) | 900.0 | 23050.01562) |
– | 70.0 | – | 112 | 102.0 | – | – | 28.0 | – | – | – | 60 | M60 | 11223) | 122193) 1) | 1160.0 | 23050.01602) |
– | 75.0 | – | 120 | 110.0 | – | – | 30.0 | – | – | – | 64 | M64 | 12693) | 147623) 1) | 1430.0 | 23050.01642) |
conical seats from heat-treated steel, form G – picture 3 | ||||||||||||||||
– | 7.1 | – | 17 | 11.0 | – | – | 4.0 | – | – | – | 6 | M 6 | 9 | 101) | 5.6 | 23050.0206 |
– | 9.6 | – | 24 | 14.5 | – | – | 5.0 | – | – | – | 8 | M 8 | 17 | 251) | 14.0 | 23050.0208 |
– | 12.0 | – | 30 | 18.5 | – | – | 5.0 | – | – | – | 10 | M10 | 26 | 461) | 22.0 | 23050.0210 |
– | 14.2 | – | 36 | 20.0 | – | – | 6.0 | – | – | – | 12 | M12 | 38 | 821) | 39.0 | 23050.0212 |
– | 16.5 | – | 40 | 24.8 | – | – | 6.0 | – | – | – | 14 | M14 | 53 | 1301) | 47.0 | 23050.0214 |
– | 19.0 | – | 44 | 26.0 | – | – | 7.0 | – | – | – | 16 | M16 | 73 | 2061) | 65.0 | 23050.0216 |
– | 23.2 | – | 50 | 31.0 | – | – | 8.0 | – | – | – | 20 | M20 | 117 | 4071) | 93.0 | 23050.0220 |
– | 28.0 | – | 60 | 37.0 | – | – | 10.0 | – | – | – | 24 | M24 | 168 | 6981) | 165.0 | 23050.0224 |
– | 35.0 | – | 68 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 269 | 13551) | 235.0 | 23050.0230 |
Codice componente
|
---|
23050.0064 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Tipo | D.I. d (mm) | Spessore T (mm) | D.E. D (mm) | d4 (mm) | d5 (mm) | For pin d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | r1 (mm) | Load capacity for static load max. (kN) | Torque for screwed connections max. (Nm) | Suitable for | Conical seat | Spherical washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.14 € | 1 | 2 giorni | 10 | Rondelle sferiche | 66 | 27 | 120 | - | - | 64 | 12 | 27 | - | ~ 46.6 | 93 | 1269 | 14762 | M64 | - | Case-hardened steel, case-hardened, manganese phosphate |
Loading...
Tipo (Applicazione) | Rondelle piane | Materiale | Acciaio | Norm | DIN 6319 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Configura
Proprietà di base
d4(mm)
d5(mm)
h3(mm)
Conical seat
Tipo
Tipo
D.I. d(mm)
Spessore T(mm)
D.E. D(mm)
For pin d6(mm)
h1(mm)
h2(mm)
h4(mm)
r1(mm)
Load capacity for static load max.(kN)
Torque for screwed connections max.(Nm)
Suitable for
Spherical washer
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali