Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
23050.0320
![]() | Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces. |
Dimensions | For pin | For screws | Load capacity for static load max. | Torque for screwed connections1) max. | Weight | Art. No. | ||||||||||
d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | h4 | r1 | d6 | d6 | |||||
H13 | H13 | with conical seat form D ~ | with conical seat form G ~ | |||||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | |||||||||||
spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305 | ||||||||||||||||
6.4 | – | 12 | – | – | 0.7 | 2.3 | – | 4.0 | 5.2 | 9 | 6 | M 6 | 6 | 6 | 1.0 | 23050.0306 |
8.4 | – | 17 | – | – | 0.6 | 3.2 | – | 5.3 | 6.8 | 12 | 8 | M 8 | 12 | 16 | 2.8 | 23050.0308 |
10.5 | – | 21 | – | – | 0.8 | 4.0 | – | 6.3 | 7.1 | 15 | 10 | M10 | 16 | 32 | 5.0 | 23050.0310 |
13.0 | – | 24 | – | – | 1.1 | 4.6 | – | 7.9 | 8.9 | 17 | 12 | M12 | 24 | 56 | 7.7 | 23050.0312 |
17.0 | – | 30 | – | – | 1.3 | 5.3 | – | 9.3 | 10.1 | 22 | 16 | M16 | 45 | 135 | 13.0 | 23050.0316 |
21.0 | – | 36 | – | – | 2.0 | 6.3 | – | 11.6 | 12.1 | 27 | 20 | M20 | 71 | 280 | 23.0 | 23050.0320 |
25.0 | – | 44 | – | – | 2.4 | 8.2 | – | 14.9 | 15.4 | 32 | 24 | M24 | 105 | 455 | 46.0 | 23050.0324 |
31.0 | – | 56 | – | – | 3.6 | 11.2 | – | 18.8 | 18.8 | 41 | 30 | M30 | 191 | 1050 | 104.0 | 23050.0330 |
37.0 | – | 68 | – | – | 4.6 | 14.0 | – | 23.4 | – | 50 | 36 | M36 | – | – | 193.0 | 23050.0336 |
43.0 | – | 78 | – | – | 6.5 | 17.0 | – | 28.3 | – | 58 | 42 | M42 | – | – | 313.0 | 23050.0342 |
50.0 | – | 92 | – | – | 8.0 | 21.0 | – | 35.0 | – | 67 | 48 | M48 | – | – | 545.0 | 23050.0348 |
spherical washers from stainless steel, form C – picture 1, Stainless steel A4 | ||||||||||||||||
6.4 | – | 12 | – | – | 0.7 | 2.3 | – | 4.0 | 5.2 | 9 | 6 | M 6 | 6 | 6 | 1.0 | 23050.0606 |
8.4 | – | 17 | – | – | 0.6 | 3.2 | – | 5.3 | 6.8 | 12 | 8 | M 8 | 12 | 16 | 2.8 | 23050.0608 |
10.5 | – | 21 | – | – | 0.8 | 4.0 | – | 6.3 | 7.1 | 15 | 10 | M10 | 16 | 32 | 5.2 | 23050.0610 |
13.0 | – | 24 | – | – | 1.1 | 4.6 | – | 7.9 | 8.9 | 17 | 12 | M12 | 24 | 56 | 7.6 | 23050.0612 |
17.0 | – | 30 | – | – | 1.3 | 5.3 | – | 9.3 | 10.1 | 22 | 16 | M16 | 45 | 135 | 13.0 | 23050.0616 |
21.0 | – | 36 | – | – | 2.0 | 6.3 | – | 11.6 | 12.1 | 27 | 20 | M20 | 71 | 280 | 23.0 | 23050.0620 |
25.0 | – | 44 | – | – | 2.4 | 8.2 | – | 14.9 | 15.4 | 32 | 24 | M24 | 105 | 455 | 44.0 | 23050.0624 |
31.0 | – | 56 | – | – | 3.6 | 11.2 | – | 18.8 | 18.8 | 41 | 30 | M30 | 191 | 1050 | 106.0 | 23050.0630 |
37.0 | – | 68 | – | – | 4.6 | 14.0 | – | 23.4 | – | 50 | 36 | M36 | – | – | 193.0 | 23050.0636 |
43.0 | – | 78 | – | – | 6.5 | 17.0 | – | 28.3 | – | 58 | 42 | M42 | – | – | 318.0 | 23050.0642 |
50.0 | – | 92 | – | – | 8.0 | 21.0 | – | 35.0 | – | 67 | 48 | M48 | – | – | 553.0 | 23050.0648 |
conical seats from stainless steel, form D – picture 2, Stainless steel 1.4305 | ||||||||||||||||
– | 7.1 | – | 12 | 11.0 | – | – | 2.8 | – | – | – | 6 | M 6 | 6 | 6 | 1.3 | 23050.0406 |
– | 9.6 | – | 17 | 14.5 | – | – | 3.5 | – | – | – | 8 | M 8 | 12 | 16 | 3.7 | 23050.0408 |
– | 12.0 | – | 21 | 18.5 | – | – | 4.2 | – | – | – | 10 | M10 | 16 | 32 | 6.6 | 23050.0410 |
– | 14.2 | – | 24 | 20.0 | – | – | 5.0 | – | – | – | 12 | M12 | 24 | 56 | 10.0 | 23050.0412 |
– | 19.0 | – | 30 | 26.0 | – | – | 6.2 | – | – | – | 16 | M16 | 45 | 135 | 19.0 | 23050.0416 |
– | 23.2 | – | 36 | 31.0 | – | – | 7.5 | – | – | – | 20 | M20 | 71 | 280 | 32.0 | 23050.0420 |
– | 28.0 | – | 44 | 37.0 | – | – | 9.5 | – | – | – | 24 | M24 | 105 | 455 | 63.0 | 23050.0424 |
– | 35.0 | – | 56 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 191 | 1050 | 127.0 | 23050.0430 |
– | 42.0 | – | 68 | 60.0 | – | – | 15.0 | – | – | – | 36 | M36 | – | – | 234.0 | 23050.0436 |
– | 49.0 | – | 78 | 70.0 | – | – | 18.0 | – | – | – | 42 | M42 | – | – | 362.0 | 23050.0442 |
– | 56.0 | – | 92 | 82.0 | – | – | 22.0 | – | – | – | 48 | M48 | – | – | 642.0 | 23050.0448 |
conical seats from stainless steel, form D – picture 2, Stainless steel A4 | ||||||||||||||||
– | 7.1 | – | 12 | 11.0 | – | – | 2.8 | – | – | – | 6 | M 6 | 6 | 6 | 1.3 | 23050.0666 |
– | 9.6 | – | 17 | 14.5 | – | – | 3.5 | – | – | – | 8 | M 8 | 12 | 16 | 3.6 | 23050.0668 |
– | 12.0 | – | 21 | 18.5 | – | – | 4.2 | – | – | – | 10 | M10 | 16 | 32 | 6.5 | 23050.0670 |
– | 14.2 | – | 24 | 20.0 | – | – | 5.0 | – | – | – | 12 | M12 | 24 | 56 | 10.0 | 23050.0672 |
– | 19.0 | – | 30 | 26.0 | – | – | 6.2 | – | – | – | 16 | M16 | 45 | 135 | 18.0 | 23050.0676 |
– | 23.2 | – | 36 | 31.0 | – | – | 7.5 | – | – | – | 20 | M20 | 71 | 280 | 32.0 | 23050.0680 |
– | 28.0 | – | 44 | 37.0 | – | – | 9.5 | – | – | – | 24 | M24 | 105 | 455 | 62.0 | 23050.0684 |
– | 35.0 | – | 56 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 191 | 1050 | 127.0 | 23050.0686 |
– | 42.0 | – | 68 | 60.0 | – | – | 15.0 | – | – | – | 36 | M36 | – | – | 236.0 | 23050.0688 |
– | 49.0 | – | 78 | 70.0 | – | – | 18.0 | – | – | – | 42 | M42 | – | – | 365.0 | 23050.0692 |
– | 56.0 | – | 92 | 82.0 | – | – | 22.0 | – | – | – | 48 | M48 | – | – | 649.0 | 23050.0694 |
conical seats from stainless steel, form G – picture 3, Stainless steel 1.4305 | ||||||||||||||||
– | 7.1 | – | 17 | 11.0 | – | – | 4.0 | – | – | – | 6 | M 6 | 6 | 6 | 5.8 | 23050.0466 |
– | 9.6 | – | 24 | 14.5 | – | – | 5.0 | – | – | – | 8 | M 8 | 12 | 16 | 15.0 | 23050.0468 |
– | 12.0 | – | 30 | 18.5 | – | – | 5.0 | – | – | – | 10 | M10 | 16 | 32 | 22.0 | 23050.0470 |
– | 14.2 | – | 36 | 20.0 | – | – | 6.0 | – | – | – | 12 | M12 | 24 | 56 | 40.0 | 23050.0472 |
– | 19.0 | – | 44 | 26.0 | – | – | 7.0 | – | – | – | 16 | M16 | 45 | 135 | 66.0 | 23050.0476 |
– | 23.2 | – | 50 | 31.0 | – | – | 8.0 | – | – | – | 20 | M20 | 71 | 280 | 95.0 | 23050.0480 |
– | 28.0 | – | 60 | 37.0 | – | – | 10.0 | – | – | – | 24 | M24 | 105 | 455 | 171.0 | 23050.0484 |
– | 35.0 | – | 68 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 191 | 1050 | 236.0 | 23050.0490 |
conical seats from stainless steel, form G – picture 3, Stainless steel A4 | ||||||||||||||||
– | 7.1 | – | 17 | 11.0 | – | – | 4.0 | – | – | – | 6 | M 6 | 6 | 6 | 5.6 | 23050.0706 |
– | 9.6 | – | 24 | 14.5 | – | – | 5.0 | – | – | – | 8 | M 8 | 12 | 16 | 14.0 | 23050.0708 |
– | 12.0 | – | 30 | 18.5 | – | – | 5.0 | – | – | – | 10 | M10 | 16 | 32 | 22.0 | 23050.0710 |
– | 14.2 | – | 36 | 20.0 | – | – | 6.0 | – | – | – | 12 | M12 | 24 | 56 | 39.0 | 23050.0712 |
– | 19.0 | – | 44 | 26.0 | – | – | 7.0 | – | – | – | 16 | M16 | 45 | 135 | 66.0 | 23050.0716 |
– | 23.2 | – | 50 | 31.0 | – | – | 8.0 | – | – | – | 20 | M20 | 71 | 280 | 95.0 | 23050.0720 |
– | 28.0 | – | 60 | 37.0 | – | – | 10.0 | – | – | – | 24 | M24 | 105 | 455 | 170.0 | 23050.0724 |
– | 35.0 | – | 68 | 49.0 | – | – | 12.0 | – | – | – | 30 | M30 | 191 | 1050 | 238.0 | 23050.0730 |
Codice componente
|
---|
23050.0320 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Tipo | D.I. d (mm) | Spessore T (mm) | Materiale: acciaio inox | D.E. D (mm) | d4 (mm) | d5 (mm) | For pin d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | r1 (mm) | Load capacity for static load max. (kN) | Torque for screwed connections max. (Nm) | Suitable for | Conical seat | Spherical washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.54 € | 1 | 2 giorni | 10 | Rondelle sferiche | 21 | 6.3 | EN 1.4305 Equiv. | 36 | - | - | 20 | 2 | 6.3 | - | ~ 11.6 | 27 | 71 | 280 | M20 | - | Stainless steel 1.4305 |
Loading...
Tipo (Applicazione) | Rondelle piane | Materiale | Acciaio inox | Norm | DIN 6319 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Si trova sulla pagina di Rondelle sferiche / Rosette coniche, come DIN 6319, acciaio inox, il codice articolo è il seguente: 23050.0320.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 23050.0320.
Configura
Proprietà di base
d4(mm)
d5(mm)
h3(mm)
Conical seat
Tipo
Tipo
D.I. d(mm)
Spessore T(mm)
Materiale: acciaio inox
D.E. D(mm)
For pin d6(mm)
h1(mm)
h2(mm)
h4(mm)
r1(mm)
Load capacity for static load max.(kN)
Torque for screwed connections max.(Nm)
Suitable for
Spherical washer
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
23050.0310 |
23050.0312 |
23050.0316 |
23050.0324 |
23050.0330 |
23050.0336 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Tipo | D.I. d (mm) | Spessore T (mm) | Materiale: acciaio inox | D.E. D (mm) | d4 (mm) | d5 (mm) | For pin d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | r1 (mm) | Load capacity for static load max. (kN) | Torque for screwed connections max. (Nm) | Suitable for | Conical seat | Spherical washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.19 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 10.5 | 4 | EN 1.4305 Equiv. | 21 | - | - | 10 | 0.8 | 4 | - | ~ 6.3 | 15 | 16 | 32 | M10 | - | Stainless steel 1.4305 | |||
2.58 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 13 | 4.6 | EN 1.4305 Equiv. | 24 | - | - | 12 | 1.1 | 4.6 | - | ~ 7.9 | 17 | 24 | 56 | M12 | - | Stainless steel 1.4305 | |||
4.02 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 17 | 5.3 | EN 1.4305 Equiv. | 30 | - | - | 16 | 1.3 | 5.3 | - | ~ 9.3 | 22 | 45 | 135 | M16 | - | Stainless steel 1.4305 | |||
8.76 € | 1 | 2 giorni | 10 | Rondelle sferiche | 25 | 8.2 | EN 1.4305 Equiv. | 44 | - | - | 24 | 2.4 | 8.2 | - | ~ 14.9 | 32 | 105 | 455 | M24 | - | Stainless steel 1.4305 | |||
14.33 € | 1 |
Stesso giorno
Stock | 10 | Rondelle sferiche | 31 | 11.2 | EN 1.4305 Equiv. | 56 | - | - | 30 | 3.6 | 11.2 | - | ~ 18.8 | 41 | 191 | 1050 | M30 | - | Stainless steel 1.4305 | |||
22.04 € | 1 | 2 giorni | 10 | Rondelle sferiche | 37 | 14 | EN 1.4305 Equiv. | 68 | - | - | 36 | 4.6 | 14 | - | ~ 23.4 | 50 | - | - | M36 | - | Stainless steel 1.4305 |