Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
22150.0434
To be used for positioning and applying pressure, e.g. during painting and sandblasting. |
Dimensions | Spring load | Dimensions | Stroke | WS | Operating temperature range | Weight | Art. No. | ||
d1 | l1 | F | d2 | l2 | s | max. | |||
-2 | max. 1) | ||||||||
~ | |||||||||
[mm] | [N] | [mm] | [mm] | [mm] | [°C] | [g] | |||
Pin: Steel/Light spring load | |||||||||
M12 | 11.5 | 20 | 5 | 6.4 | 1.6 | 10 | 250 | 4.0 | 22150.0310 |
M12 | 19.0 | 20 | 5 | 6.4 | 1.6 | 10 | 250 | 5.9 | 22150.0314 |
M12 | 26.5 | 20 | 5 | 6.4 | 1.6 | 10 | 250 | 7.9 | 22150.0318 |
M12 | 11.5 | 40 | 6 | 10.4 | 2.0 | 10 | 250 | 4.8 | 22150.0330 |
M12 | 19.0 | 40 | 6 | 10.4 | 2.0 | 10 | 250 | 6.6 | 22150.0334 |
M12 | 26.5 | 40 | 6 | 10.4 | 2.0 | 10 | 250 | 8.6 | 22150.0338 |
M18 x 1,5 | 18.0 | 100 | 10 | 16.9 | 3.2 | 16 | 250 | 19.0 | 22150.0350 |
M18 x 1,5 | 31.5 | 100 | 10 | 16.9 | 3.2 | 16 | 250 | 28.0 | 22150.0354 |
M18 x 1,5 | 45.0 | 100 | 10 | 16.9 | 3.2 | 16 | 250 | 36.0 | 22150.0358 |
Pin: Steel/Standard spring load | |||||||||
M12 | 11.5 | 50 | 5 | 6.4 | 1.6 | 10 | 250 | 4.1 | 22150.0311 |
M12 | 19.0 | 50 | 5 | 6.4 | 1.6 | 10 | 250 | 6.4 | 22150.0315 |
M12 | 26.5 | 50 | 5 | 6.4 | 1.6 | 10 | 250 | 8.3 | 22150.0319 |
M12 | 11.5 | 75 | 6 | 10.4 | 2.0 | 10 | 250 | 4.9 | 22150.0331 |
M12 | 19.0 | 75 | 6 | 10.4 | 2.0 | 10 | 250 | 7.1 | 22150.0335 |
M12 | 26.5 | 75 | 6 | 10.4 | 2.0 | 10 | 250 | 9.6 | 22150.0339 |
M18 x 1,5 | 18.0 | 150 | 10 | 16.9 | 3.2 | 16 | 250 | 20.0 | 22150.0351 |
M18 x 1,5 | 31.5 | 150 | 10 | 16.9 | 3.2 | 16 | 250 | 29.0 | 22150.0355 |
M18 x 1,5 | 45.0 | 150 | 10 | 16.9 | 3.2 | 16 | 250 | 39.0 | 22150.0359 |
Pin: Steel/Heavy spring load | |||||||||
M12 | 11.5 | 100 | 5 | 6.4 | 1.6 | 10 | 250 | 4.4 | 22150.0312 |
M12 | 19.0 | 100 | 5 | 6.4 | 1.6 | 10 | 250 | 6.9 | 22150.0316 |
M12 | 26.5 | 100 | 5 | 6.4 | 1.6 | 10 | 250 | 9.0 | 22150.0320 |
M12 | 11.5 | 100 | 6 | 10.4 | 2.0 | 10 | 250 | 5.4 | 22150.0332 |
M12 | 19.0 | 100 | 6 | 10.4 | 2.0 | 10 | 250 | 7.7 | 22150.0336 |
M12 | 26.5 | 100 | 6 | 10.4 | 2.0 | 10 | 250 | 10.0 | 22150.0340 |
M18 x 1,5 | 18.0 | 200 | 10 | 16.9 | 3.2 | 16 | 250 | 21.0 | 22150.0352 |
M18 x 1,5 | 31.5 | 200 | 10 | 16.9 | 3.2 | 16 | 250 | 30.0 | 22150.0356 |
M18 x 1,5 | 45.0 | 200 | 10 | 16.9 | 3.2 | 16 | 250 | 40.0 | 22150.0360 |
Pin: Thermoplastic/Light spring load | |||||||||
M12 | 11.5 | 20 | 5 | 6.4 | 1.6 | 10 | 80 | 2.7 | 22150.0370 |
M12 | 19.0 | 20 | 5 | 6.4 | 1.6 | 10 | 80 | 4.6 | 22150.0375 |
M12 | 26.5 | 20 | 5 | 6.4 | 1.6 | 10 | 80 | 6.5 | 22150.0383 |
M12 | 11.5 | 40 | 6 | 10.4 | 2.0 | 10 | 80 | 3.1 | 22150.0373 |
M12 | 19.0 | 40 | 6 | 10.4 | 2.0 | 10 | 80 | 4.8 | 22150.0380 |
M12 | 26.5 | 40 | 6 | 10.4 | 2.0 | 10 | 80 | 6.8 | 22150.0385 |
M18 x 1,5 | 18.0 | 100 | 10 | 16.9 | 3.2 | 16 | 80 | 12.0 | 22150.0390 |
M18 x 1,5 | 31.5 | 100 | 10 | 16.9 | 3.2 | 16 | 80 | 20.0 | 22150.0393 |
M18 x 1,5 | 45.0 | 100 | 10 | 16.9 | 3.2 | 16 | 80 | 30.0 | 22150.0395 |
Dimensions | Weight | Art. No. | |
d1 | |||
[mm] | [g] | ||
Assembly Tool | |||
M12 | 76 | 22150.0820 | |
M18 x 1,5 | 137 | 22150.0822 |
To be used for positioning and applying pressure, e.g. during painting and sandblasting. Sealed against chips and dirt. |
Dimensions | Spring load | Dimensions | Stroke | WS | Operating temperature range | Weight | Art. No. | ||
d1 | l1 | F | d2 | l2 | s | max. | |||
-2 | max. 1) | ||||||||
~ | |||||||||
[mm] | [N] | [mm] | [mm] | [mm] | [°C] | [g] | |||
Pin: Steel/Light spring load | |||||||||
M12 | 11.5 | 20 | 5 | 6 | 0.8 | 10 | 110 | 3.8 | 22150.0410 |
M12 | 19.0 | 20 | 5 | 6 | 0.8 | 10 | 110 | 5.6 | 22150.0414 |
M12 | 26.5 | 20 | 5 | 6 | 0.8 | 10 | 110 | 7.5 | 22150.0418 |
M12 | 11.5 | 40 | 6 | 10 | 1.0 | 10 | 110 | 4.7 | 22150.0430 |
M12 | 19.0 | 40 | 6 | 10 | 1.0 | 10 | 110 | 6.5 | 22150.0434 |
M12 | 26.5 | 40 | 6 | 10 | 1.0 | 10 | 110 | 8.3 | 22150.0438 |
M18 x 1,5 | 18.0 | 100 | 10 | 16 | 1.6 | 16 | 110 | 20.0 | 22150.0450 |
M18 x 1,5 | 31.5 | 100 | 10 | 16 | 1.6 | 16 | 110 | 28.0 | 22150.0454 |
M18 x 1,5 | 45.0 | 100 | 10 | 16 | 1.6 | 16 | 110 | 36.0 | 22150.0458 |
Pin: Steel/Standard spring load | |||||||||
M12 | 11.5 | 50 | 5 | 6 | 0.8 | 10 | 110 | 4.1 | 22150.0411 |
M12 | 19.0 | 50 | 5 | 6 | 0.8 | 10 | 110 | 6.3 | 22150.0415 |
M12 | 26.5 | 50 | 5 | 6 | 0.8 | 10 | 110 | 8.1 | 22150.0419 |
M12 | 11.5 | 75 | 6 | 10 | 1.0 | 10 | 110 | 4.8 | 22150.0431 |
M12 | 19.0 | 75 | 6 | 10 | 1.0 | 10 | 110 | 6.9 | 22150.0435 |
M12 | 26.5 | 75 | 6 | 10 | 1.0 | 10 | 110 | 8.9 | 22150.0439 |
M18 x 1,5 | 18.0 | 150 | 10 | 16 | 1.6 | 16 | 110 | 20.0 | 22150.0451 |
M18 x 1,5 | 31.5 | 150 | 10 | 16 | 1.6 | 16 | 110 | 29.0 | 22150.0455 |
M18 x 1,5 | 45.0 | 150 | 10 | 16 | 1.6 | 16 | 110 | 40.0 | 22150.0459 |
Pin: Steel/Heavy spring load | |||||||||
M12 | 11.5 | 100 | 5 | 6 | 0.8 | 10 | 110 | 4.2 | 22150.0412 |
M12 | 19.0 | 100 | 5 | 6 | 0.8 | 10 | 110 | 6.6 | 22150.0416 |
M12 | 26.5 | 100 | 5 | 6 | 0.8 | 10 | 110 | 8.7 | 22150.0420 |
M12 | 11.5 | 100 | 6 | 10 | 1.0 | 10 | 110 | 5.4 | 22150.0432 |
M12 | 19.0 | 100 | 6 | 10 | 1.0 | 10 | 110 | 7.6 | 22150.0436 |
M12 | 26.5 | 100 | 6 | 10 | 1.0 | 10 | 110 | 10.0 | 22150.0440 |
M18 x 1,5 | 18.0 | 200 | 10 | 16 | 1.6 | 16 | 110 | 20.0 | 22150.0452 |
M18 x 1,5 | 31.5 | 200 | 10 | 16 | 1.6 | 16 | 110 | 29.0 | 22150.0456 |
M18 x 1,5 | 45.0 | 200 | 10 | 16 | 1.6 | 16 | 110 | 38.0 | 22150.0460 |
Pin: Thermoplastic/Light spring load | |||||||||
M12 | 11.5 | 20 | 5 | 6 | 0.8 | 10 | 80 | 2.6 | 22150.0470 |
M12 | 19.0 | 20 | 5 | 6 | 0.8 | 10 | 80 | 4.4 | 22150.0475 |
M12 | 26.5 | 20 | 5 | 6 | 0.8 | 10 | 80 | 6.1 | 22150.0483 |
M12 | 11.5 | 40 | 6 | 10 | 1.0 | 10 | 80 | 2.7 | 22150.0473 |
M12 | 19.0 | 40 | 6 | 10 | 1.0 | 10 | 80 | 4.5 | 22150.0480 |
M12 | 26.5 | 40 | 6 | 10 | 1.0 | 10 | 80 | 6.2 | 22150.0485 |
M18 x 1,5 | 18.0 | 100 | 10 | 16 | 1.6 | 16 | 80 | 12.0 | 22150.0490 |
M18 x 1,5 | 31.5 | 100 | 10 | 16 | 1.6 | 16 | 80 | 21.0 | 22150.0493 |
M18 x 1,5 | 45.0 | 100 | 10 | 16 | 1.6 | 16 | 80 | 30.0 | 22150.0495 |
Dimensions | Weight | Art. No. | |
d1 | |||
[mm] | [g] | ||
Assembly Tool | |||
M12 | 76 | 22150.0820 | |
M18 x 1,5 | 137 | 22150.0822 |
Codice componente
|
---|
22150.0434 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | d1 (mm) | d2 (mm) | l1 (mm) | l2 (mm) | Spring Load F max. (N) | Temperature max. (°C) | WS (mm) | Spring | Pin | Seal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.76 € | 1 | 2 giorni | 10 | M12 | 6 | 19 | 10 | ~ 40 | 110 | 10 | Stainless steel | Steel, case-hardened, galvanized | CR |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configura
Proprietà di base
Tipo
d1(mm)
d2(mm)
l1(mm)
l2(mm)
Spring Load F max.(N)
Temperature max.(°C)
WS(mm)
Spring
Pin
Seal
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali