KQ2H, raccordo istantaneo colore bianco - D'estremità diritto (Codici componente - Download CAD)

KQ2H, raccordo istantaneo colore bianco - D'estremità diritto
The Male Connector KQ2H (Gasket Seal) is a one-touch fitting from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KQ2H04-M6A1

Male Connector KQ2H (Gasket Seal) Details Example

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) Specification Example

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section ISO 16030 (parallel pipe thread)
Nut section JIS B0205 (metric fine thread)
Thread part sealant Seal ring
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT
Stud C3604 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring, seal ring NBR

Male Connector KQ2H (Gasket Seal) Dimensions Example

(Units: mm)

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

Applicable tube outer diameter (mm) Connection thread
Uni
Model H
(width across flats)
øD L A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2H04-U01□ 10 7.7 15.9 11.1 13.3 4.8 3.4 3 6.6
1/4 KQ2H04-U02□ 14 7.7 15.3 8.9 13.3 4.8 3.4 3 12.7
ø6 1/8 KQ2H06-U01□ 12 9.7 16.7 11.9 13.3 13.1 10.4 4.5 6.2
1/4 KQ2H06-U02□ 14 9.7 17 10.6 13.3 13.1 10.4 4.5 12.8
3/8 KQ2H06-U03□ 17 9.7 14.9 8.5 13.3 13.1 10.4 4.5 18.1
ø8 1/8 KQ2H08-U01□ 14 13 20.6 15.8 14.2 26.1 18 6 7
1/4 KQ2H08-U02□ 14 13 18.5 12.1 14.2 26.1 18 6 10.1
3/8 KQ2H08-U03□ 17 13 14.9 8.5 14.2 26.1 18 6 15
ø10 1/8 KQ2H10-U01□ 17 15.6 22.4 17.6 15.6 26.1 18 6 13.9
1/4 KQ2H10-U02□ 17 15.6 23.7 17.3 15.6 41.5 29.5 7.5 17.6
3/8 KQ2H10-U03□ 17 15.6 19.5 13.1 15.6 41.5 29.5 7.5 15.6
1/2 KQ2H10-U04□ 22 15.6 17 8.4 15.6 41.5 29.5 7.5 29.5
ø12 1/4 KQ2H12-U02□ 19 18.2 24.8 18.4 17 58.3 46.1 9 13.8
3/8 KQ2H12-U03□ 19 18.2 21.8 15.4 17 58.3 46.1 9 17.9
1/2 KQ2H12-U04□ 22 18.2 17.7 9.1 17 58.3 46.1 9 25.4
ø16 3/8 KQ2H16-U03□ 24 23.6 29.2 22.8 20.6 81 67 11 33.9
1/2 KQ2H16-U04□ 24 23.6 26.8 18.2 20.6 113 67 13 31.5

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in Uni thread
Codice componente
KQ2H04-M6A1
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Materiale corpo principale Applicazione Materiale filettatura Materiale guarnizione D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

2.65 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettatura[Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP[EPDM] EPDM (rivestimento in fluoro)4M6×1.0BiancoEllisseGrigio chiaroN/D

Loading...

  1. 1

Informazioni di base

Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria Montaggio a vite, direzione Semigiunto
Number of Connection Tubes(pc.) 1

Si trova sulla pagina di KQ2H, raccordo istantaneo colore bianco - D'estremità diritto, il codice articolo è il seguente: KQ2H04-M6A1.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2H04-M6A1.

Tipologia prodotto

Codice componente
10-KQ2H02-M5N
10-KQ2H04-M3G
10-KQ2H04-M5N
KQ2H04-M6N
KQ2H04-M6N1
KQ2H04-U01A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Materiale corpo principale Applicazione Materiale filettatura Materiale guarnizione D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

3.73 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettatura[Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)-M5×0.8BiancoCirconferenza perfettaBiancoN/D

4.32 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettatura[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. + PBTAmbiente pulito[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.[EPDM] EPDM (rivestimento in fluoro)4M3×0.5BiancoCirconferenza perfettaBiancoN/D

3.45 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettatura[Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)4M5×0.8BiancoCirconferenza perfettaBiancoN/D

2.40 €

10 4 giorni [Accoppiamento ad azione singola] Ad azione singola/filettatura[Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)4M6×1.0BiancoCirconferenza perfettaGrigio chiaroN/D

2.82 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettatura[Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)4M6×1.0BiancoEllisseGrigio chiaroN/D

1.53 €

10 Stesso giorno

Stock

[Accoppiamento ad azione singola] Ad azione singola/filettatura[Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP[EPDM] EPDM (rivestimento in fluoro)4Uni1/8BiancoCirconferenza perfettaGrigio chiaroN/D

Supporto tecnico