KQ2H, raccordo istantaneo colore bianco - D'estremità diritto (Codici componente - Download CAD)

KQ2H, raccordo istantaneo colore bianco - D'estremità diritto
A one-touch male connector fitting (KQ2H) with sealant from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to pipe from female threads in the same direction.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Male Connector KQ2H (Sealant) Details Example

Male Connector KQ2H (Sealant) KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series product image

Male Connector KQ2H (Sealant) KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series product image

Male Connector KQ2H (Sealant) Specification Example

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section ANSI/ASME 1.20.1 (NPT thread)
JIS B0208 (UNF thread)
Nut section JIS B0208 (UNF thread)
Thread part seal Sealing agent included
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series main parts material

Body C3604, PBT, PP
Stud C3604 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR

Male Connector KQ2H (Sealant) Dimensions Example

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series

(Units: mm)

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series Dimensional Drawing

KQ2H01/KQ2H03/KQ2H05/KQ2H07/KQ2H09/KQ2H11/KQ2H13 Series Dimensional Drawing

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD L A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/16 KQ2H01-33□S 9.5 6.7 19.3 15.2 13.3 3 2.5 2.5 6
1/8 KQ2H01-34□S 11.11 6.7 14 10.8 13.3 3 2.5 2.5 7.1
1/4 KQ2H01-35□S 14.29 6.7 16.7 12.3 13.3 3.4 2.9 2.5 16.2
ø5/32 1/16 KQ2H03-33□S 9.5 7.7 20 15.9 13.3 4.8 3.4 3 6.1
1/8 KQ2H03-34□S 11.11 7.7 14 10.8 13.3 4.8 3.4 3 6.5
1/4 KQ2H03-35□S 14.29 7.7 16.7 12.3 13.3 4.8 3.4 3 15.6
ø3/16 1/8 KQ2H05-34□S 11.11 8.3 17.4 14.2 13.3 7.8 6.5 3.5 7.4
1/4 KQ2H05-35□S 14.29 8.3 16.7 12.3 13.3 7.8 6.5 3.5 14.9
ø1/4 1/16 KQ2H07-33□S 11.11 10.9 22.5 18.4 13.3 13.5 11.5 4.6 7.6
1/8 KQ2H07-34□S 11.11 10.9 18 14.8 13.3 13.5 11.5 4.6 6.5
1/4 KQ2H07-35□S 14.29 10.9 16.7 12.3 13.3 13.5 11.5 4.6 13.1
3/8 KQ2H07-36□S 17.46 10.9 18.1 13.4 13.3 13.5 11.5 4.6 25.7
ø5/16 1/8 KQ2H09-34□S 14.29 13 22.2 19 14.2 26.1 18 6 12.6
1/4 KQ2H09-35□S 14.29 13 22.1 17.7 14.2 26.1 18 6 15.2
3/8 KQ2H09-36□S 17.46 13 18.1 13.4 14.2 26.1 18 6 22.5
ø3/8 1/8 KQ2H11-34□S 17.46 15.1 24.1 20.9 15.6 26 26 6 19.5
1/4 KQ2H11-35□S 17.46 15.1 25.1 20.7 15.6 35.3 29.1 7 21
3/8 KQ2H11-36□S 17.46 15.1 22.7 18 15.6 35.3 29.1 7 23.5
1/2 KQ2H11-37□S 22.23 15.1 22.3 15.9 15.6 35.3 29.1 7 49.1
ø1/2 1/4 KQ2H13-35□S 22.23 19 28.8 24.4 17 58.5 51.7 9 34.4
3/8 KQ2H13-36□S 22.23 19 27.5 22.8 17 66 51.7 9.6 36.2
1/2 KQ2H13-37□S 22.23 19 28 21.6 17 66 51.7 9.6 47.1
  • □: A (Brass), N (Brass + electroless nickel plating)
  • *Reference dimensions after screwing-in NPT thread
Codice componente
KQ2H07-36NS
KQ2H09-36NS
KQ2H11-36NS
KQ2H13-36NS
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Tipo raccordo Materiale corpo principale Applicazione Materiale filettatura Materiale guarnizione Montaggio a vite, direzione D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Specifiche Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

3.89 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettaturaDirezione di montaggio a vite[Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)[Dritto] Semigiunto-NPT3/81BiancoCon sigillanteCirconferenza perfettaArancioneN/D

4.52 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettaturaDirezione di montaggio a vite[Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)[Dritto] Semigiunto-NPT3/81BiancoCon sigillanteCirconferenza perfettaArancioneN/D

4.89 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettaturaDirezione di montaggio a vite[Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)[Dritto] Semigiunto-NPT3/81BiancoCon sigillanteCirconferenza perfettaArancioneN/D

5.74 €

10 26 giorni [Accoppiamento ad azione singola] Ad azione singola/filettaturaDirezione di montaggio a vite[Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.[EPDM] EPDM (rivestimento in fluoro)[Dritto] Semigiunto-NPT3/81BiancoCon sigillanteCirconferenza perfettaArancioneN/D

Loading...

  1. 1

Informazioni di base

Liquido applicabile Acqua / Aria

Supporto tecnico