Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
KQ2F04-G01A1
Female Connector KQ2F dimensional drawing
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter mm | Connection thread M, Rc | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø3.2 | M3 × 0.5 | KQ2F23-M3□1 | 7 | 6.9 | 6.7 | 9.5 | 17.3 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.1 |
M5 × 0.8 | KQ2F23-M5□1 | 7 | 6.9 | 6.7 | 9.5 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.3 | |
ø4 | M3 × 0.5 | KQ2F04-M3□1 | 8 | 7.9 | 7.7 | 10 | 16.5 | 5.7 | 13.3 | 4 | 4 | 2.5 | 4.1 |
M5 × 0.8 | KQ2F04-M5□1 | 8 | 7.9 | 7.7 | 10 | 19.6 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 | |
1/8 | KQ2F04-01□1 | 14 | 7.9 | 7.7 | 10 | 24.1 | 8.5 | 13.3 | 5.6 | 4 | 3 | 12 | |
1/4 | KQ2F04-02□1 | 17 | 7.9 | 7.7 | 10 | 29 | 12.9 | 13.3 | 5.6 | 4 | 3 | 21.5 | |
ø6 | M5 × 0.8 | KQ2F06-M5□1 | 10 | 9.9 | 9.7 | 12 | 17.6 | 5.7 | 13.3 | 10 | 10 | 4.1 | 5.5 |
1/8 | KQ2F06-01□1 | 14 | 9.9 | 9.7 | 12 | 23.6 | 8.5 | 13.3 | 13.1 | 10.4 | 4.5 | 12.2 | |
1/4 | KQ2F06-02□1 | 17 | 9.9 | 9.7 | 12 | 28.5 | 12.9 | 13.3 | 13.1 | 10.4 | 4.5 | 21.6 | |
3/8 | KQ2F06-03□1 | 19 | 9.9 | 9.7 | 12 | 29.9 | 13.4 | 13.3 | 13.1 | 10.4 | 4.5 | 22.7 |
Release button shape: oval
*□: A (Brass), N (Brass + electroless nickel plating)
Applicable tube outer diameter mm | Connection thread Rc | Model | H (width across flats) | øD Note: | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||
ø3.2 | M3 × 0.5 | KQ2F23-M3□ | 7 | 6.9 | 17.3 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.1 |
M5 × 0.8 | KQ2F23-M5□ | 7 | 6.9 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.3 | |
ø4 | M3 × 0.5 | KQ2F04-M3□ | 8 | 7.9 | 16.5 | 5.7 | 13.3 | 4 | 4 | 2.5 | 4.1 |
M5 × 0.8 | KQ2F04-M5□ | 8 | 7.9 | 19.6 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 | |
1/8 | KQ2F04-01□ | 14 | 7.9 | 24.1 | 8.5 | 13.3 | 5.6 | 4 | 3 | 12 | |
1/4 | KQ2F04-02□ | 17 | 7.9 | 29 | 12.9 | 13.3 | 5.6 | 4 | 3 | 21.5 | |
ø6 | M5 × 0.8 | KQ2F06-M5□ | 10 | 9.9 | 17.6 | 5.7 | 13.3 | 10 | 10 | 4.1 | 5.5 |
1/8 | KQ2F06-01□ | 14 | 9.9 | 23.6 | 8.5 | 13.3 | 13.1 | 10.4 | 4.5 | 12.2 | |
1/4 | KQ2F06-02□ | 17 | 9.9 | 28.5 | 12.9 | 13.3 | 13.1 | 10.4 | 4.5 | 21.6 | |
3/8 | KQ2F06-03□ | 19 | 9.9 | 29.9 | 13.4 | 13.3 | 13.1 | 10.4 | 4.5 | 22.7 |
Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.
Applicable tube outer diameter Inches | Connection thread UNF, NPT | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø1/8 | 10-32 UNF | KQ2F01-32□1 | 7 | 6.9 | 6.7 | 9.5 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.4 |
1/8 | KQ2F01-34□1 | 14.29 | 6.9 | 6.7 | 9.5 | 25 | 9.5 | 13.3 | 3 | 2.5 | 2.5 | 13.4 | |
1/4 | KQ2F01-35□1 | 17.46 | 6.9 | 6.7 | 9.5 | 29.8 | 13.3 | 13.3 | 3 | 2.5 | 2.5 | 24.4 | |
ø5/32 | 10-32 UNF | KQ2F03-32□1 | 8 | 7.9 | 7.7 | 10 | 19.5 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 |
1/8 | KQ2F03-34□1 | 14.29 | 7.9 | 7.7 | 10 | 24.8 | 9.5 | 13.3 | 5.6 | 4 | 3 | 13.7 | |
1/4 | KQ2F03-35□1 | 17.46 | 7.9 | 7.7 | 10 | 29.7 | 13.3 | 13.3 | 5.6 | 4 | 3 | 24.7 |
Release button shape: oval
Applicable tube outer diameter Inches | Connection thread UNF, NPT | Model | H (width across flats) | øD Note: | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||
ø1/8 | 10-32 UNF | KQ2F01-32□ | 7 | 6.9 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.4 |
1/8 | KQ2F01-34□ | 14.29 | 6.9 | 25 | 9.5 | 13.3 | 3 | 2.5 | 2.5 | 13.4 | |
1/4 | KQ2F01-35□ | 17.46 | 6.9 | 29.8 | 13.3 | 13.3 | 3 | 2.5 | 2.5 | 24.4 | |
ø5/32 | 10-32 UNF | KQ2F03-32□ | 8 | 7.9 | 19.5 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 |
1/8 | KQ2F03-34□ | 14.29 | 7.9 | 24.8 | 9.5 | 13.3 | 5.6 | 4 | 3 | 13.7 | |
1/4 | KQ2F03-35□ | 17.46 | 7.9 | 29.7 | 13.3 | 13.3 | 5.6 | 4 | 3 | 24.7 |
Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.
Main part.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Codice componente
|
---|
KQ2F04-G01A1 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Materiale corpo principale | Applicazione | Materiale filettatura | Temperatura di esercizio (°C) | D.E.1 tubo applicabile (φ) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Colore | Profilo pulsante di rilascio | Colore pulsante di rilascio | Specifiche personalizzate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.71 € | 10 | 4 giorni | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | Standard/Mini | [Resina PP] PP | - | 4 | G | 1/8 | 1 | Bianco | Ellisse | Grigio chiaro | N/D |
Loading...
Tipo | Ad azione singola/filettatura | Tipo raccordo | Direzione di montaggio a vite | Liquido applicabile | Acqua / Aria |
---|---|---|---|---|---|
Materiale guarnizione | EPDM (rivestimento in fluoro) | Montaggio a vite, direzione | Femmina dritto |
Si trova sulla pagina di KQ2F, raccordo istantaneo colore bianco - D'estremità dirirtto femmina, il codice articolo è il seguente: KQ2F04-G01A1.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2F04-G01A1.
Configura
Proprietà di base
Materiale corpo principale
Materiale filettatura
Tipo
Applicazione
D.E.1 tubo applicabile(φ)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Colore
Profilo pulsante di rilascio
Colore pulsante di rilascio
Specifiche personalizzate
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
10-KQ2F04-M5N |
10-KQ2F06-01N |
10-KQ2F06-02G1 |
KQ2F04-G01N |
KQ2F04-G01N1 |
KQ2F04-G02A |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Materiale corpo principale | Applicazione | Materiale filettatura | Temperatura di esercizio (°C) | D.E.1 tubo applicabile (φ) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Colore | Profilo pulsante di rilascio | Colore pulsante di rilascio | Specifiche personalizzate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.94 € | 10 | 26 giorni | [Ottone] Ottone | Ambiente pulito | [Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv. | - | 4 | M | 5×0.8 | 1 | Bianco | Circonferenza perfetta | Bianco | N/D | ||
4.35 € | 10 | 26 giorni | [Ottone] Ottone | Ambiente pulito | [Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv. | - | 6 | Rc | 1/8 | 1 | Bianco | Circonferenza perfetta | Bianco | N/D | ||
18.38 € | 10 | 6 giorni | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. + PBT | Ambiente pulito | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | - | 6 | Rc | 1/4 | 1 | Bianco | Ellisse | Bianco | N/D | ||
3.89 € | 10 | 4 giorni | [Ottone] Ottone | Standard/Mini | [Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv. | - | 4 | G | 1/8 | 1 | Bianco | Circonferenza perfetta | Grigio chiaro | N/D | ||
3.89 € | 10 | 26 giorni | [Ottone] Ottone | Standard/Mini | [Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv. | - | 4 | G | 1/8 | 1 | Bianco | Ellisse | Grigio chiaro | N/D | ||
3.95 € | 10 |
Stesso giorno
Stock | [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente) | Standard/Mini | [Resina PP] PP | - | 4 | G | 1/4 | 1 | Bianco | Circonferenza perfetta | Grigio chiaro | N/D |