• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

KQ2L, raccordo istantaneo colore bianco - Gomito maschio (Codici componente - Download CAD)

KQ2L, raccordo istantaneo colore bianco - Gomito maschio
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable tubing
O.D. mm
Connection thread
M
ModelH
(width across flats)
øD1øD2L1L2AMEffective area
mm2
Minimum port sizeWeight
g
NylonUrethane
ø2M3 × 0.5KQ2L02-M3G5.55.85.512.612.512.811.9-0.81.21.6
M5 × 0.8KQ2L02-M5□75.85.512.61312.911.9-0.81.42.7
ø3.2M3 × 0.5KQ2L23-M3G77.1715.313.814.813.30.80.81.22.7
M5 × 0.8KQ2L23-M5□77.1715.314.314.913.32.62.22.53.1
ø4M3 × 0.5KQ2L04-M3G78.2715.414.315.813.30.80.81.22.7
M5 × 0.8KQ2L04-M5□78.2715.414.815.913.33.53.52.53.1
M6 × 1.0KQ2L04-M6□88.2715.415.815.913.33.53.52.54.2
ø6M5 × 0.8KQ2L06-M5□710.4714.516.518.713.33.53.52.53.2
M6 × 1.0KQ2L06-M6□810.4714.517.518.713.33.53.52.54.3

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Seal on the threadsSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, Stainless steel 303
StudC3604 (thread part), Stainless steel 303 (thread part)
ChuckStainless steel 304
GuideStainless steel 304
Release buttonPOM
Seal, O-ringNBR
GasketStainless steel 304, NBR
Codice componente
KQ2L01-U02N
KQ2L03-U02N
KQ2L05-U02N
KQ2L07-U02N
KQ2L09-U02N
KQ2L11-U02N
KQ2L13-U02N
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

4.15 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

3.63 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

5.82 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

6.68 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

4.31 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

6.10 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

7.60 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-Uni1/4BiancoCirconferenza perfettaArancioneN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Giunto a gomito
Number of Connection Tubes(pc.) 1

Supporto tecnico