KQ2L, raccordo istantaneo colore bianco - Gomito maschio【1-10 Pezzi per confezione】 (Codici componente - Download CAD)

KQ2L, raccordo istantaneo colore bianco - Gomito maschio
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

10-KQ2L10-04NS

Male Elbow KQ2L (Sealant) Outline Drawing And Dimensions

Male Elbow KQ2L (Sealant) outline drawing

Male Elbow KQ2L (Sealant) outline drawing

(Units: mm)

Applicable
tubing
Outer Diameter mm
Connection thread
R
Model H
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A * M Effective area
mm2
Minimum
hole diameter
Weight
g
Ribbed
X Y Nylon Urethane
ø3.2 1/8 KQ2L23-01□S1 10 7.1 6.7 9.5 10 14.5 16.7 17.2 13.3 3 2.5 2.5 4.6 -
1/4 KQ2L23-02□S1 14 7.1 6.7 9.5 10 14.5 21.2 20.1 13.3 3 2.5 2.5 14.1 -
ø4 1/8 KQ2L04-01□S1 10 8.2 7.7 10 10 14.8 16.2 17.2 13.3 4.6 3.3 3 4.8
1/4 KQ2L04-02□S1 14 8.2 7.7 10 10 14.8 21.7 21.1 13.3 4.6 3.3 3 14.3
ø6 1/8 KQ2L06-01□S1 10 10.4 9.7 12 10 15.5 17.3 19.4 13.3 11.4 9 4.5 5.2 -
1/4 KQ2L06-02□S1 14 10.4 9.7 12 10 15.5 22.8 23.3 13.3 11.4 9 4.5 14.7 -
3/8 KQ2L06-03□S1 17 10.4 9.7 12 10 15.5 24.1 24.2 13.3 11.4 9 4.5 26.5 -

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø3.2, ø4, ø6

Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR
Codice componente
10-KQ2L10-04NS
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Specifiche Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

6.15 €

5 26 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.10R1/2BiancoCon sigillanteCirconferenza perfettaBiancoN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Giunto a gomito
Number of Connection Tubes(pc.) 1

Si trova sulla pagina di KQ2L, raccordo istantaneo colore bianco - Gomito maschio, il codice articolo è il seguente: 10-KQ2L10-04NS.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 10-KQ2L10-04NS.

Tipologia prodotto

Codice componente
10-KQ2L06-01N
10-KQ2L06-01NS
10-KQ2L06-01NS1
10-KQ2L11-03NS
10-KQ2L12-02N
10-KQ2L12-02NS
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Specifiche Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

3.87 €

10 6 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.6R1/8BiancoSenza sigillanteCirconferenza perfettaBiancoN/D

3.66 €

10 26 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.6R1/8BiancoCon sigillanteCirconferenza perfettaBiancoN/D

4.14 €

10 6 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.6R1/8BiancoCon sigillanteEllisseBiancoN/D

7.29 €

10 6 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-R3/8BiancoCon sigillanteCirconferenza perfettaBiancoN/D

8.33 €

5 6 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-R1/4BiancoSenza sigillanteCirconferenza perfettaBiancoN/D

6.66 €

5 26 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-R1/4BiancoCon sigillanteCirconferenza perfettaBiancoN/D

Supporto tecnico