KQ2V, raccordo istantaneo colore bianco - D'estremità a gomito orientabile (Codici componente - Download CAD)

KQ2V, raccordo istantaneo colore bianco - D'estremità a gomito orientabile
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KQ2V06-02A-X35

Universal Male Elbow KQ2V (Sealant) Specifications

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2V01-34□S1 8 7.1 6.7 9.5 13.4 19.3 13.7 25.6 22.4 13.3 2.2 1.9 2.5 13.5
ø5/32 1/8 KQ2V03-34□S1 8 8.2 7.7 10 13.4 19.3 13.7 25.6 22.4 13.3 2.9 2.9 3 13.6
ø3/16 1/8 KQ2V05-34□S1 8 9.1 8.4 11 13.4 19.6 13.7 25.6 22.4 13.3 4.5 3.7 3.5 13.7
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2V01-34□S 8 7.1 13.4 19.3 13.7 25.6 22.4 13.3 2.2 1.9 2.5 13.5
ø5/32 1/8 KQ2V03-34□S 8 8.2 13.4 19.3 13.7 25.6 22.4 13.3 2.9 2.9 3 13.6
ø3/16 1/8 KQ2V05-34□S 8 9.1 13.4 19.6 13.7 25.6 22.4 13.3 4.5 3.7 3.5 13.7
ø1/4 1/8 KQ2V07-34□S 8 11.1 13.4 20.6 13.7 25.6 22.4 13.3 7.5 6.6 4.5 14.1
1/4 KQ2V07-35□S 8 11.1 15.3 19.9 18.7 32.1 27.7 13.3 7.5 6.6 4.5 25.6
ø5/16 1/8 KQ2V09-34□S 11.11 13.2 17.6 23.5 15.1 27.6 24.4 14.2 16 11.2 6 22.3
1/4 KQ2V09-35□S 11.11 13.2 17.6 23.5 18.5 31 26.6 14.2 16 11.2 6 29.2
3/8 KQ2V09-36□S 12.7 13.2 20.6 23.1 19.5 35.3 30.6 14.2 16 11.2 6 44.1
ø3/8 1/4 KQ2V11-35□S 12.7 15.4 20.6 25.8 19.6 34.9 30.5 15.6 23.4 19.3 7 37.5
3/8 KQ2V11-36□S 12.7 15.4 20.6 25.8 20 35.3 30.6 15.6 23.4 19.3 7 45.2
ø1/2 3/8 KQ2V13-36□S 17.46 19.3 27 30.5 20.2 35.1 30.4 17 38.8 34.3 9 64
1/2 KQ2V13-37□S 17.46 19.3 27 30.5 23.4 38.3 31.9 17 38.8 34.3 9 82.6

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2V04-01□S1 8 8.2 7.7 10 13.4 19.3 13.7 25.6 22.5 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2V06-01□S1 8 10.4 9.7 12 13.4 20.5 13.7 25.6 22.5 13.3 7.5 5.9 4.5 13.5
1/4 KQ2V06-02□S1 10 10.4 9.7 12 15.3 19.9 17.9 30.5 25.8 13.3 7.5 5.9 4.5 24.9
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2V04-01□S 8 8.2 13.4 19.3 13.7 25.6 22.5 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2V06-01□S 8 10.4 13.4 20.5 13.7 25.6 22.5 13.3 7.5 5.9 4.5 13.5
1/4 KQ2V06-02□S 10 10.4 15.3 19.9 17.9 30.5 25.8 13.3 7.5 5.9 4.5 24.9
ø8 1/8 KQ2V08-01□S 12 13.2 17.6 23.5 15.1 27.6 24.5 14.2 16 11.2 6 22.6
1/4 KQ2V08-02□S 12 13.2 17.6 23.5 18.5 31 26.3 14.2 16 11.2 6 29.1
3/8 KQ2V08-03□S 14 13.2 20.6 23.1 19.5 35.3 30.2 14.2 16 11.2 6 44.4
ø10 1/4 KQ2V10-02□S 14 15.9 20.6 25.9 19.9 34.9 30.2 15.6 27 20.3 7.5 38.1
3/8 KQ2V10-03□S 14 15.9 20.6 25.9 20.3 35.3 30.2 15.6 27 20.3 7.5 45.7
ø12 3/8 KQ2V12-03□S 17 18.5 25.2 28.5 21.4 37.6 32.5 17 39 30.8 9 59.6
1/2 KQ2V12-04□S 17 18.5 25.2 28.5 24.6 40.8 34.4 17 39 30.8 9 78.2
ø16 3/8 KQ2V16-03□S 21 23.8 32.3 34.2 25.1 45.4 40.3 20.6 55 46 11 99.5
1/2 KQ2V16-04□S 21 23.8 32.3 34.2 28.3 48.6 42.2 20.6 78 46 13 107.9

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Codice componente
KQ2V06-02A-X35
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Specifiche Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

4.69 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP-6R1/41NeroSenza sigillanteCirconferenza perfettaGrigio chiaroModifica colore corpo

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Giunto a gomito universale

Si trova sulla pagina di KQ2V, raccordo istantaneo colore bianco - D'estremità a gomito orientabile, il codice articolo è il seguente: KQ2V06-02A-X35.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2V06-02A-X35.

Tipologia prodotto

Codice componente
10-KQ2V08-01NS
10-KQ2V08-02N
10-KQ2V08-02NS
KQ2V06-02AS
KQ2V06-02AS-X12
KQ2V06-02AS-X35
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Specifiche Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

5.03 €

10 26 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-8R1/81BiancoCon sigillanteCirconferenza perfettaBiancoN/D

6.26 €

10 26 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-8R1/41BiancoSenza sigillanteCirconferenza perfettaBiancoN/D

5.34 €

10 26 giorni [Ottone] OttoneAmbiente pulito[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-8R1/41BiancoCon sigillanteCirconferenza perfettaBiancoN/D

2.92 €

10 Stesso giorno

Stock

[Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP-6R1/41BiancoCon sigillanteCirconferenza perfettaGrigio chiaroN/D

3.06 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP-6R1/41BiancoCon sigillanteCirconferenza perfettaBiancoLubrificante: vaselina bianca, pulsante di rilascio cambio colore

3.24 €

10 Stesso giorno

Stock

[Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP-6R1/41NeroCon sigillanteCirconferenza perfettaGrigio chiaroModifica colore corpo

Supporto tecnico