KQ2VS, raccordo istantaneo colore bianco - Gomito d'estremità con testa ad esagono incassato (Codici componente - Download CAD)

KQ2VS, raccordo istantaneo colore bianco - Gomito d'estremità con testa ad esagono incassato
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 38) circle (pp. 143)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KQ2VS04-M5A-X12

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) Specifications

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) external appearance

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) external appearance

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) dimensional outline drawing

Hexagon Socket Head Universal Male Elbow KQ2VS (Gasket Seal) dimensional outline drawing

Connection thread: M

Applicable tube outer diameter (mm) Connection thread
M
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A M Effective area
mm2
Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 M5 × 0.8 KQ2VS04-M5□1 4 8.2 7.7 10 9.8 17.5 10.4 18.2 15.2 13.3 2.9 2.9 2.5 5.3
ø6 M5 × 0.8 KQ2VS06-M5□1 4 10.4 9.7 12 9.8 18.3 10.4 18.2 15.2 13.3 3.8 3.8 2.5 5.6
Applicable tube outer diameter
mm
Connection thread
M
Model H
(width across flats)
øD1Note: øD2L1L2L3A M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 M5 × 0.8 KQ2VS04-M5□ 4 8.2 9.8 17.5 10.4 18.2 15.2 13.3 2.9 2.9 2.5 5.3
ø6 M5 × 0.8 KQ2VS06-M5□ 4 10.4 9.8 18.3 10.4 18.2 15.2 13.3 3.8 3.8 2.5 5.6

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: UNF

Applicable tube outer diameter
Inches
Connection thread
UNF
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A M Effective area
mm2
Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 10-32 UNF KQ2VS01-32□1 4 7.1 6.7 9.5 9.8 17.5 10.4 18.2 14.7 13.3 2.2 1.9 2.3 5.3
ø5/32 10-32 UNF KQ2VS03-32□1 4 8.2 7.7 10 9.8 17.5 10.4 18.2 14.7 13.3 2.9 2.9 2.3 5.4
Applicable tube outer diameter
Inches
Connection thread
UNF
Model H
(width across flats)
øD1Note: øD2L1L2L3A M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 10-32 UNF KQ2VS01-32□ 4 7.1 9.8 17.5 10.4 18.2 15.2 13.3 2.2 1.9 2.3 5.3
ø5/32 10-32 UNF KQ2VS03-32□ 4 8.2 9.8 17.5 10.4 18.2 15.2 13.3 2.9 2.9 2.3 5.4
ø1/4 10-32 UNF KQ2VS07-32□ 6.35 11.1 13.4 20.6 11.1 23.2 20.2 13.3 2.9 2.9 2.5 11.3

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Codice componente
KQ2VS04-M5A-X12
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

2.98 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP4M5×0.8BiancoCirconferenza perfettaBiancoLubrificante: vaselina bianca, pulsante di rilascio cambio colore

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Gomito universale con foro a esagono incassato
Number of Connection Tubes(pc.) 1

Si trova sulla pagina di KQ2VS, raccordo istantaneo colore bianco - Gomito d'estremità con testa ad esagono incassato, il codice articolo è il seguente: KQ2VS04-M5A-X12.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2VS04-M5A-X12.

Tipologia prodotto

Codice componente
KQ2VS01-32N
KQ2VS03-32A
KQ2VS03-32N
KQ2VS04-M5A-X35
KQ2VS04-M5A1
KQ2VS04-M5N
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

6.13 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-UNF10-32BiancoCirconferenza perfettaArancioneN/D

5.81 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP-UNF10-32BiancoCirconferenza perfettaArancioneN/D

6.13 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-UNF10-32BiancoCirconferenza perfettaArancioneN/D

3.24 €

10 4 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP4M5×0.8NeroCirconferenza perfettaGrigio chiaroModifica colore corpo

3.98 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP4M5×0.8BiancoEllisseGrigio chiaroN/D

3.02 €

10 4 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.4M5×0.8BiancoCirconferenza perfettaGrigio chiaroN/D

Supporto tecnico