KQ2LF, raccordo istantaneo colore bianco - A gomito femmina (Codici componente - Download CAD)

KQ2LF, raccordo istantaneo colore bianco - A gomito femmina
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to pipe at right angles from male threads.

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

KQ2LF06-02N

Female Elbow KQ2LF Outline Drawing And Dimensions

Female Elbow KQ2LF outline drawing

Female Elbow KQ2LF outline drawing

(Units: mm)

Applicable Tubing
Outer Diameter mm
Connection thread
M, Rc
Model H
(width across flats)
øD1Release
Button Dimensions
øD2L1L2M Effective area (mm2) Minimum
hole diameter
Weight
g
Rib
X Y Nylon
 
Urethane
 
ø4 M5 × 0.8 KQ2LF04-M5□1 8 8.2 7.7 10 7 15.4 15.3 13.3 3.5 3.5 2.5 4.7
M6 × 1.0 KQ2LF04-M6□1 8 8.2 7.7 10 7 15.4 16.1 13.3 3.5 3.5 2.5 4.6
1/8 KQ2LF04-01□1 14 8.2 7.7 10 10 14.8 22.4 13.3 4.2 4.2 3 17.6 -
1/4 KQ2LF04-02□1 17 8.2 7.7 10 10 14.8 26.9 13.3 4.2 4.2 3 29.6 -
ø6 M5 × 0.8 KQ2LF06-M5□1 8 10.4 9.7 12 7 14.5 17 13.3 3.5 3.5 2.5 4.8
M6 × 1.0 KQ2LF06-M6□1 8 10.4 9.7 12 7 14.5 17.8 13.3 3.5 3.5 2.5 4.7
1/8 KQ2LF06-01□1 14 10.4 9.7 12 10 15.5 23.5 13.3 11.4 9 4.5 18 -
1/4 KQ2LF06-02□1 17 10.4 9.7 12 10 15.5 28 13.3 11.4 9 4.5 30.1 -
3/8 KQ2LF06-03□1 19 10.4 9.7 12 10 15.5 28.5 13.3 11.4 9 4.5 34 -

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylon, polyurethane_x000D_
Tube outer diameter (mm) ø3.2, ø4, ø6

Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR
Codice componente
KQ2LF06-02N
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

3.11 €

10 4 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-6Rc1/41BiancoCirconferenza perfettaGrigio chiaroN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Gomito femmina

Si trova sulla pagina di KQ2LF, raccordo istantaneo colore bianco - A gomito femmina, il codice articolo è il seguente: KQ2LF06-02N.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto KQ2LF06-02N.

Tipologia prodotto

Codice componente
KQ2LF01-35A
KQ2LF01-35N
KQ2LF03-34A
KQ2LF06-02N-X35
KQ2LF06-02N1
KQ2LF06-03A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

4.10 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP--NPT1/41BiancoCirconferenza perfettaArancioneN/D

4.45 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/41BiancoCirconferenza perfettaArancioneN/D

3.81 €

10 26 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP--NPT1/81BiancoCirconferenza perfettaArancioneN/D

5.32 €

1 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-5~ 60-------Modifica colore corpo (Nero)

4.60 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.-6Rc1/41BiancoEllisseGrigio chiaroN/D

3.39 €

10 4 giorni [Resina ignifuga (UL94 V-0)] Resina ritardante di fiamma (UL94 V-0 Equivalente)Standard/Mini[Resina PP] PP-6Rc3/81BiancoCirconferenza perfettaGrigio chiaroN/D

Supporto tecnico