KQ2W, raccordo istantaneo colore bianco - D’estremità a gomito prolungato (Codici componente - Download CAD)

KQ2W, raccordo istantaneo colore bianco - D’estremità a gomito prolungato
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Extended Male Elbow KQ2W (Gasket Seal) Specifications

Extended Male Elbow KQ2W (Gasket Seal): related images

Extended Male Elbow KQ2W (Gasket Seal) external appearance

Extended Male Elbow KQ2W (Gasket Seal): related images

Extended Male Elbow KQ2W (Gasket Seal) dimensional outline drawing

Connection thread: UNF

Applicable tube outer diameter (inches) Connection thread
UNF
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø1/8 10-32 UNF KQ2W01-32□1 7 7.1 6.7 9.5 7 15.3 25.8 26.4 13.3 2.8 2.4 2.5 5.9
ø5/32 10-32 UNF KQ2W03-32□1 7 8.2 7.7 10 7 15.4 26.3 27.5 13.3 3 3 2.5 6
Applicable tube outer diameter (inches) Connection thread
UNF
Model H
(width across flats)
øD1Note: øD2L1L2A M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø1/8 10-32 UNF KQ2W01-32□ 7 7.1 7 15.3 25.8 26.4 13.3 2.8 2.4 2.5 5.9
ø5/32 10-32 UNF KQ2W03-32□ 7 8.2 7 15.4 26.3 27.5 13.3 3 3 2.5 6
ø1/4 10-32 UNF KQ2W07-32□ 7 11.1 7 15.4 27.6 30.2 13.3 3.5 3.5 2.5 6.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter (inches) Connection thread
Uni
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A *M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø1/8 1/8 KQ2W01-U01□1 11.11 7.1 6.7 9.5 10 14.5 31.5 30.3 13.3 2.8 2.4 2.5 14.5 -
1/4 KQ2W01-U02□1 14.29 7.1 6.7 9.5 10 14.5 30.8 28 13.3 2.8 2.4 2.5 26 -
ø5/32 1/8 KQ2W03-U01□1 11.11 8.2 7.7 10 10 14.8 31.1 30.4 13.3 4 4 3 14.6
1/4 KQ2W03-U02□1 14.29 8.2 7.7 10 10 14.8 31.3 29 13.3 4 4 3 26.2
ø3/16 1/8 KQ2W05-U01□1 11.11 9.1 8.4 11 10 15 31.6 31.3 13.3 6.8 5.6 3.5 14.8 -
1/4 KQ2W05-U02□1 14.29 9.1 8.4 11 10 15 31.8 30 13.3 6.8 5.6 3.5 26.4 -
Applicable tube outer diameter (mm) Connection thread
Uni
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø4 1/8 KQ2W04-U01□1 10 8.2 7.7 10 10 14.8 24.1 23.4 13.3 4 4 3 8.3
1/4 KQ2W04-U02□1 14 8.2 7.7 10 10 14.8 30.1 27.8 13.3 4 4 3 23.9
ø6 1/8 KQ2W06-U01□1 10 10.4 9.7 12 10 15.5 31.2 31.6 13.3 10.9 8.6 4.5 11.5 -
1/4 KQ2W06-U02□1 14 10.4 9.7 12 10 15.5 31.2 30 13.3 10.9 8.6 4.5 24.3 -
3/8 KQ2W06-U03□1 17 10.4 9.7 12 10 15.5 32.3 31.1 13.3 10.9 8.6 4.5 41 -
Applicable tube outer diameter (inches) Connection thread
Uni
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø1/8 1/8 KQ2W01-U01□ 11.11 7.1 10 14.5 31.5 30.3 13.3 2.8 2.4 2.5 14.5 -
1/4 KQ2W01-U02□ 14.29 7.1 10 14.5 30.8 28 13.3 2.8 2.4 2.5 26 -
ø5/32 1/8 KQ2W03-U01□ 11.11 8.2 10 14.8 31.1 30.4 13.3 4 4 3 14.6
1/4 KQ2W03-U02□ 14.29 8.2 10 14.8 31.3 29 13.3 4 4 3 26.2
ø3/16 1/8 KQ2W05-U01□ 11.11 9.1 10 15 31.6 31.3 13.3 6.8 5.6 3.5 14.8 -
1/4 KQ2W05-U02□ 14.29 9.1 10 15 31.8 30 13.3 6.8 5.6 3.5 26.4 -
ø1/4 1/8 KQ2W07-U01□ 11.11 11.1 10 15.6 32.6 33.3 13.3 11.3 10 4.5 15.1
1/4 KQ2W07-U02□ 14.29 11.1 10 15.6 32.8 32 13.3 11.3 10 4.5 26.8
3/8 KQ2W07-U03□ 17.46 11.1 10 15.6 33.9 33.1 13.3 11.3 10 4.5 45.3
ø5/16 1/8 KQ2W09-U01□ 11.11 13.2 10 16.4 33.6 35.4 14.2 11.3 11.3 4.5 15.9
KQ2W09-U01□Q Note 2: 12.7 13.2 12 17.2 39.5 41.3 14.2 20.5 14.2 6 24.0
1/4 KQ2W09-U02□ 14.29 13.2 12 17.2 35.9 36.1 14.2 20.5 14.2 6 25.7
3/8 KQ2W09-U03□ 17.46 13.2 12 17.2 37 37.2 14.2 20.5 14.2 6 45.5
ø3/8 1/4 KQ2W11-U02□ 17.46 15.4 17 19.3 44.1 45.4 15.6 28.8 23.8 7.5 50.6
3/8 KQ2W11-U03□ 17.46 15.4 17 19.3 42.9 44.2 15.6 28.8 23.8 7.5 45
1/2 KQ2W11-U04□ 22.23 15.4 17 19.3 50.7 49.8 15.6 28.8 23.8 7.5 90.9
ø1/2 1/4 KQ2W13-U02□ 17.46 19.3 17 21.5 46 49.3 17 50.3 44.4 9 52.9 -
3/8 KQ2W13-U03□ 17.46 19.3 17 21.8 48.6 51.9 17 56 44.4 9.5 52.6 -
1/2 KQ2W13-U04□ 22.23 19.3 17 21.8 51.6 52.7 17 56 44.4 9.5 114.1 -
Applicable tube outer diameter (mm) Connection thread
Uni
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø4 1/8 KQ2W04-U01□ 10 8.2 10 14.8 24.1 23.4 13.3 4 4 3 8.3
1/4 KQ2W04-U02□ 14 8.2 10 14.8 30.1 27.8 13.3 4 4 3 23.9
ø6 1/8 KQ2W06-U01□ 10 10.4 10 15.5 31.2 31.6 13.3 10.9 8.6 4.5 11.5 -
1/4 KQ2W06-U02□ 14 10.4 10 15.5 31.2 30 13.3 10.9 8.6 4.5 24.3 -
3/8 KQ2W06-U03□ 17 10.4 10 15.5 32.3 31.1 13.3 10.9 8.6 4.5 41 -
ø8 1/8 KQ2W08-U01□ 10 13.2 10 16.4 32.6 34.4 14.2 10.9 10.9 4.5 12.3
KQ2W08-U01□Q Note 2: 12 13.2 12 17.2 43.6 45.4 14.2 20.5 14.2 6 24.7
1/4 KQ2W08-U02□ 14 13.2 12 17.2 35.4 35.6 14.2 20.5 14.2 6 24.1
3/8 KQ2W08-U03□ 17 13.2 12 17.2 36.5 36.7 14.2 20.5 14.2 6 42.5
ø10 1/4 KQ2W10-U02□ 17 15.9 17 19.3 48.5 50.1 15.6 33.5 23.8 7.5 54.2
3/8 KQ2W10-U03□ 17 15.9 17 19.3 45.8 47.4 15.6 33.5 23.8 7.5 47
1/2 KQ2W10-U04□ 22 15.9 17 19.3 53.4 52.8 15.6 33.5 23.8 7.5 95.5
ø12 1/4 KQ2W12-U02□ 17 18.5 17 21.5 49.8 52.7 17 47.7 37.7 9 55.9
3/8 KQ2W12-U03□ 17 18.5 17 21.5 47.1 50 17 47.7 37.7 9 48.9
1/2 KQ2W12-U04□ 22 18.5 17 21.5 54.7 55.4 17 47.7 37.7 9 97.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread

Connection thread: M

Applicable tube outer diameter (mm) Connection thread
M
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø3.2 M3 ×; 0.5 KQ2W23-M3G1 7 7.1 6.7 9.5 7 15.3 22.5 23.4 13.3 0.8 0.8 1.2 4.8
M5 ×; 0.8 KQ2W23-M5□1 7 7.1 6.7 9.5 7 15.3 25.2 25.7 13.3 2.8 2.4 2.5 5.8
ø4 M3 ×; 0.5 KQ2W04-M3G1 7 8.2 7.7 10 7 15.4 23 24.5 13.3 0.8 0.8 1.2 4.9
M5 ×; 0.8 KQ2W04-M5□1 7 8.2 7.7 10 7 15.4 25.7 26.8 13.3 3 3 2.5 5.8
ø6 M5 ×; 0.8 KQ2W06-M5□1 7 10.4 9.7 12 7 14.5 27.4 29.6 13.3 3 3 2.5 5.9
Applicable tube outer diameter (mm) Connection thread
M
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø2 M3 ×; 0.5 KQ2W02-M3G 5.5 5.8 5.5 12.6 18.8 19.1 11.9 - 0.8 1.2 2.6
M5 ×; 0.8 KQ2W02-M5□ 7 5.8 5.5 12.6 19.3 19.2 11.9 - 0.8 1.2 4.6
ø3.2 M3 ×; 0.5 KQ2W23-M3G 7 7.1 7 15.3 22.5 23.4 13.3 0.8 0.8 1.2 4.8
M5 ×; 0.8 KQ2W23-M5□ 7 7.1 7 15.3 25.2 25.7 13.3 2.8 2.4 2.5 5.8
ø4 M3 ×; 0.5 KQ2W04-M3G 7 8.2 7 15.4 23 24.5 13.3 0.8 0.8 1.2 4.9
M5 ×; 0.8 KQ2W04-M5□ 7 8.2 7 15.4 25.7 26.8 13.3 3 3 2.5 5.8
ø6 M5 ×; 0.8 KQ2W06-M5□ 7 10.4 7 14.5 27.4 29.6 13.3 3 3 2.5 5.9

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Codice componente
KQ2W01-U01N
KQ2W03-U01N
KQ2W05-U01N
KQ2W07-U01N
KQ2W09-U01N
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

6.44 €

10 26 giorni [Resina PP] PPStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/81BiancoCirconferenza perfettaArancioneN/D

6.32 €

10 26 giorni [Resina PP] PPStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/81BiancoCirconferenza perfettaArancioneN/D

6.32 €

10 26 giorni [Resina PP] PPStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/81BiancoCirconferenza perfettaArancioneN/D

6.90 €

10 26 giorni [Resina PP] PPStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/81BiancoCirconferenza perfettaArancioneN/D

8.45 €

10 26 giorni [Resina PP] PPStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--Uni1/81BiancoCirconferenza perfettaArancioneN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Gomito triplo universale

Supporto tecnico