KQ2T, raccordo istantaneo colore bianco - D'estremità a "T" centrale (Codici componente - Download CAD)

KQ2T, raccordo istantaneo colore bianco - D'estremità a "T" centrale
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for branching from female threads in 90-degree angles from both sides.

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Male Branch Tee KQ2T (Sealant) Specifications

Male Branch Tee KQ2T (Sealant): related images

Male Branch Tee KQ2T (Sealant) external appearance

Male Branch Tee KQ2T (Sealant): related images

Male Branch Tee KQ2T (Sealant) outline dimensional drawing

Applicable tube
outer diameter (inches)
Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight g
X Y Nylon Urethane
ø1/8 1/16 KQ2T01-33□S1 11.11 7.1 6.7 9.5 10 14.5 24.2 23.7 13.3 3.4 2.9 2.5 9.7
1/8 KQ2T01-34□S1 11.11 7.1 6.7 9.5 10 14.5 16.6 17 13.3 3.4 2.9 2.5 6
1/4 KQ2T01-35□S1 14.29 7.1 6.7 9.5 10 14.5 21 20.2 13.3 3.4 2.9 2.5 15.6
ø5/32 1/16 KQ2T03-33□S1 11.11 8.2 7.7 10 10 14.8 23.8 23.8 13.3 6 4.1 3 10
1/8 KQ2T03-34□S1 11.11 8.2 7.7 10 10 14.8 16.2 17.1 13.3 6 4.1 3 6.3
1/4 KQ2T03-35□S1 14.29 8.2 7.7 10 10 14.8 21.6 21.3 13.3 6 4.1 3 15.9
ø3/16 1/8 KQ2T05-34□S1 11.11 9.1 8.4 11 10 15 16.7 18 13.3 8.4 7 3.5 6.6
1/4 KQ2T05-35□S1 14.29 9.1 8.4 11 10 15 22.1 22.2 13.3 8.4 7 3.5 16.2

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight g
Nylon Urethane
ø1/8 1/16 KQ2T01-33□S 11.11 7.1 10 14.5 24.2 23.7 13.3 3.4 2.9 2.5 9.7
1/8 KQ2T01-34□S 11.11 7.1 10 14.5 16.6 17 13.3 3.4 2.9 2.5 6
1/4 KQ2T01-35□S 14.29 7.1 10 14.5 21 20.2 13.3 3.4 2.9 2.5 15.6
ø5/32 1/16 KQ2T03-33□S 11.11 8.2 10 14.8 23.8 23.8 13.3 6 4.1 3 10
1/8 KQ2T03-34□S 11.11 8.2 10 14.8 16.2 17.1 13.3 6 4.1 3 6.3
1/4 KQ2T03-35□S 14.29 8.2 10 14.8 21.6 21.3 13.3 6 4.1 3 15.9
ø3/16 1/8 KQ2T05-34□S 11.11 9.1 10 15 16.7 18 13.3 8.4 7 3.5 6.6
1/4 KQ2T05-35□S 14.29 9.1 10 15 22.1 22.2 13.3 8.4 7 3.5 16.2
ø1/4 1/16 KQ2T07-33□S 11.11 11.1 10 15.6 25.3 26.8 13.3 8.5 8.5 3.5 11
1/8 KQ2T07-34□S 11.11 11.1 10 15.6 17.7 20 13.3 14 12.4 4.5 7.3
1/4 KQ2T07-35□S 14.29 11.1 10 15.6 23.1 24.2 13.3 14 12.4 4.5 16.9
3/8 KQ2T07-36□S 17.46 11.1 10 15.6 24.5 25.3 13.3 14 12.4 4.5 29.2
ø5/16 1/8 KQ2T09-34□S 11.11 13.2 10 16.4 18.7 22.1 14.2 14 14 4.5 8.7
KQ2T09-34□QS 12.7 13.2 12 17.2 23.5 26.9 14.2 26.3 18.2 6 11.7
1/4 KQ2T09-35□S 14.29 13.2 12 17.2 24.1 26.3 14.2 26.3 18.2 6 15.9
3/8 KQ2T09-36□S 17.46 13.2 12 17.2 25.5 27.4 14.2 26.3 18.2 6 27.9
ø3/8 1/8 KQ2T11-34□S 12.7 15.4 12 18.6 23.1 27.6 15.6 21.2 21.2 6 14.4
1/4 KQ2T11-35□S 17.46 15.4 17 19.3 28.5 31.8 15.6 28.8 23.8 7.5 24.1
3/8 KQ2T11-36□S 17.46 15.4 17 19.3 29.1 32.1 15.6 28.8 23.8 7.5 22.2
1/2 KQ2T11-37□S 22.23 15.4 17 19.3 33.3 34.6 15.6 28.8 23.8 7.5 48.7
ø1/2 1/4 KQ2T13-35□S 17.46 19.3 17 21.5 30.4 35.7 17 57.3 50.6 9 28.1
3/8 KQ2T13-36□S 17.46 19.3 17 21.8 26.2 31.2 17 63.8 50.6 9.5 24.4
1/2 KQ2T13-37□S 22.23 19.3 17 21.8 30.4 33.7 17 63.8 50.6 9.5 50.5

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Connection thread: R

Applicable tube outer diameter (inches) Connection thread
R
Model H
(width across flats)
øD1 Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight g
X Y Nylon Urethane
ø3/16 1/8 KQ2T05-01□S1 10 9.1 8.4 11 10 15 16.7 18.1 13.3 8.4 7 3.5 5.8
1/4 KQ2T05-02□S1 14 9.1 8.4 11 10 15 22.2 22 13.3 8.4 7 3.5 15.3
Applicable tube outer diameter mm Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight g
X Y Nylon Urethane
ø3.2 1/8 KQ2T23-01□S1 10 7.1 6.7 9.5 10 14.5 16.6 17.1 13.3 3.4 2.9 2.5 5.2
1/4 KQ2T23-02□S1 14 7.1 6.7 9.5 10 14.5 21.1 20 13.3 3.4 2.9 2.5 14.7
ø4 1/8 KQ2T04-01□S1 10 8.2 7.7 10 10 14.8 16.2 17.2 13.3 6 4.1 3 5.5
1/4 KQ2T04-02□S1 14 8.2 7.7 10 10 14.8 21.7 21.1 13.3 6 4.1 3 15
ø6 1/8 KQ2T06-01□S1 10 10.4 9.7 12 10 15.5 17.3 19.4 13.3 13.9 11 4.5 6.1
1/4 KQ2T06-02□S1 14 10.4 9.7 12 10 15.5 22.8 23.3 13.3 13.9 11 4.5 15.6
3/8 KQ2T06-03□S1 17 10.4 9.7 12 10 15.5 24.1 24.2 13.3 13.9 11 4.5 27.4
Applicable tube outer diameter (inches) Connection thread
R
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight g
Nylon Urethane
ø3/16 1/8 KQ2T05-01□S 10 9.1 10 15 16.7 18.1 13.3 8.4 7.0 3.5 5.8
1/4 KQ2T05-02□S 14 9.1 10 15 22.2 22 13.3 8.4 7.0 3.5 15.3
ø1/4 1/8 KQ2T07-01□S 10 11.1 10 15.6 17.7 20.1 13.3 14.4 12.4 4.5 6.5
1/4 KQ2T07-02□S 14 11.1 10 15.6 23.2 24 13.3 14.4 12.4 4.5 16
3/8 KQ2T07-03□S 17 11.1 10 15.6 24.5 24.9 13.3 14.4 12.4 4.5 27.7
ø5/16 1/8 KQ2T09-01□S 10 13.2 10 16.4 18.7 22.2 14.2 14.4 14.4 4.5 7.9
KQ2T09-01□QS 12 13.2 12 17.2 23.5 27 14.2 26.3 18.2 6 11.0
1/4 KQ2T09-02□S 14 13.2 12 17.2 25.4 27.3 14.2 26.3 18.2 6 19.4
3/8 KQ2T09-03□S 17 13.2 12 17.2 25.5 27 14.2 26.3 18.2 6 26.5
ø3/8 1/4 KQ2T11-02□S 17 15.4 17 19.3 28.4 31.4 15.6 28.8 23.8 7.5 23.9
3/8 KQ2T11-03□S 17 15.4 17 19.3 29.3 31.9 15.6 28.8 23.8 7.5 24.4
1/2 KQ2T11-04□S 22 15.4 17 19.3 33.3 34.6 15.6 28.8 23.8 7.5 46.9
ø1/2 1/4 KQ2T13-02□S 17 19.3 17 21.5 30.3 35.3 17 57.3 50.6 9 27.9
3/8 KQ2T13-03□S 17 19.3 17 21.8 28.4 33 17 63.8 50.6 9.5 27.4
1/2 KQ2T13-04□S 22 19.3 17 21.8 30.4 33.7 17 63.8 50.6 9.5 48.8
Applicable tube outer diameter mm Connection thread
R
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight g
Nylon Urethane
ø3.2 1/8 KQ2T23-01□S 10 7.1 10 14.5 16.6 17.1 13.3 3.4 2.9 2.5 5.2
1/4 KQ2T23-02□S 14 7.1 10 14.5 21.1 20 13.3 3.4 2.9 2.5 14.7
ø4 1/8 KQ2T04-01□S 10 8.2 10 14.8 16.2 17.2 13.3 6 4.1 3 5.5
1/4 KQ2T04-02□S 14 8.2 10 14.8 21.7 21.1 13.3 6 4.1 3 15
ø6 1/8 KQ2T06-01□S 10 10.4 10 15.5 17.3 19.4 13.3 13.9 11 4.5 6.1
1/4 KQ2T06-02□S 14 10.4 10 15.5 22.8 23.3 13.3 13.9 11 4.5 15.6
3/8 KQ2T06-03□S 17 10.4 10 15.5 24.1 24.2 13.3 13.9 11 4.5 27.4
ø8 1/8 KQ2T08-01□S 10 13.2 10 16.4 18.7 22.2 14.2 14 14 4.5 7.9
KQ2T08-01□QS 12 13.2 12 17.2 23.5 27 14.2 26.3 18.2 6 11.0
1/4 KQ2T08-02□S 14 13.2 12 17.2 25.4 27.3 14.2 26.3 18.2 6 19.4
3/8 KQ2T08-03□S 17 13.2 12 17.2 25.5 27 14.2 26.3 18.2 6 26.5
ø10 1/8 KQ2T10-01□S 12 15.9 12 18.6 23.5 28.4 15.6 21.6 14.9 6 13.9
1/4 KQ2T10-02□S 17 15.9 17 19.3 28.6 31.9 15.6 35.2 25 7.5 24.3
3/8 KQ2T10-03□S 17 15.9 17 19.3 29.5 32.4 15.6 35.2 25 7.5 24.8
1/2 KQ2T10-04□S 22 15.9 17 19.3 33.5 35.1 15.6 35.2 25 7.5 47.3
ø12 1/4 KQ2T12-02□S 17 18.5 17 21.5 29.9 34.5 17 57.2 45.2 9 27.3
3/8 KQ2T12-03□S 17 18.5 17 21.5 30.8 35 17 57.2 45.2 9 28
1/2 KQ2T12-04□S 22 18.5 17 21.5 34.8 37.7 17 57.2 45.2 9 50.4
ø16 1/4 KQ2T16-02□S 17 23.8 17 25.1 32.6 39.8 20.6 57.2 57.2 9 35.5
3/8 KQ2T16-03□S 22 23.8 21 27.1 35.4 42.2 20.6 71 58.9 11 47.7
1/2 KQ2T16-04□S 22 23.8 21 27.1 34.1 39.6 20.6 100 58.9 13 51.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Codice componente
KQ2T10-04AS
KQ2T11-04AS
KQ2T12-04AS
KQ2T13-04AS
KQ2T16-04AS
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Specifiche Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

7.65 €

5 Stesso giorno

Stock

[Resina PP] PPStandard/Mini[Resina PP] PP-10R1/22BiancoCon sigillanteCirconferenza perfettaGrigio chiaroN/D

11.05 €

10 26 giorni [Resina PP] PPStandard/Mini[Resina PP] PP--R1/22BiancoCon sigillanteCirconferenza perfettaGrigio chiaroN/D

8.42 €

5 Stesso giorno

Stock

[Resina PP] PPStandard/Mini[Resina PP] PP--R1/22BiancoCon sigillanteCirconferenza perfettaGrigio chiaroN/D

14.03 €

10 26 giorni [Resina PP] PPStandard/Mini[Resina PP] PP--R1/22BiancoCon sigillanteCirconferenza perfettaGrigio chiaroN/D

14.52 €

5 Stesso giorno

Stock

[Resina PP] PPStandard/Mini[Resina PP] PP--R1/22BiancoCon sigillanteCirconferenza perfettaGrigio chiaroN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Montaggio diramazione a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, diramazione Giunto a T con doppio attacco

Supporto tecnico