KQ2L, raccordo istantaneo colore bianco - Gomito maschio (Codici componente - Download CAD)

KQ2L, raccordo istantaneo colore bianco - Gomito maschio
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) / circle (pp. 169)
· Applicable tube outer diameter (mm), Connection thread [R], Release button: oval (pp. 68) circle (pp. 177)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 76) circle (pp. 189)
· Applicable tube outer diameter (inches), Connection thread [R] Release button: oval (pp. 84) circle (pp. 198)

(i)Nota

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

(Units: mm)

Applicable
tubing
outer diameter (mm)
Connection thread
G
Model H
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A M Effective area
mm2
Minimum
hole diameter
Weight
g
Rib
X Y Nylon
 
Urethane
 
ø4 1/8 KQ2L04-G01□1 12 8.2 7.7 10 10 14.8 16.8 15.4 13.3 4.6 3.3 3 6.3
1/4 KQ2L04-G02□1 17 8.2 7.7 10 10 14.8 20.3 17.9 13.3 4.6 3.3 3 16.7
ø6 1/8 KQ2L06-G01□1 12 10.4 9.7 12 10 15.5 17.9 17.6 13.3 11.4 9 4.5 6.7 -
1/4 KQ2L06-G02□1 17 10.4 9.7 12 10 15.5 21.4 20.1 13.3 11.4 9 4.5 17.2 -
3/8 KQ2L06-G03□1 21 10.4 9.7 12 10 15.5 22.4 20.1 13.3 11.4 9 4.5 28.9 -

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø4, ø6

Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section ISO 16030 (parallel pipe thread)
Nut section JIS B0205 (metric fine thread)
Thread part sealant Seal ring

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT
Stud C3604 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring, seal ring NBR
Codice componente
KQ2L01-34NP
KQ2L03-34NP
KQ2L05-34NP
KQ2L07-34NP
KQ2L09-34NP
KQ2L11-34NP
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Materiale corpo principale Applicazione Materiale filettatura Temperatura di esercizio
(°C)
D.E.1 tubo applicabile
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Colore Profilo pulsante di rilascio Colore pulsante di rilascio Specifiche personalizzate

2.32 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/81BiancoCirconferenza perfettaArancioneN/D

2.10 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/81BiancoCirconferenza perfettaArancioneN/D

3.74 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/81BiancoCirconferenza perfettaArancioneN/D

6.27 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/81BiancoCirconferenza perfettaArancioneN/D

4.55 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/81BiancoCirconferenza perfettaArancioneN/D

8.94 €

10 26 giorni [Ottone] OttoneStandard/Mini[Standard (Ottone)] EN 1.4305 Equiv. / EN 1.4301 Equiv.--NPT1/81BiancoCirconferenza perfettaArancioneN/D

Loading...

  1. 1

Informazioni di base

Tipo Ad azione singola/filettatura Tipo raccordo Direzione di montaggio a vite Liquido applicabile Acqua / Aria
Materiale guarnizione EPDM (rivestimento in fluoro) Montaggio a vite, direzione Gomito Gomiti Giunto a gomito

Supporto tecnico